• English
Home > Products > Tubing & Harnessing Products > Tubing & Molded Products > Heat Shrink Tubing > Product Feature Selector

Heat Shrinkable Tubing for Nuclear Environments Product Feature Selector

Narrow Results

Packaging Method
Adhesive Pre-Coating Adhesive Pre-Coating Explanation
Wall Style Wall Style Explanation
Expanded ID, Min. (mm) - Switch to in Expanded ID, Min. (mm) Explanation
Recovered ID, Max. (mm) - Switch to in Recovered ID, Max. (mm) Explanation
Wall Thickness-Full Recovery, Min. (mm) - Switch to in Wall Thickness-Full Recovery, Min. (mm) Explanation
Operating Temperature Range (°C)
Region
Applicable Country
Lead Free Solder Processes Lead Free Solder Processes Explanation
Brand
  • Raychem
  • Common to all 286 remaining products
Showing 1 - 20 of 286 Matching Products

Product Line Information

Previous Previous [1] 2 3 4 5 ... 15 Next Next
Part Differing Features
Click here for product details for WCSF-050-3/1-100/N

  • Size = 050-3/1
  • Packaging Method = Cut Piece
  • Cut Length = 100.00 mm
  • With
  • Thin Wall Style
  • Application Use Range = 1.3 - 2.5 mm
  • Expanded ID, Min. = 3.30 mm
  • Recovered ID, Max. = 1.30 mm
  • Wall Thickness-Full Recovery, Min. = .89 mm
  • Region = Americas
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-050-3/1-1000/U

  • Size = 050-3/1
  • Packaging Method = Cut Piece
  • Cut Length = 1000.00 mm
  • Without
  • Heavy Wall Style
  • Application Use Range = 1.3 - 1.8 mm
  • Expanded ID, Min. = 3.30 mm
  • Recovered ID, Max. = 1.30 mm
  • Wall Thickness-Full Recovery, Min. = .89 mm
  • Region = Worldwide
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-050-3/1-150/N

  • Size = 050-3/1
  • Packaging Method = Cut Piece
  • Cut Length = 150.00 mm
  • With
  • Thin Wall Style
  • Application Use Range = 1.3 - 2.5 mm
  • Expanded ID, Min. = 3.30 mm
  • Recovered ID, Max. = 1.30 mm
  • Wall Thickness-Full Recovery, Min. = .89 mm
  • Region = Americas
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-050-3/1-150/U

  • Size = 050-3/1
  • Packaging Method = Cut Piece
  • Cut Length = 150.00 mm
  • Without
  • Thin Wall Style
  • Application Use Range = 1.3 - 2.5 mm
  • Expanded ID, Min. = 3.30 mm
  • Recovered ID, Max. = 1.30 mm
  • Wall Thickness-Full Recovery, Min. = .89 mm
  • Region = Americas
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-050-3/1-230N

  • Size = 050-3/1
  • Packaging Method = Cut Piece
  • Cut Length = 230.00 mm
  • With
  • Thin Wall Style
  • Application Use Range = 1.3 - 2.5 mm
  • Expanded ID, Min. = 3.30 mm
  • Recovered ID, Max. = 1.30 mm
  • Wall Thickness-Full Recovery, Min. = .89 mm
  • Region = Americas
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-050-3/1-60/N

  • Size = 050-3/1
  • Packaging Method = Cut Piece
  • Cut Length = 60.00 mm
  • With
  • Thin Wall Style
  • Application Use Range = 1.3 - 2.5 mm
  • Expanded ID, Min. = 3.30 mm
  • Recovered ID, Max. = 1.30 mm
  • Wall Thickness-Full Recovery, Min. = .89 mm
  • Region = Americas
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-050-3/1-75/U

  • Size = 050-3/1
  • Packaging Method = Cut Piece
  • Cut Length = 75.00 mm
  • Without
  • Thin Wall Style
  • Application Use Range = 1.3 - 2.5 mm
  • Expanded ID, Min. = 3.30 mm
  • Recovered ID, Max. = 1.30 mm
  • Wall Thickness-Full Recovery, Min. = .89 mm
  • Region = Americas
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-115-9/3-1000/N

  • Size = 115-9/3
  • Packaging Method = Cut Piece
  • Cut Length = 1000.00 mm
  • With
  • Heavy Wall Style
  • Application Use Range = 2.9 - 7.3 mm
  • Expanded ID, Min. = 8.90 mm
  • Recovered ID, Max. = 2.90 mm
  • Wall Thickness-Full Recovery, Min. = 2.20 mm
  • Region = Worldwide
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-115-9/3-1000/U

  • Size = 115-9/3
  • Packaging Method = Cut Piece
  • Cut Length = 1000.00 mm
  • Without
  • Heavy Wall Style
  • Application Use Range = 2.9 - 7.3 mm
  • Expanded ID, Min. = 8.90 mm
  • Recovered ID, Max. = 2.90 mm
  • Wall Thickness-Full Recovery, Min. = 2.20 mm
  • Region = Worldwide
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-115-9/3-1020/N(C300)

  • Size = 115-9/3
  • Packaging Method = Cut Piece
  • Cut Length = 1020.00 mm
  • With
  • Heavy Wall Style
  • Application Use Range = 2.9 - 7.3 mm
  • Expanded ID, Min. = 8.90 mm
  • Recovered ID, Max. = 2.90 mm
  • Wall Thickness-Full Recovery, Min. = 2.20 mm
  • Region = Americas
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-115-9/3-1020/U(C300)

  • Size = 115-9/3
  • Packaging Method = Cut Piece
  • Cut Length = 1020.00 mm
  • Without
  • Heavy Wall Style
  • Application Use Range = 2.9 - 7.3 mm
  • Expanded ID, Min. = 8.90 mm
  • Recovered ID, Max. = 2.90 mm
  • Wall Thickness-Full Recovery, Min. = 2.20 mm
  • Region = Americas
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-115-9/3-1050/N

  • Size = 115-9/3
  • Packaging Method = Cut Piece
  • Cut Length = 1050.00 mm
  • With
  • Heavy Wall Style
  • Application Use Range = 2.9 - 7.3 mm
  • Expanded ID, Min. = 8.90 mm
  • Recovered ID, Max. = 2.90 mm
  • Wall Thickness-Full Recovery, Min. = 2.20 mm
  • Region = Americas
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-115-9/3-150/N

  • Size = 115-9/3
  • Packaging Method = Cut Piece
  • Cut Length = 150.00 mm
  • With
  • Heavy Wall Style
  • Application Use Range = 2.9 - 7.3 mm
  • Expanded ID, Min. = 8.90 mm
  • Recovered ID, Max. = 2.90 mm
  • Wall Thickness-Full Recovery, Min. = 2.20 mm
  • Region = Americas
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-115-9/3-150/U

  • Size = 115-9/3
  • Packaging Method = Cut Piece
  • Cut Length = 150.00 mm
  • Without
  • Heavy Wall Style
  • Application Use Range = 2.9 - 7.3 mm
  • Expanded ID, Min. = 8.90 mm
  • Recovered ID, Max. = 2.90 mm
  • Wall Thickness-Full Recovery, Min. = 2.20 mm
  • Region = Americas
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-115-9/3-180/N

  • Size = 115-9/3
  • Packaging Method = Cut Piece
  • Cut Length = 180.00 mm
  • With
  • Heavy Wall Style
  • Application Use Range = 2.9 - 7.3 mm
  • Expanded ID, Min. = 8.90 mm
  • Recovered ID, Max. = 2.90 mm
  • Wall Thickness-Full Recovery, Min. = 2.20 mm
  • Region = Americas
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-115-9/3-600/U

  • Size = 115-9/3
  • Packaging Method = Cut Piece
  • Cut Length = 600.00 mm
  • Without
  • Heavy Wall Style
  • Application Use Range = 2.9 - 7.3 mm
  • Expanded ID, Min. = 8.90 mm
  • Recovered ID, Max. = 2.90 mm
  • Wall Thickness-Full Recovery, Min. = 2.20 mm
  • Region = Americas
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-115-9/3-60N

  • Size = 115-9/3
  • Packaging Method = Cut Piece
  • Cut Length = 60.00 mm
  • With
  • Heavy Wall Style
  • Application Use Range = 2.9 - 7.3 mm
  • Expanded ID, Min. = 8.90 mm
  • Recovered ID, Max. = 2.90 mm
  • Wall Thickness-Full Recovery, Min. = 2.20 mm
  • Region = Americas
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-115-9/3-685U

  • Size = 115-9/3
  • Packaging Method = Cut Piece
  • Cut Length = 685.00 mm
  • Without
  • Heavy Wall Style
  • Application Use Range = 2.9 - 7.3 mm
  • Expanded ID, Min. = 8.90 mm
  • Recovered ID, Max. = 2.90 mm
  • Wall Thickness-Full Recovery, Min. = 2.20 mm
  • Region = Americas
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-115-9/3-75/N

  • Size = 115-9/3
  • Packaging Method = Cut Piece
  • Cut Length = 75.00 mm
  • With
  • Heavy Wall Style
  • Application Use Range = 2.9 - 7.3 mm
  • Expanded ID, Min. = 8.90 mm
  • Recovered ID, Max. = 2.90 mm
  • Wall Thickness-Full Recovery, Min. = 2.20 mm
  • Region = Americas
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for WCSF-115-9/3-75/U

  • Size = 115-9/3
  • Packaging Method = Cut Piece
  • Cut Length = 75.00 mm
  • Without
  • Heavy Wall Style
  • Application Use Range = 2.9 - 7.3 mm
  • Expanded ID, Min. = 8.90 mm
  • Recovered ID, Max. = 2.90 mm
  • Wall Thickness-Full Recovery, Min. = 2.20 mm
  • Region = Americas
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Showing 1 - 20 of 286 Matching Products

Product Line Information

Previous Previous [1] 2 3 4 5 ... 15 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel