• English
Home > Products > Wire, Cable, Cable Assemblies > Wire & Cable > Product Feature Selector

Commercial Wire Product Feature Selector

Narrow Results

Conductor Type
  • Tin-Plated Copper
  • Common to all 210 remaining products
Conductor (Wire) Size
Temperature Range (°C)
Color
Region
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
  • RoHS compliant
  • ELV compliant
  • Common to all 210 remaining products
Lead Free Solder Processes Lead Free Solder Processes Explanation
  • Not relevant for lead free process
  • Common to all 210 remaining products
Brand
  • Raychem
  • Common to all 210 remaining products
Showing 1 - 20 of 210 Matching Products
Previous Previous [1] 2 3 4 5 ... 11 Next Next
Part Differing Features
Click here for product details for CF8480-000

  • Cable Type = FlexLite TW
  • Conductor (Wire) Size = 14 AWG
  • Temperature Range = -55 - 135 °C
  • Color = Red
  • Region = Americas
  • Region = Asia/Pacific
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for CF8482-000

  • Cable Type = FlexLite TW
  • Conductor (Wire) Size = 14 AWG
  • Temperature Range = -55 - 135 °C
  • Color = Black
  • Region = Americas
  • Region = Asia/Pacific
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FLDWC0311-16-1

  • Cable Type = FlexLite DW
  • Conductor (Wire) Size = 16 AWG
  • Temperature Range = -45 - 125 °C
  • Color = Brown
  • Region = Americas
  • Region = Asia/Pacific
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FLHTC0311-0.35-2

  • Cable Type = FlexLite HT
  • Conductor (Wire) Size = .35mm²
  • Temperature Range = -55 - 200 °C
  • Color = Red
  • Region = Europe
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FLHTC0311-14-0

  • Cable Type = FlexLite HT
  • Conductor (Wire) Size = 14 AWG
  • Temperature Range = -55 - 200 °C
  • Color = Black
  • Region = Americas
  • Region = Asia/Pacific
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FLHTC0311-14-2

  • Cable Type = FlexLite HT
  • Conductor (Wire) Size = 14 AWG
  • Temperature Range = -55 - 200 °C
  • Color = Red
  • Region = Americas
  • Region = Asia/Pacific
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FLHTC0311-22-0

  • Cable Type = FlexLite HT
  • Conductor (Wire) Size = 22 AWG
  • Temperature Range = -55 - 200 °C
  • Color = Black
  • Region = Americas
  • Region = Asia/Pacific
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FLT0111-0.35-2

  • Cable Type = FLT
  • Conductor (Wire) Size = .35mm²
  • Temperature Range = -65 - 150 °C
  • Color = Red
  • Region = Europe
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FLTWC0311-18-0

  • Cable Type = FlexLite TW
  • Conductor (Wire) Size = 18 AWG
  • Temperature Range = -55 - 135 °C
  • Color = Black
  • Region = Americas
  • Region = Asia/Pacific
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FLTWC0311-22-0

  • Cable Type = FlexLite TW
  • Conductor (Wire) Size = 22 AWG
  • Temperature Range = -55 - 135 °C
  • Color = Black
  • Region = Americas
  • Region = Asia/Pacific
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FLTWC0311-22-2

  • Cable Type = FlexLite TW
  • Conductor (Wire) Size = 22 AWG
  • Temperature Range = -55 - 135 °C
  • Color = Red
  • Region = Americas
  • Region = Asia/Pacific
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FLTWC0311-22-9

  • Cable Type = FlexLite TW
  • Conductor (Wire) Size = 22 AWG
  • Temperature Range = -55 - 135 °C
  • Color = White
  • Region = Americas
  • Region = Asia/Pacific
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FLDWC0311-24-0

  • Cable Type = FlexLite DW
  • Conductor (Wire) Size = 24 AWG
  • Temperature Range = -45 - 125 °C
  • Color = Black
  • Region = Americas
  • Region = Asia/Pacific
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FLDWC0311-24-1

  • Cable Type = FlexLite DW
  • Conductor (Wire) Size = 24 AWG
  • Temperature Range = -45 - 125 °C
  • Color = Brown
  • Region = Americas
  • Region = Asia/Pacific
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FLDWC0311-24-2

  • Cable Type = FlexLite DW
  • Conductor (Wire) Size = 24 AWG
  • Temperature Range = -45 - 125 °C
  • Color = Red
  • Region = Americas
  • Region = Asia/Pacific
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FLDWC0311-24-5

  • Cable Type = FlexLite DW
  • Conductor (Wire) Size = 24 AWG
  • Temperature Range = -45 - 125 °C
  • Color = Green
  • Region = Americas
  • Region = Asia/Pacific
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FLDWC0311-24-7

  • Cable Type = FlexLite DW
  • Conductor (Wire) Size = 24 AWG
  • Temperature Range = -45 - 125 °C
  • Color = Violet
  • Region = Americas
  • Region = Asia/Pacific
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FLDWC0311-24-9

  • Cable Type = FlexLite DW
  • Conductor (Wire) Size = 24 AWG
  • Temperature Range = -45 - 125 °C
  • Color = White
  • Region = Americas
  • Region = Asia/Pacific
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FLDWC0311-26-0

  • Cable Type = FlexLite DW
  • Conductor (Wire) Size = 26 AWG
  • Temperature Range = -45 - 125 °C
  • Color = Black
  • Region = Americas
  • Region = Asia/Pacific
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FLDWC0311-26-8

  • Cable Type = FlexLite DW
  • Conductor (Wire) Size = 26 AWG
  • Temperature Range = -45 - 125 °C
  • Color = Gray
  • Region = Americas
  • Region = Asia/Pacific
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Showing 1 - 20 of 210 Matching Products
Previous Previous [1] 2 3 4 5 ... 11 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel