• English
Home > Products > Filters > Filters & Accessories > Product Feature Selector

EMI/RFI Filters and Accessories Product Feature Selector

Narrow Results

Product Type Product Type Explanation
Brand
  • Corcom
  • Common to all 1088 remaining products
Showing 1 - 20 of 1088 Matching Products

Product Line Information

Previous Previous [1] 2 3 4 5 ... 55 Next Next
Part Differing Features
Click here for product details for 2-6609075-1

  • Filter - EMI/RFI
  • Filter Type = DC
  • DAS Series
  • General Purpose Application
  • Mount Style = Snap-in
  • Current Rating = 6 A
  • Terminal Input - Output Combination = High Current Pin - 1/4" Faston
  • Filtered
  • Type of Connector = Three-pin
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 2-6609075-9

  • Filter - EMI/RFI
  • Filter Type = DC
  • DAS Series
  • General Purpose Application
  • Mount Style = Snap-in
  • Current Rating = 15 A
  • Terminal Input - Output Combination = High Current Pin - 1/4" Faston
  • Filtered
  • Type of Connector = Three-pin
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 2-6609115-0

  • Filter - EMI/RFI
  • Filter Type = Power Entry (Filtered/Unfiltered)
  • GG (1-6 Amp) Series
  • General Purpose Application
  • Mount Style = Flanged
  • Fuse Options = Dual
  • Fuse Holder Type = Metric
  • Current Rating = 3 A
  • With Ground Choke Option
  • Terminal Input - Output Combination = IEC - Wire Lead
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 4-6609074-6

  • Filter - EMI/RFI
  • Filter Type = DC
  • DC (15-125 Amp) Series
  • General Purpose Application
  • Mount Style = Bulkhead & Rack
  • Current Rating = 30 A
  • Terminal Input - Output Combination = Phoenix Terminal - Phoenix Terminal
  • Filtered
  • Feed thru Capacitors (High Performance) Option
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 6609001-8

  • Filter - EMI/RFI
  • Filter Type = Power Line
  • EEB (1-15 Amp) Series
  • General Purpose Application
  • Mount Style = Flanged
  • Current Rating = 6 A
  • Terminal Input - Output Combination = IEC - PCB Mount
  • Filtered
  • Type of Connector = IEC 320/C-14
  • Voltage ≤ 250 VAC
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 6609002-1

  • Filter - EMI/RFI
  • Filter Type = Power Line
  • EAH (1-15 Amp) Series
  • Medical Application
  • Mount Style = Flanged
  • Current Rating = 1 A
  • Terminal Input - Output Combination = IEC - 1/4" Faston
  • Filtered
  • Type of Connector = IEC 320/C-14
  • Voltage ≤ 250 VAC
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 6609002-6

  • Filter - EMI/RFI
  • Filter Type = Power Line
  • EAH (1-15 Amp) Series
  • Medical Application
  • Mount Style = Flanged
  • Current Rating = 15 A
  • Terminal Input - Output Combination = IEC - 1/4" Faston
  • Filtered
  • Type of Connector = IEC 320/C-14
  • Voltage ≤ 250 VAC
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 6609003-2

  • Filter - EMI/RFI
  • Filter Type = Power Line
  • EBH (1-15 Amp) Series
  • Medical Application
  • Mount Style = Flanged
  • Current Rating = 3 A
  • Terminal Input - Output Combination = IEC - 1/4" Faston
  • Filtered
  • Type of Connector = IEC 320/C-14
  • Voltage ≤ 250 VAC
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 6609003-5

  • Filter - EMI/RFI
  • Filter Type = Power Line
  • EBH (1-15 Amp) Series
  • Medical Application
  • Mount Style = Flanged
  • Current Rating = 15 A
  • Terminal Input - Output Combination = IEC - 1/4" Faston
  • Filtered
  • Type of Connector = IEC 320/C-14
  • Voltage ≤ 250 VAC
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 6609005-8

  • Filter - EMI/RFI
  • Filter Type = Power Line
  • EAS (1-15 Amp) Series
  • General Purpose Application
  • Mount Style = Snap-in
  • Current Rating = 6 A
  • Terminal Input - Output Combination = IEC - 1/4" Faston
  • Filtered
  • Type of Connector = IEC 320/C-14
  • Voltage ≤ 250 VAC
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 6609006-2

  • Filter - EMI/RFI
  • Filter Type = Power Line
  • EEJ (1-20 Amp) Series
  • General Purpose Application
  • Mount Style = Flanged
  • Current Rating = 1 A
  • Terminal Input - Output Combination = IEC - 1/4" Faston
  • Filtered
  • Type of Connector = IEC 320/C-14
  • Voltage ≤ 250 VAC
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 6609006-3

  • Filter - EMI/RFI
  • Filter Type = Power Line
  • EEJ (1-20 Amp) Series
  • General Purpose Application
  • Mount Style = Printed Circuit Mount
  • Current Rating = 1 A
  • Terminal Input - Output Combination = IEC - PCB Mount
  • Filtered
  • Type of Connector = IEC 320/C-14
  • Voltage ≤ 250 VAC
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 6609008-1

  • Filter - EMI/RFI
  • Filter Type = Power Line
  • EJH (1-20 Amp) Series
  • Medical Application
  • Mount Style = Flanged
  • Current Rating = 1 A
  • Terminal Input - Output Combination = IEC - 1/4" Faston
  • Filtered
  • Type of Connector = IEC 320/C-14
  • Voltage ≤ 250 VAC
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 6609008-2

  • Filter - EMI/RFI
  • Filter Type = Power Line
  • EJH (1-20 Amp) Series
  • Medical Application
  • Mount Style = Flanged
  • Current Rating = 3 A
  • Terminal Input - Output Combination = IEC - 1/4" Faston
  • Filtered
  • Type of Connector = IEC 320/C-14
  • Voltage ≤ 250 VAC
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 6609008-6

  • Filter - EMI/RFI
  • Filter Type = Power Line
  • EJH (1-20 Amp) Series
  • Medical Application
  • Mount Style = Flanged
  • Current Rating = 1 A
  • Terminal Input - Output Combination = IEC - 1/4" Faston
  • Filtered
  • Type of Connector = IEC 320/C-14
  • Voltage ≤ 250 VAC
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 6609008-8

  • Filter - EMI/RFI
  • Filter Type = Power Line
  • EJH (1-20 Amp) Series
  • Medical Application
  • Mount Style = Flanged
  • Current Rating = 3 A
  • Terminal Input - Output Combination = IEC - 1/4" Faston
  • Filtered
  • Type of Connector = IEC 320/C-14
  • Voltage ≤ 250 VAC
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 6609014-4

  • Filter - EMI/RFI
  • Filter Type = Power Line
  • EF (1-15 Amp) Series
  • General Purpose Application
  • Mount Style = Flanged
  • Current Rating = 1 A
  • Without Ground Choke Option
  • Terminal Input - Output Combination = IEC - Wire Lead
  • Filtered
  • Type of Connector = IEC 320/C-14
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 6609016-1

  • Filter - EMI/RFI
  • Filter Type = Power Line
  • ED (1-15 Amp) Series
  • General Purpose Application
  • Mount Style = Flanged
  • Current Rating = 1 A
  • Without Ground Choke Option
  • Terminal Input - Output Combination = IEC - Wire Lead
  • Filtered
  • Type of Connector = IEC 320/C-14
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 6609016-2

  • Filter - EMI/RFI
  • Filter Type = Power Line
  • ED (1-15 Amp) Series
  • General Purpose Application
  • Mount Style = Flanged
  • Current Rating = 1 A
  • Without Ground Choke Option
  • Terminal Input - Output Combination = IEC - 1/4" Faston
  • Filtered
  • Type of Connector = IEC 320/C-14
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 6609016-4

  • Filter - EMI/RFI
  • Filter Type = Power Line
  • ED (1-15 Amp) Series
  • General Purpose Application
  • Mount Style = Flanged
  • Current Rating = 1 A
  • Without Ground Choke Option
  • Terminal Input - Output Combination = IEC - Wire Lead
  • Filtered
  • Type of Connector = IEC 320/C-14
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Showing 1 - 20 of 1088 Matching Products

Product Line Information

Previous Previous [1] 2 3 4 5 ... 55 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel