| Part |
Differing Features |

|
- Switch Style = Subminiature
- Actuator Style = Pin Plunger
- Termination Type = .110 x .032 Quick Connect Terminals
- Single Pole - Double Throw Configuration (Pole-Throw)
- Contact Rating = 6A
|
- Operating Force = 160 g
- Releasing Force = 35 g
- Pre Travel = .60 mm
- Operating Position = 8.40 mm
- Over Travel = .50 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Switch Style = Subminiature
- Actuator Style = Lever, Normal
- Termination Type = .110 x .020 Quick Connect Terminals
- Single Pole - Double Throw Configuration (Pole-Throw)
- Contact Rating = 6A
|
- Operating Force = 45 g
- Releasing Force = 8 g
- Pre Travel = 3.00 mm
- Operating Position = 9.40 mm
- Over Travel = 1.00 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Switch Style = Subminiature
- Actuator Style = Lever, Long
- Termination Type = .110 x .020 Quick Connect Terminals
- Single Pole - Double Throw Configuration (Pole-Throw)
- Contact Rating = 6A
|
- Operating Force = 25 g
- Releasing Force = 5 g
- Pre Travel = 3.70 mm
- Operating Position = 10.00 mm
- Over Travel = 1.50 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Switch Style = Subminiature
- Actuator Style = Roller, Normal
- Termination Type = .110 x .020 Quick Connect Terminals
- Single Pole - Double Throw Configuration (Pole-Throw)
- Contact Rating = 6A
|
- Operating Force = 40 g
- Releasing Force = 8 g
- Pre Travel = 2.50 mm
- Operating Position = 15.00 mm
- Over Travel = 1.00 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Switch Style = Subminiature
- Actuator Style = Roller, Simulated
- Termination Type = .187 x .020 Quick Connect Terminals
- Single Pole - Double Throw Configuration (Pole-Throw)
- Contact Rating = 16A
|
- Operating Force = 105 g
- Releasing Force = 40 g
- Pre Travel = 2.80 mm
- Operating Position = 18.70 mm
- Over Travel = 2.40 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Switch Style = Miniature
- Actuator Style = Pin Plunger
- Termination Type = .187 x .020 Quick Connect Terminals
- Termination Type = Solder
- Single Pole - Double Throw Configuration (Pole-Throw)
|
- Contact Rating = 16A
- Operating Force = 160 g
- Releasing Force = 50 g
- Pre Travel = 1.20 mm
- Operating Position = 14.70 mm
|
| Always EU RoHS/ELV Compliant, Hand solderable with lead free solder |
|
|
|

|
- Switch Style = Miniature
- Actuator Style = Lever, Short
- Termination Type = .187 x .020 Quick Connect Terminals
- Termination Type = Solder
- Single Pole - Double Throw Configuration (Pole-Throw)
|
- Contact Rating = 16A
- Operating Force = 160 g
- Releasing Force = 50 g
- Pre Travel = 1.60 mm
- Operating Position = 15.30 mm
|
| Always EU RoHS/ELV Compliant, Hand solderable with lead free solder |
|
|
|

|
- Switch Style = Miniature
- Actuator Style = Lever, Normal
- Termination Type = .187 x .020 Quick Connect Terminals
- Termination Type = Solder
- Single Pole - Double Throw Configuration (Pole-Throw)
|
- Contact Rating = 16A
- Operating Force = 75 g
- Releasing Force = 30 g
- Pre Travel = 3.30 mm
- Operating Position = 15.30 mm
|
| Always EU RoHS/ELV Compliant, Hand solderable with lead free solder |
|
|
|

|
- Switch Style = Ultra Miniature
- Actuator Style = Lever, Normal
- Termination Type = Printed Circuit Board
- Single Pole - Double Throw Configuration (Pole-Throw)
- Contact Rating = 0.1A
|
- Operating Force = 50 g
- Releasing Force = 8 g
- Pre Travel = 3.00 mm
- Operating Position = 7.90 mm
- Over Travel = .60 mm
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch Style = Ultra Miniature
- Actuator Style = Lever, Normal
- Termination Type = Printed Circuit Board
- Single Pole - Double Throw Configuration (Pole-Throw)
- Contact Rating = 0.1A
|
- Operating Force = 30 g
- Releasing Force = 5 g
- Pre Travel = 3.00 mm
- Operating Position = 7.90 mm
- Over Travel = .60 mm
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch Style = Ultra Miniature
- Actuator Style = Pin Plunger
- Termination Type = Printed Circuit Board
- Single Pole - Double Throw Configuration (Pole-Throw)
- Contact Rating = 0.1A
|
- Operating Force = 150 g
- Releasing Force = 35 g
- Pre Travel = .60 mm
- Operating Position = 6.90 mm
- Over Travel = .20 mm
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch Style = Ultra Miniature
- Actuator Style = Pin Plunger
- Termination Type = Printed Circuit Board
- Single Pole - Double Throw Configuration (Pole-Throw)
- Contact Rating = 0.1A
|
- Operating Force = 80 g
- Releasing Force = 21 g
- Pre Travel = .60 mm
- Operating Position = 6.90 mm
- Over Travel = .20 mm
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch Style = Ultra Miniature
- Actuator Style = Lever, Normal
- Termination Type = Printed Circuit Board Left
- Single Pole - Double Throw Configuration (Pole-Throw)
- Contact Rating = 0.1A
|
- Operating Force = 50 g
- Releasing Force = 8 g
- Pre Travel = 3.00 mm
- Operating Position = 7.90 mm
- Over Travel = .60 mm
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch Style = Ultra Miniature
- Actuator Style = Pin Plunger
- Termination Type = Printed Circuit Board Left
- Single Pole - Double Throw Configuration (Pole-Throw)
- Contact Rating = 0.1A
|
- Operating Force = 80 g
- Releasing Force = 21 g
- Pre Travel = .60 mm
- Operating Position = 6.90 mm
- Over Travel = .20 mm
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch Style = Ultra Miniature
- Actuator Style = Lever, Normal
- Termination Type = Printed Circuit Board Right
- Single Pole - Double Throw Configuration (Pole-Throw)
- Contact Rating = 0.1A
|
- Operating Force = 50 g
- Releasing Force = 8 g
- Pre Travel = 3.00 mm
- Operating Position = 7.90 mm
- Over Travel = .60 mm
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch Style = Ultra Miniature
- Actuator Style = Pin Plunger
- Termination Type = Printed Circuit Board Right
- Single Pole - Double Throw Configuration (Pole-Throw)
- Contact Rating = 0.1A
|
- Operating Force = 80 g
- Releasing Force = 21 g
- Pre Travel = .60 mm
- Operating Position = 6.90 mm
- Over Travel = .20 mm
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch Style = Ultra Miniature
- Actuator Style = Lever, Normal
- Termination Type = Printed Circuit Board
- Single Pole - Double Throw Configuration (Pole-Throw)
- Contact Rating = 3A
|
- Operating Force = 50 g
- Releasing Force = 8 g
- Pre Travel = 3.00 mm
- Operating Position = 7.90 mm
- Over Travel = .60 mm
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch Style = Ultra Miniature
- Actuator Style = Lever, Normal
- Termination Type = Printed Circuit Board
- Single Pole - Double Throw Configuration (Pole-Throw)
- Contact Rating = 3A
|
- Operating Force = 30 g
- Releasing Force = 5 g
- Pre Travel = 3.00 mm
- Operating Position = 7.90 mm
- Over Travel = .60 mm
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch Style = Ultra Miniature
- Actuator Style = Pin Plunger
- Termination Type = Printed Circuit Board
- Single Pole - Double Throw Configuration (Pole-Throw)
- Contact Rating = 3A
|
- Operating Force = 150 g
- Releasing Force = 35 g
- Pre Travel = .60 mm
- Operating Position = 6.90 mm
- Over Travel = .20 mm
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch Style = Ultra Miniature
- Actuator Style = Lever, Normal
- Termination Type = Printed Circuit Board Left
- Single Pole - Double Throw Configuration (Pole-Throw)
- Contact Rating = 3A
|
- Operating Force = 30 g
- Releasing Force = 5 g
- Pre Travel = 3.00 mm
- Operating Position = 7.90 mm
- Over Travel = .60 mm
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|