| Part |
Differing Features |

|
- Connector - RF
- Plug
- Mount Type = Free Hanging
- Body Style = Straight
- Frequency = 38 GHz
|
- Applies To Semi-Rigid Cable
- Termination Style = Direct Solder Attachment
- With Center Contact
- Hermetically Sealed = No
- With Gasket
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|
|
- Connector - RF
- Plug
- Mount Type = Free Hanging
- Body Style = Right Angle
- Frequency = DC to Max. Frequency of Cable
|
- Applies To Flexible Cable
- Termination Style = Solder Attachment
- With Center Contact
- Hermetically Sealed = No
- With Gasket
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Plug
- Mount Type = Free Hanging
- Body Style = Right Angle
- Frequency = 35.0 GHz (Max.)
|
- Applies To Flexible Cable
- Termination Style = Crimp
- With Center Contact
- Hermetically Sealed = No
- With Gasket
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Jack Receptacle
- Mount Type = Panel Mount
- Body Style = Straight
- Mount Style = Flange Mount
|
- Frequency = 38 GHz
- Termination Style = Solder and Braze-In
- With Center Contact
- Flange Shape = Rectangle
- Hermetically Sealed
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector - RF
- Jack
- Mount Type = Printed Circuit Board
- Body Style = Right Angle
- Frequency = 38 GHz
|
- Termination Style = Straight Terminal
- With Center Contact
- Hermetically Sealed = No
- Without Gasket
- Without Contact Extension
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector - RF
- Plug
- Mount Type = Free Hanging
- Body Style = Straight
- Frequency = 38 GHz
|
- Applies To Semi-Rigid Cable
- Termination Style = Direct Solder Attachment
- Without Center Contact
- Hermetically Sealed = No
- With Gasket
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Jack
- Mount Type = Bulkhead
- Body Style = Straight
- Mount Style = Rear Mount
|
- Frequency = 38 GHz
- Applies To Semi-Rigid Cable
- Termination Style = Direct Solder Attachment
- With Center Contact
- Hermetically Sealed = No
|
| Always EU RoHS/ELV Compliant, Hand solderable with tin/lead solder |
|
|
|

|
- Connector - RF
- Plug
- Mount Type = Free Hanging
- Body Style = Right Angle
- Frequency = 38 GHz
|
- Applies To Semi-Rigid Cable
- Termination Style = Direct Solder Attachment
- With Center Contact
- Hermetically Sealed = No
- With Gasket
|
| Always EU RoHS/ELV Compliant, Hand solderable with lead free solder |
|
|
|

|
- Connector - RF
- Plug
- Mount Type = Free Hanging
- Body Style = Straight
- Frequency = 38 GHz
|
- Applies To Flexible Cable
- Termination Style = Solder Attachment
- With Center Contact
- Hermetically Sealed = No
- With Gasket
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Plug
- Mount Type = Free Hanging
- Body Style = Straight
- Frequency = 38 GHz
|
- Applies To Flexible Cable
- Termination Style = Solder Attachment
- With Center Contact
- Hermetically Sealed = No
- With Gasket
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Plug
- Mount Type = Free Hanging
- Body Style = Straight
- Frequency = 38 GHz
|
- Applies To Flexible Cable
- Termination Style = Crimp
- With Center Contact
- Hermetically Sealed = No
- With Gasket
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Jack
- Mount Type = Free Hanging
- Body Style = Straight
- Frequency = 38 GHz
|
- Applies To Flexible Cable
- Termination Style = Solder Attachment
- With Center Contact
- Hermetically Sealed = No
- Without Gasket
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Jack
- Mount Type = Free Hanging
- Body Style = Straight
- Frequency = 38 GHz
|
- Applies To Flexible Cable
- Termination Style = Solder Attachment
- With Center Contact
- Hermetically Sealed = No
- Without Gasket
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Jack
- Mount Type = Bulkhead
- Body Style = Straight
- Mount Style = Rear Mount
|
- Frequency = 38 GHz
- Applies To Flexible Cable
- Termination Style = Crimp
- With Center Contact
- Hermetically Sealed = No
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Jack
- Mount Type = Bulkhead
- Body Style = Straight
- Mount Style = Rear Mount
|
- Frequency = 38 GHz
- Applies To Flexible Cable
- Termination Style = Crimp
- With Center Contact
- Hermetically Sealed = No
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Plug
- Mount Type = Free Hanging
- Body Style = Right Angle
- Frequency = 38 GHz
|
- Applies To Flexible Cable
- Termination Style = Solder Attachment
- With Center Contact
- Hermetically Sealed = No
- With Gasket
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Plug
- Mount Type = Free Hanging
- Body Style = Right Angle
- Frequency = 38 GHz
|
- Applies To Flexible Cable
- Termination Style = Solder Attachment
- With Center Contact
- Hermetically Sealed = No
- With Gasket
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Plug
- Mount Type = Free Hanging
- Body Style = Right Angle
- Frequency = 38 GHz
|
- Applies To Flexible Cable
- Termination Style = Crimp
- With Center Contact
- Hermetically Sealed = No
- With Gasket
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Jack Receptacle
- Mount Type = Panel Mount
- Body Style = Straight
- Mount Style = Flange Mount
|
- Frequency = 38 GHz
- Termination Style = Solder Pot Terminal
- With Center Contact
- Flange Shape = Rectangle
- Hermetically Sealed = No
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector - RF
- Jack Receptacle
- Mount Type = Panel Mount
- Body Style = Right Angle
- Mount Style = Flange Mount
|
- Frequency = 38 GHz
- Termination Style = Solder Pot Terminal
- With Center Contact
- Flange Shape = Square
- Hermetically Sealed = No
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|