| Part |
Differing Features |

|
- Automotive Application
- Region = Americas
- Number of Conductors = 4
- Wire/Cable Type = 600 Volt Rating
|
- Wire/Cable Size = 10 AWG
- Wire/Cable Size = 18 AWG
- Madison Cable
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Automotive Application
- Region = Americas
- Number of Conductors = 4
- Wire/Cable Type = 600 Volt Rating
|
- Wire/Cable Size = 14 AWG
- Wire/Cable Size = 18 AWG
- Madison Cable
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Automotive Application
- Region = Americas
- Number of Conductors = 4
- Wire/Cable Type = 600 Volt Rating
|
- Wire/Cable Size = 8 AWG
- Wire/Cable Size = 18 AWG
- Madison Cable
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Automotive Application
- Region = Americas
- Number of Conductors = 4
- Wire/Cable Type = 600 Volt Rating
|
- Wire/Cable Size = 6 AWG
- Wire/Cable Size = 18 AWG
- Madison Cable
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Automotive Application
- Region = Americas
- Number of Conductors = 4
- Wire/Cable Type = 300 Volt Rating
|
- Wire/Cable Size = 14 AWG
- Wire/Cable Size = 18 AWG
- Madison Cable
|
| Not reviewed for RoHS Compliance, Not reviewed for solder process capability |
|
|
|

|
- Automotive Application
- Region = Americas
- Number of Conductors = 4
- Wire/Cable Type = 600 Volt Rating
|
- Wire/Cable Size = 10 AWG
- Wire/Cable Size = 18 AWG
- Madison Cable
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Automotive Application
- Region = Americas
- Number of Conductors = 4
- Wire/Cable Type = 600 Volt Rating
|
- Wire/Cable Size = 14 AWG
- Wire/Cable Size = 18 AWG
- Madison Cable
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Automotive Application
- Region = Americas
- Number of Conductors = 4
- Wire/Cable Type = 600 Volt Rating
|
- Wire/Cable Size = 8 AWG
- Wire/Cable Size = 18 AWG
- Madison Cable
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Automotive Application
- Region = Americas
- Number of Conductors = 4
- Wire/Cable Type = 600 Volt Rating
|
- Wire/Cable Size = 6 AWG
- Wire/Cable Size = 18 AWG
- Madison Cable
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Automotive Application
- Region = Americas
- Number of Conductors = 4
- Wire/Cable Type = 300 Volt Rating
|
- Wire/Cable Size = 14 AWG
- Wire/Cable Size = 18 AWG
- Madison Cable
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- DeviceNET Application
- Region = Americas
- Number of Conductors = 4
- 2 Pairs
- Wire/Cable Type = Paired - Solid
|
- Wire/Cable Size = 22 AWG
- Wire/Cable Size = 24 AWG
- Shielded
- Insulation Diameter = 1.96 [.077] Max. mm [in]
- Insulation Diameter = 1.40 [.055] mm [in]
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Gigabit Ethernet Application
- Region = EMEA
- 4 Pairs
- Performance Category = Cat 5e
- Wire/Cable Type = Twisted Pair - Solid
|
- Wire/Cable Size = 24 AWG
- Not Shielded
- Overall Cable Diameter = 6.25 mm
- Length = 304.80 M
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Gigabit Ethernet Application
- Region = EMEA
- Number of Conductors = 8
- 4 Pairs
- Performance Category = Cat 5e
|
- Wire/Cable Type = Twisted Pair - Stranded
- Wire/Cable Size = 24 AWG
- Not Shielded
- Overall Cable Diameter = 6.90 mm
- Length = 304.80 M
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Gigabit Ethernet Application
- Region = EMEA
- Number of Conductors = 8
- 4 Pairs
- Performance Category = Cat 5e
|
- Wire/Cable Type = Twisted Pair - Solid
- Wire/Cable Size = 24 AWG
- Shielded
- Overall Cable Diameter = 6.35 mm
- Length = 304.80 M
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Gigabit Ethernet Application
- Region = EMEA
- Number of Conductors = 8
- 4 Pairs
- Performance Category = Cat 5e
|
- Wire/Cable Type = Twisted Pair - Stranded
- Wire/Cable Size = 24 AWG
- Shielded
- Overall Cable Diameter = 7.26 mm
- Length = 304.80 M
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Ethernet Application
- Region = Americas
- Number of Conductors = 4
- Performance Category = Cat 5e
- Wire/Cable Type = Solid
|
- Wire/Cable Size = 22 AWG
- Shielded
- Overall Cable Diameter = 6.50 mm
- Length = 100.00 M
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Gigabit Ethernet Application
- Region = Americas
- Number of Conductors = 8
- Performance Category = Cat 5e
- Wire/Cable Type = Stranded
|
- Wire/Cable Size = 26 AWG
- Shielded
- Overall Cable Diameter = 6.50 mm
- Length = 100.00 M
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Ethernet Application
- Region = Americas
- Number of Conductors = 4
- Performance Category = Cat 5e
- Wire/Cable Type = Stranded
|
- Wire/Cable Size = 22 AWG
- Shielded
- Overall Cable Diameter = 6.50 mm
- Length = 100.00 M
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|