| Part |
Differing Features |

|
- Terminator
- Terminator Type = SolderShield Device
- Large Cable Size
- Cable Type = Single or Multi-Conductors Shielded
- Electroless Nickel Finish
|
- Cable Bundle Diameter (Min.) = 3.10 mm
- Cable Bundle Diameter (Max.) = 6.90 mm
- Cable Shield Diameter (Min.) = 2.40 mm
- Cable Shield Diameter (Max.) = 5.30 mm
- Wire Bundle Diameter (Max.) = 4.20 mm
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Terminator
- Terminator Type = SolderShield Device
- Small Cable Size
- Cable Type = Single or Multi-Conductors Shielded
- 2 22 AWG Shielded Pairs, Max.
|
- 1 20 AWG Shielded Pairs, Max.
- Cadmium Plating over Electroless Nickel Finish
- Cable Bundle Diameter (Min.) = 3.10 mm
- Cable Bundle Diameter (Max.) = 6.90 mm
- Cable Shield Diameter (Min.) = 2.40 mm
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Terminator
- Terminator Type = SolderShield Device
- Small Cable Size
- Cable Type = Single or Multi-Conductors Shielded
- 2 22 AWG Shielded Pairs, Max.
|
- 1 20 AWG Shielded Pairs, Max.
- Electroless Nickel Finish
- Cable Bundle Diameter (Min.) = 3.10 mm
- Cable Bundle Diameter (Max.) = 6.90 mm
- Cable Shield Diameter (Min.) = 2.40 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Terminator
- Terminator Type = Heat Shrinkable Tubing
- Cable Type = Single or Multi-Conductors Unshielded
- 0 22 AWG Shielded Pairs, Max.
|
- 0 20 AWG Shielded Pairs, Max.
- Cadmium Plating over Electroless Nickel Finish
- Wire Bundle Diameter (Max.) = 4.20 mm
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Terminator
- Terminator Type = Heat Shrinkable Tubing
- Cable Type = Single or Multi-Conductors Unshielded
- 0 22 AWG Shielded Pairs, Max.
|
- 0 20 AWG Shielded Pairs, Max.
- Electroless Nickel Finish
- Wire Bundle Diameter (Max.) = 4.20 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Terminator
- Terminator Type = SolderShield Device
- Medium Cable Size
- Cable Type = Single or Multi-Conductors Shielded
- 4 22 AWG Shielded Pairs, Max.
|
- 3 20 AWG Shielded Pairs, Max.
- Cadmium Plating over Electroless Nickel Finish
- Cable Bundle Diameter (Min.) = 4.30 mm
- Cable Bundle Diameter (Max.) = 8.90 mm
- Cable Shield Diameter (Min.) = 3.50 mm
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Terminator
- Terminator Type = SolderShield Device
- Medium Cable Size
- Cable Type = Single or Multi-Conductors Shielded
- 4 22 AWG Shielded Pairs, Max.
|
- 3 20 AWG Shielded Pairs, Max.
- Electroless Nickel Finish
- Cable Bundle Diameter (Min.) = 4.30 mm
- Cable Bundle Diameter (Max.) = 8.90 mm
- Cable Shield Diameter (Min.) = 3.50 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Terminator
- Terminator Type = SolderShield Device
- Large Cable Size
- Cable Type = Single or Multi-Conductors Shielded
- Cadmium Plating over Electroless Nickel Finish
|
- Cable Bundle Diameter (Min.) = 5.00 mm
- Cable Bundle Diameter (Max.) = 11.80 mm
- Cable Shield Diameter (Min.) = 4.00 mm
- Cable Shield Diameter (Max.) = 11.80 mm
- Wire Bundle Diameter (Max.) = 7.50 mm
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Terminator
- Terminator Type = SolderShield Device
- Large Cable Size
- Cable Type = Single or Multi-Conductors Shielded
- Electroless Nickel Finish
|
- Cable Bundle Diameter (Min.) = 5.00 mm
- Cable Bundle Diameter (Max.) = 11.80 mm
- Cable Shield Diameter (Min.) = 4.00 mm
- Cable Shield Diameter (Max.) = 11.80 mm
- Wire Bundle Diameter (Max.) = 7.50 mm
|
| Not reviewed for RoHS Compliance, Not applicable for solder process capability |
|
|
|

|
- Accessory
- Accessory Type = Dummy Plug
|
- Cadmium Plating over Electroless Nickel Finish
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Accessory
- Accessory Type = Dummy Plug
|
- Electroless Nickel Finish
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|