| Part |
Differing Features |

|
- 2.54 mm Centerline
- Wire Size - Details = 22 (7/30TC)
- Number of Conductors = 2
- Ribbon Cable Outside Conductor Spacing = 2.54 mm
- Width = 5.08 mm
|
- Height = 1.30 mm
- Voltage Rating = 300 VAC
- PVC Insulation Material
- Temperature Range = -20 - 105 °C
- AMP
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 2.54 mm Centerline
- Wire Size - Details = 26 (7/34TC)
- Number of Conductors = 5
- Ribbon Cable Outside Conductor Spacing = 10.16 mm
- Width = 12.70 mm
|
- Height = .99 mm
- Voltage Rating = 300 VAC
- PVC Insulation Material
- Temperature Range = -20 - 105 °C
- Madison Cable
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 1.27 mm Centerline
- Wire Size - Details = 28 (7/36TC)
- Number of Conductors = 9
- Ribbon Cable Outside Conductor Spacing = 10.16 mm
- Width = 11.43 mm
|
- Height = .89 mm
- Voltage Rating = 300 VAC
- PVC Insulation Material
- Temperature Range = -20 - 105 °C
- Madison Cable
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 1.00 mm Centerline
- Wire Size - Details = 28 (7/36TC)
- Number of Conductors = 10
- Ribbon Cable Outside Conductor Spacing = 9.00 mm
- Width = 10.00 mm
|
- Height = .79 mm
- Voltage Rating = 150 VAC
- PVC Insulation Material
- Temperature Range = -20 - 105 °C
- Madison Cable
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- .64 mm Centerline
- Wire Size - Details = 30 (7/38 TC)
- Number of Conductors = 50
- Ribbon Cable Outside Conductor Spacing = 31.12 mm
- Width = 31.75 mm
|
- Height = .68 mm
- Voltage Rating = 150 VAC
- PVC Insulation Material
- Temperature Range = -20 - 105 °C
- Madison Cable
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- 1.27 mm Centerline
- Wire Size - Details = 28 (7/36TC)
- Number of Conductors = 9
- Ribbon Cable Outside Conductor Spacing = 10.16 mm
- Width = 11.43 mm
|
- Height = .89 mm
- Voltage Rating = 300 VAC
- PVC Insulation Material
- Temperature Range = -20 - 105 °C
- Madison Cable
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 1.27 mm Centerline
- Wire Size - Details = 28 (7/36TC)
- Number of Conductors = 10
- Ribbon Cable Outside Conductor Spacing = 11.43 mm
- Width = 12.70 mm
|
- Height = .89 mm
- Voltage Rating = 300 VAC
- PVC Insulation Material
- Temperature Range = -20 - 105 °C
- Madison Cable
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 1.27 mm Centerline
- Wire Size - Details = 28 (7/36TC)
- Number of Conductors = 10
- Ribbon Cable Outside Conductor Spacing = 11.43 mm
- Width = 12.70 mm
|
- Height = .89 mm
- Voltage Rating = 300 VAC
- PVC Insulation Material
- Temperature Range = -20 - 105 °C
- AMP
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 1.27 mm Centerline
- Wire Size - Details = 28 (7/36TC)
- Number of Conductors = 64
- Ribbon Cable Outside Conductor Spacing = 80.01 mm
- Width = 81.28 mm
|
- Height = .89 mm
- Voltage Rating = 300 VAC
- PVC Insulation Material
- Temperature Range = -20 - 105 °C
- Madison Cable
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- 1.27 mm Centerline
- Wire Size - Details = 28 (7/36TC)
- Number of Conductors = 20
- Ribbon Cable Outside Conductor Spacing = 24.13 mm
- Width = 25.40 mm
|
- Height = .89 mm
- Voltage Rating = 300 VAC
- PVC Insulation Material
- Temperature Range = -20 - 105 °C
- Madison Cable
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 1.27 mm Centerline
- Wire Size - Details = 28 (7/36TC)
- Number of Conductors = 20
- Ribbon Cable Outside Conductor Spacing = 24.13 mm
- Width = 25.40 mm
|
- Height = .89 mm
- Voltage Rating = 300 VAC
- PVC Insulation Material
- Temperature Range = -20 - 105 °C
- Madison Cable
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 1.27 mm Centerline
- Wire Size - Details = 28 (7/36TC)
- Number of Conductors = 34
- Ribbon Cable Outside Conductor Spacing = 41.91 mm
- Width = 43.18 mm
|
- Height = .89 mm
- Voltage Rating = 300 VAC
- PVC Insulation Material
- Temperature Range = -20 - 105 °C
- AMP
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- .64 mm Centerline
- Wire Size - Details = 30 (SBC)
- Number of Conductors = 40
- Ribbon Cable Outside Conductor Spacing = 24.77 mm
- Width = 25.40 mm
|
- Height = .64 mm
- Voltage Rating = 150 VAC
- PVC Insulation Material
- Temperature Range = -20 - 105 °C
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 1.27 mm Centerline
- Wire Size - Details = 28 (7/36TC)
- Number of Conductors = 40
- Ribbon Cable Outside Conductor Spacing = 49.53 mm
- Width = 50.80 mm
|
- Height = .89 mm
- Voltage Rating = 300 VAC
- PVC Insulation Material
- Temperature Range = -20 - 105 °C
- Madison Cable
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 1.27 mm Centerline
- Wire Size - Details = 28 (7/36TC)
- Number of Conductors = 40
- Ribbon Cable Outside Conductor Spacing = 49.53 mm
- Width = 50.80 mm
|
- Height = .89 mm
- Voltage Rating = 300 VAC
- PVC Insulation Material
- Temperature Range = -20 - 105 °C
- Madison Cable
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 1.00 mm Centerline
- Wire Size - Details = 28 (7/36TC)
- Number of Conductors = 44
- Ribbon Cable Outside Conductor Spacing = 43.00 mm
- Width = 44.00 mm
|
- Height = .79 mm
- Voltage Rating = 150 VAC
- PVC Insulation Material
- Temperature Range = -20 - 105 °C
- Madison Cable
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 1.27 mm Centerline
- Wire Size - Details = 28 (7/36TC)
- Number of Conductors = 50
- Ribbon Cable Outside Conductor Spacing = 62.23 mm
- Width = 63.50 mm
|
- Height = .89 mm
- Voltage Rating = 300 VAC
- PVC Insulation Material
- Temperature Range = -20 - 105 °C
- Madison Cable
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 1.27 mm Centerline
- Wire Size - Details = 28 (7/36TC)
- Number of Conductors = 60
- Ribbon Cable Outside Conductor Spacing = 74.93 mm
- Width = 76.20 mm
|
- Height = .89 mm
- Voltage Rating = 300 VAC
- PVC Insulation Material
- Temperature Range = -20 - 105 °C
- Madison Cable
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 1.27 mm Centerline
- Wire Size - Details = 28 (7/36TC)
- Number of Conductors = 60
- Ribbon Cable Outside Conductor Spacing = 74.93 mm
- Width = 76.20 mm
|
- Height = .89 mm
- Voltage Rating = 300 VAC
- PVC Insulation Material
- Temperature Range = -20 - 105 °C
- Madison Cable
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- .64 mm Centerline
- Wire Size - Details = 30 (SBC)
- Number of Conductors = 80
- Ribbon Cable Outside Conductor Spacing = 50.17 mm
- Width = 50.80 mm
|
- Height = .64 mm
- Voltage Rating = 150 VAC
- PVC Insulation Material
- Temperature Range = -20 - 105 °C
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|