• English
Home > Products > Wire, Cable, Cable Assemblies > Wire & Cable > Product Feature Selector

High Performance Cables for Computing and Mass Storage Product Feature Selector

Narrow Results

Cable Type
Product Series
Conductor Configuration
Wire Size - Details
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
  • RoHS compliant
  • ELV compliant
  • Common to all 4 remaining products
Lead Free Solder Processes Lead Free Solder Processes Explanation
  • Not relevant for lead free process
  • Common to all 4 remaining products
Brand
  • Madison Cable
  • Common to all 4 remaining products
Showing 1 - 4 of 4 Matching Products

Product Line Information

Export To Excel

Part Differing Features
Click here for product details for 04PBCLF001

  • Cable Type = Fiber Channel
  • Product Series = TurboQuadR
  • Quad Conductor Configuration
  • Number of Conductors = 4
  • Wire Size - Details = 30 (7/38 TC)
  • Differential Impedance = 150 Ω
  • Overall Cable Dimension = 4.70 mm
  • Mutual Capacitance = 10.0 pF/ft
  • Flexible
  • Insulation Diameter = 1.04 [.042] mm [in]
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 06WFZLF003

  • Cable Type = (SDL) Shielded Data Link
  • Product Series = Shielded Data Link
  • Flat Conductor Configuration
  • Number of Conductors = 6
  • Wire Size - Details = 24 (7/32TC)
  • Impedance = 50 Ω
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 08WFZLF003

  • Cable Type = (SDL) Shielded Data Link
  • Product Series = Shielded Data Link
  • Flat Conductor Configuration
  • Number of Conductors = 8
  • Wire Size - Details = 24 (7/32TC)
  • Impedance = 50 Ω
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 68KBILF002

  • Cable Type = HIPPI/IPI
  • Product Series = Internal Use
  • Pair Conductor Configuration
  • 34 Pairs
  • Wire Size - Details = 30 (7/38 TC)
  • Differential Impedance = 130 Ω
  • Overall Cable Dimension = 7.87 mm
  • Single Ended Impedance = 88 Ω
  • Mutual Capacitance = 14.0 pF/ft
  • Single Ended Capacitance = 20.0 pF/ft
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Showing 1 - 4 of 4 Matching Products

Product Line Information

Export To Excel

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.