• English
Home > Products > Connectors & Connector Components > Input/Output (Box to Box) > Product Feature Selector

HexaShield Adapters and Ferrule Kits Product Feature Selector

Narrow Results

Connector Code Connector Code Explanation
Material Material Explanation
Braid Braid Explanation
Lead Free Solder Processes Lead Free Solder Processes Explanation
Brand
  • Raychem
  • Common to all 270 remaining products
Showing 1 - 20 of 270 Matching Products
Previous Previous [1] 2 3 4 5 ... 14 Next Next
Part Differing Features
Click here for product details for HEX40-AB-00-23-A10-1

  • Connector Code = 40
  • Aluminum Alloy Material
  • Cadmium Plating over Electroless Nickel Finish
  • Straight
  • Shell Size = 23
  • Shell Size = H
  • Length of Adapter = Standard
  • 10 Ferrules
  • Overbraid Termination = No Overbraid
  • Star Style = Standard
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for HEX40-AB-00-23-A10-1-DS

  • Connector Code = 40
  • Aluminum Alloy Material
  • Cadmium Plating over Electroless Nickel Finish
  • Straight
  • Shell Size = 23
  • Shell Size = H
  • Length of Adapter = Standard
  • 10 Ferrules
  • Overbraid Termination = No Overbraid
  • Star Style = Drilled
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for HEX40-AB-00-23-A13-1

  • Connector Code = 40
  • Aluminum Alloy Material
  • Cadmium Plating over Electroless Nickel Finish
  • Straight
  • Shell Size = 23
  • Shell Size = H
  • Length of Adapter = Standard
  • 13 Ferrules
  • Overbraid Termination = No Overbraid
  • Star Style = Split and Standard
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for HEX40-AB-00-25-A12-1

  • Connector Code = 40
  • Aluminum Alloy Material
  • Cadmium Plating over Electroless Nickel Finish
  • Straight
  • Shell Size = 25
  • Shell Size = I
  • Length of Adapter = Standard
  • 12 Ferrules
  • Overbraid Termination = No Overbraid
  • Star Style = Standard
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for HEX40-AB-00-25-A12-1-DS

  • Connector Code = 40
  • Aluminum Alloy Material
  • Cadmium Plating over Electroless Nickel Finish
  • Straight
  • Shell Size = 25
  • Shell Size = I
  • Length of Adapter = Standard
  • 12 Ferrules
  • Overbraid Termination = No Overbraid
  • Star Style = Drilled
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for HEX40-AB-00-25-A17-1

  • Connector Code = 40
  • Aluminum Alloy Material
  • Cadmium Plating over Electroless Nickel Finish
  • Straight
  • Shell Size = 25
  • Shell Size = I
  • Length of Adapter = Standard
  • 17 Ferrules
  • Overbraid Termination = No Overbraid
  • Star Style = Split and Standard
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for HEX40-AB-90-11-A2-1

  • Connector Code = 40
  • Aluminum Alloy Material
  • Cadmium Plating over Electroless Nickel Finish
  • 90°
  • Shell Size = 11
  • Shell Size = B
  • Length of Adapter = Standard
  • 2 Ferrules
  • Overbraid Termination = No Overbraid
  • Star Style = Standard
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for HEX40-AB-90-11-A2-2

  • Connector Code = 40
  • Aluminum Alloy Material
  • Cadmium Plating over Electroless Nickel Finish
  • 90°
  • Shell Size = 11
  • Shell Size = B
  • Length of Adapter = Standard
  • 2 Ferrules
  • Overbraid Termination = Tinel-Lock
  • Star Style = Standard
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for HEX40-AB-90-13-A3-1

  • Connector Code = 40
  • Aluminum Alloy Material
  • Cadmium Plating over Electroless Nickel Finish
  • 90°
  • Shell Size = 13
  • Shell Size = C
  • Length of Adapter = Standard
  • 3 Ferrules
  • Overbraid Termination = No Overbraid
  • Star Style = Standard
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for HEX40-AB-90-13-A3-2

  • Connector Code = 40
  • Aluminum Alloy Material
  • Cadmium Plating over Electroless Nickel Finish
  • 90°
  • Shell Size = 13
  • Shell Size = C
  • Length of Adapter = Standard
  • 3 Ferrules
  • Overbraid Termination = Tinel-Lock
  • Star Style = Standard
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for HEX40-AB-90-15-A5-1

  • Connector Code = 40
  • Aluminum Alloy Material
  • Cadmium Plating over Electroless Nickel Finish
  • 90°
  • Shell Size = 15
  • Shell Size = D
  • Length of Adapter = Standard
  • 5 Ferrules
  • Overbraid Termination = No Overbraid
  • Star Style = Standard
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for HEX41-AB-00-13-A3-1

  • Connector Code = 41
  • Aluminum Alloy Material
  • Cadmium Plating over Electroless Nickel Finish
  • Straight
  • Shell Size = 12
  • Shell Size = 13
  • Length of Adapter = Standard
  • 3 Ferrules
  • Overbraid Termination = No Overbraid
  • Star Style = Standard
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for HEX41-AB-00-13-A3-2

  • Connector Code = 41
  • Aluminum Alloy Material
  • Cadmium Plating over Electroless Nickel Finish
  • Straight
  • Shell Size = 12
  • Shell Size = 13
  • Length of Adapter = Standard
  • 3 Ferrules
  • Overbraid Termination = Tinel-Lock
  • Star Style = Standard
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for HEX41-AB-00-15-A5-1

  • Connector Code = 41
  • Aluminum Alloy Material
  • Cadmium Plating over Electroless Nickel Finish
  • Straight
  • Shell Size = 14
  • Shell Size = 15
  • Length of Adapter = Standard
  • 5 Ferrules
  • Overbraid Termination = No Overbraid
  • Star Style = Standard
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for HEX41-AB-00-17-A6-1

  • Connector Code = 41
  • Aluminum Alloy Material
  • Cadmium Plating over Electroless Nickel Finish
  • Straight
  • Shell Size = 16
  • Shell Size = 17
  • Length of Adapter = Standard
  • 6 Ferrules
  • Overbraid Termination = No Overbraid
  • Star Style = Standard
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for HEX41-AB-00-21-A9-1

  • Connector Code = 41
  • Aluminum Alloy Material
  • Cadmium Plating over Electroless Nickel Finish
  • Straight
  • Shell Size = 20
  • Shell Size = 21
  • Length of Adapter = Standard
  • 9 Ferrules
  • Overbraid Termination = No Overbraid
  • Star Style = Standard
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for HEX41-AB-00-23-A10-1

  • Connector Code = 41
  • Aluminum Alloy Material
  • Cadmium Plating over Electroless Nickel Finish
  • Straight
  • Shell Size = 22
  • Shell Size = 23
  • Length of Adapter = Standard
  • 10 Ferrules
  • Overbraid Termination = No Overbraid
  • Star Style = Standard
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for HEX41-AB-00-25-A12-1

  • Connector Code = 41
  • Aluminum Alloy Material
  • Cadmium Plating over Electroless Nickel Finish
  • Straight
  • Shell Size = 24
  • Shell Size = 25
  • Length of Adapter = Standard
  • 12 Ferrules
  • Overbraid Termination = No Overbraid
  • Star Style = Standard
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for HEX41-AB-90-21-A9-1

  • Connector Code = 41
  • Aluminum Alloy Material
  • Cadmium Plating over Electroless Nickel Finish
  • 90°
  • Shell Size = 20
  • Shell Size = 21
  • Length of Adapter = Standard
  • 9 Ferrules
  • Overbraid Termination = No Overbraid
  • Star Style = Standard
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for HEX54-AB-00-13-A3-1

  • Connector Code = 54
  • Aluminum Alloy Material
  • Cadmium Plating over Electroless Nickel Finish
  • Straight
  • Shell Size = 12
  • Shell Size = 12S
  • Length of Adapter = Standard
  • 3 Ferrules
  • Overbraid Termination = No Overbraid
  • Star Style = Standard
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Showing 1 - 20 of 270 Matching Products
Previous Previous [1] 2 3 4 5 ... 14 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel