• English
Home > Products > Relays, Switches and Sensors > Switches & Knobs > Product Feature Selector

Power Toggle Switches Product Feature Selector

Narrow Results

Configuration (Pole-Throw)
Toggle Length (mm) - Switch to in
Toggle Style
Termination Type
Brand
Showing 1 - 20 of 97 Matching Products
Previous Previous [1] 2 3 4 5 Next Next
Part Differing Features
No Image Available

  • Double Pole - Single Throw Configuration (Pole-Throw)
  • Toggle Length = 17.04 mm
  • Toggle Style = Baton
  • Bushing Length = 11.50 mm
  • Termination Type = Screw-In Terminal
  • Alcoswitch
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
No Image Available

  • Double Pole - Single Throw Configuration (Pole-Throw)
  • Toggle Length = 20.65 mm
  • Toggle Style = Baton
  • Bushing Length = 11.91 mm
  • Termination Type = Screw-In Terminal
  • Alcoswitch
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
No Image Available

  • Double Pole - Single Throw Configuration (Pole-Throw)
  • Toggle Length = 17.07 mm
  • Toggle Style = Baton
  • Bushing Length = 11.91 mm
  • Termination Type = Screw-In Terminal
  • Alcoswitch
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
No Image Available

  • Double Pole - Single Throw Configuration (Pole-Throw)
  • Toggle Length = 16.28 mm
  • Toggle Style = Baton
  • Bushing Length = 8.74 mm
  • Termination Type = Screw-In Terminal
  • Alcoswitch
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
No Image Available

  • Double Pole - Single Throw Configuration (Pole-Throw)
  • Toggle Length = 9.52 mm
  • Toggle Style = Baton with Ball
  • Bushing Length = 8.74 mm
  • Termination Type = Screw-In Terminal
  • Alcoswitch
Not reviewed for RoHS Compliance, Not reviewed for solder process capability
No Image Available

  • Double Pole - Single Throw Configuration (Pole-Throw)
  • Toggle Length = 13.20 mm
  • Toggle Style = Baton with Ball
  • Bushing Length = 8.74 mm
  • Termination Type = Screw-In Terminal
  • Alcoswitch
Not reviewed for RoHS Compliance, Not reviewed for solder process capability
No Image Available

  • Double Pole - Single Throw Configuration (Pole-Throw)
  • Toggle Length = 12.70 mm
  • Toggle Style = BALL
  • Bushing Length = 11.50 mm
  • Termination Type = Screw-In Terminal
  • Alcoswitch
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
No Image Available

  • Double Pole - Single Throw Configuration (Pole-Throw)
  • Toggle Length = 16.23 mm
  • Toggle Style = Baton
  • Bushing Length = 11.89 mm
  • Termination Type = Screw-In Terminal
  • Alcoswitch
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
No Image Available

  • Double Pole - Single Throw Configuration (Pole-Throw)
  • Toggle Length = 17.04 mm
  • Toggle Style = Baton
  • Bushing Length = 11.50 mm
  • Termination Type = Screw-In Terminal
  • Alcoswitch
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
No Image Available

  • Double Pole - Single Throw Configuration (Pole-Throw)
  • Toggle Length = 17.70 mm
  • Toggle Style = Baton
  • Bushing Length = 11.91 mm
  • Termination Type = Screw-In Terminal
  • Alcoswitch
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
No Image Available

  • Double Pole - Single Throw Configuration (Pole-Throw)
  • Toggle Length = 17.88 mm
  • Toggle Style = Baton
  • Bushing Length = 8.74 mm
  • Termination Type = Screw-In Terminal
  • Alcoswitch
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
No Image Available

  • Double Pole - Single Throw Configuration (Pole-Throw)
  • Toggle Length = 17.30 mm
  • Toggle Style = Baton
  • Bushing Length = 8.74 mm
  • Termination Type = Screw-In Terminal
  • Alcoswitch
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
No Image Available

  • Double Pole - Single Throw Configuration (Pole-Throw)
  • Toggle Length = 16.66 mm
  • Toggle Style = Baton
  • Bushing Length = 11.91 mm
  • Termination Type = Screw-In Terminal
  • Alcoswitch
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
No Image Available

  • Double Pole - Single Throw Configuration (Pole-Throw)
  • Toggle Length = 20.27 mm
  • Toggle Style = Baton
  • Bushing Length = 11.91 mm
  • Termination Type = Screw-In Terminal
  • Alcoswitch
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
No Image Available

  • Double Pole - Single Throw Configuration (Pole-Throw)
  • Toggle Length = 17.04 mm
  • Toggle Style = Baton
  • Bushing Length = 11.91 mm
  • Termination Type = Screw-In Terminal
  • Alcoswitch
Not reviewed for RoHS Compliance, Not reviewed for solder process capability
No Image Available

  • Double Pole - Single Throw Configuration (Pole-Throw)
  • Toggle Length = 17.04 mm
  • Toggle Style = Baton
  • Bushing Length = 11.91 mm
  • Termination Type = Screw-In Terminal
  • Alcoswitch
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
No Image Available

  • Double Pole - Single Throw Configuration (Pole-Throw)
  • Toggle Length = 13.16 mm
  • Toggle Style = Baton with Ball
  • Bushing Length = 11.89 mm
  • Termination Type = Screw-In Terminal
  • Alcoswitch
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
No Image Available

  • Double Pole - Single Throw Configuration (Pole-Throw)
  • Toggle Length = 19.25 mm
  • Toggle Style = Baton
  • Bushing Length = 11.91 mm
  • Termination Type = Screw-In Terminal
  • Alcoswitch
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
No Image Available

  • Double Pole - Single Throw Configuration (Pole-Throw)
  • Toggle Length = 17.12 mm
  • Toggle Style = Baton
  • Bushing Length = 11.91 mm
  • Termination Type = Screw-In Terminal
  • Alcoswitch
Not reviewed for RoHS Compliance, Not reviewed for solder process capability
No Image Available

  • Double Pole - Single Throw Configuration (Pole-Throw)
  • Toggle Length = 17.12 mm
  • Toggle Style = Baton
  • Bushing Length = 11.91 mm
  • Termination Type = Screw-In Terminal
  • Alcoswitch
Not reviewed for RoHS Compliance, Not reviewed for solder process capability
Showing 1 - 20 of 97 Matching Products
Previous Previous [1] 2 3 4 5 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel