| Part |
Differing Features |

|
- Module Type = Signal Only
- Module Length = 26.80 mm
- 30 Signal Positions
- 0 Power Positions
- Not Hot Pluggable
|
- Post Type = Compliant Post
- PCB Thickness, Recommended = 1.60 mm
- PCB Tail Length = 1.50 mm
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Module Type = Power Only
- Module Length = 39.70 mm
- 0 Signal Positions
- 6 Power Positions
- Not Hot Pluggable
|
- Post Type = Compliant Post
- PCB Thickness, Recommended = 2.36 mm
- PCB Tail Length = 5.08 mm
- Elcon
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Module Type = Power Only
- Module Length = 39.70 mm
- 6 Power Positions
- Hot Pluggable
|
- Post Type = Short Tail
- PCB Thickness, Recommended = 1.60 mm
- PCB Tail Length = 3.56 mm
- Elcon
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Module Type = Signal Only
- Module Length = 39.70 mm
- 24 Signal Positions
- 0 Power Positions
- Not Hot Pluggable
|
- Post Type = Compliant Post
- PCB Thickness, Recommended = 2.36 mm
- PCB Tail Length = 5.08 mm
- Elcon
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Module Type = Signal Only
- Module Length = 26.80 mm
- 16 Signal Positions
- Not Hot Pluggable
|
- Post Type = Compliant Post
- PCB Thickness, Recommended = 2.36 mm
- PCB Tail Length = 5.08 mm
- Elcon
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Module Type = Power Only
- Module Length = 26.80 mm
- 0 Signal Positions
- 4 Power Positions
- Not Hot Pluggable
|
- Post Type = Compliant Post
- PCB Thickness, Recommended = 2.36 mm
- PCB Tail Length = 5.08 mm
- Elcon
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Module Type = Power Only
- Module Length = 26.80 mm
- 0 Signal Positions
- 4 Power Positions
- Not Hot Pluggable
|
- Post Type = Short Tail
- PCB Thickness, Recommended = 1.60 mm
- PCB Tail Length = 3.56 mm
- Elcon
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Module Type = Power and Signal
- Module Length = 39.70 mm
- 8 Signal Positions
- 4 Power Positions
- Not Hot Pluggable
|
- Post Type = Compliant Post
- PCB Thickness, Recommended = 2.36 mm
- PCB Tail Length = 5.08 mm
- Elcon
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Module Type = Power Only
- Module Length = 26.80 mm
- 0 Signal Positions
- 4 Power Positions
- Hot Pluggable
|
- Post Type = Compliant Post
- PCB Thickness, Recommended = 2.36 mm
- PCB Tail Length = 5.08 mm
- Elcon
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Module Type = Power Only
- Module Length = 26.80 mm
- 4 Power Positions
- Not Hot Pluggable
|
- Post Type = Press-Fit
- PCB Thickness, Recommended = 3.18 mm
- PCB Tail Length = 5.08 mm
- Elcon
|
| 5 of 6 EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Module Type = Signal Only
- Module Length = 26.80 mm
- 16 Signal Positions
- Not Hot Pluggable
|
- Post Type = Press-Fit
- PCB Thickness, Recommended = 3.18 mm
- PCB Tail Length = 5.08 mm
- Elcon
|
| 5 of 6 EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Module Type = Power and Signal
- Module Length = 26.80 mm
- 8 Signal Positions
- 2 Power Positions
- Not Hot Pluggable
|
- Post Type = Short Tail
- PCB Thickness, Recommended = 1.60 mm
- PCB Tail Length = 3.56 mm
- Elcon
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Module Type = Power and Signal
- Module Length = 26.80 mm
- 8 Signal Positions
- 2 Power Positions
- Not Hot Pluggable
|
- Post Type = Long Tail
- PCB Thickness, Recommended = 3.18 mm
- PCB Tail Length = 5.08 mm
- Elcon
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Module Type = Power and Signal
- Module Length = 26.80 mm
- 8 Signal Positions
- 2 Power Positions
- Not Hot Pluggable
|
- Post Type = Compliant Post
- PCB Thickness, Recommended = 2.36 mm
- PCB Tail Length = 5.08 mm
- Elcon
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Module Type = Power Only
- Module Length = 26.80 mm
- 0 Signal Positions
- 4 Power Positions
- Hot Pluggable
|
- Post Type = Short Tail
- PCB Thickness, Recommended = 1.60 mm
- PCB Tail Length = 3.56 mm
- Elcon
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Module Type = Power Only
- Module Length = 26.80 mm
- 0 Signal Positions
- 4 Power Positions
- Hot Pluggable
|
- Post Type = Long Tail
- PCB Thickness, Recommended = 3.18 mm
- PCB Tail Length = 5.08 mm
- Elcon
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Module Type = Power Only
- Module Length = 39.70 mm
- 6 Power Positions
- Hot Pluggable
|
- Post Type = Compliant Post
- PCB Thickness, Recommended = 3.18 mm
- PCB Tail Length = 5.08 mm
- Elcon
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Module Type = Power Only
- Module Length = 39.70 mm
- 6 Power Positions
- Hot Pluggable
|
- Post Type = Long Tail
- PCB Thickness, Recommended = 3.18 mm
- PCB Tail Length = 5.08 mm
- Elcon
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Module Type = Signal Only
- Module Length = 39.70 mm
- 24 Signal Positions
- 0 Power Positions
- Not Hot Pluggable
|
- Post Type = Long Tail
- PCB Thickness, Recommended = 3.18 mm
- PCB Tail Length = 5.08 mm
- Elcon
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Module Type = Signal Only
- Module Length = 39.70 mm
- 24 Signal Positions
- 0 Power Positions
- Not Hot Pluggable
|
- Post Type = Short Tail
- PCB Thickness, Recommended = 1.60 mm
- PCB Tail Length = 3.56 mm
- Elcon
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|