| Part |
Differing Features |

|
- Contact - Arrangement = 4 Form C, 4PDT, 4 C/O
- AC Actuating System
- Input Voltage = 115 VAC
- Coil Current = .215 A
|
- Coil - Resistance = 66 Ω
- Coil - Rated Power = 6.50 W
- Non-Latching Coil - Magnetic System
- Base Dimensions = 66.68 x 66.68 mm
|
| Not EU RoHS or ELV Compliant, Not solder process capable |
|
|
|

|
- Contact - Arrangement = 4 Form C, 4PDT, 4 C/O
- AC Actuating System
- Input Voltage = 440 VAC
- Coil Current = .045 A
|
- Coil - Resistance = 1256 Ω
- Coil - Rated Power = 5.10 W
- Non-Latching Coil - Magnetic System
- Base Dimensions = 66.68 x 66.68 mm
|
| Not EU RoHS or ELV Compliant, Not solder process capable |
|
|
|

|
- Contact - Arrangement = 8 Form C, 8PDT, 8 C/O
- AC Actuating System
- Input Voltage = 115 VAC
- Coil Current = .215 A
|
- Coil - Resistance = 66 Ω
- Coil - Rated Power = 6.50 W
- Non-Latching Coil - Magnetic System
- Base Dimensions = 66.68 x 66.68 mm
|
| Not EU RoHS or ELV Compliant, Not solder process capable |
|
|
|

|
- Contact - Arrangement = 8 Form C, 8PDT, 8 C/O
- AC Actuating System
- Input Voltage = 440 VAC
- Coil Current = .045 A
|
- Coil - Resistance = 1256 Ω
- Coil - Rated Power = 5.10 W
- Non-Latching Coil - Magnetic System
- Base Dimensions = 66.68 x 66.68 mm
|
| Not EU RoHS or ELV Compliant, Not solder process capable |
|
|
|

|
- Contact - Arrangement = 4 Form C, 4PDT, 4 C/O
- DC Actuating System
- Input Voltage = 28 VDC
- Coil Current = .362 A
|
- Coil - Resistance = 76 Ω
- Coil - Rated Power = 10.00 W
- Non-Latching Coil - Magnetic System
- Base Dimensions = 66.68 x 66.68 mm
|
| Not EU RoHS or ELV Compliant, Not solder process capable |
|
|
|

|
- Contact - Arrangement = 8 Form C, 8PDT, 8 C/O
- DC Actuating System
- Input Voltage = 28 VDC
- Coil Current = .362 A
|
- Coil - Resistance = 76 Ω
- Coil - Rated Power = 10.00 W
- Non-Latching Coil - Magnetic System
- Base Dimensions = 66.68 x 66.68 mm
|
| Not EU RoHS or ELV Compliant, Not solder process capable |
|
|
|

|
- Contact - Arrangement = 4 Form C, 4PDT, 4 C/O
- DC Actuating System
- Input Voltage = 125 VDC
- Coil Current = .082 A
|
- Coil - Resistance = 1520 Ω
- Coil - Rated Power = 10.30 W
- Non-Latching Coil - Magnetic System
- Base Dimensions = 66.68 x 66.68 mm
|
| Not EU RoHS or ELV Compliant, Not solder process capable |
|
|
|

|
- Contact - Arrangement = 8 Form C, 8PDT, 8 C/O
- DC Actuating System
- Input Voltage = 125 VDC
- Coil Current = .082 A
|
- Coil - Resistance = 1520 Ω
- Coil - Rated Power = 10.30 W
- Non-Latching Coil - Magnetic System
- Base Dimensions = 66.68 x 66.68 mm
|
| Not EU RoHS or ELV Compliant, Not solder process capable |
|
|
|

|
- Contact - Arrangement = 24 Form C, 24PDT,24 C/O
- AC Actuating System
- Input Voltage = 115 VAC
- Coil Current = .620 A
|
- Coil - Resistance = 8.4 Ω
- Coil - Rated Power = 17.00 W
- Non-Latching Coil - Magnetic System
- Base Dimensions = 106.43 X 106.43 mm
|
| Not EU RoHS or ELV Compliant, Not solder process capable |
|
|
|

|
- Contact - Arrangement = 12 Form C, 12PDT, 12 C/O
- AC Actuating System
- Input Voltage = 115 VAC
- Coil Current = .230 A
|
- Coil - Resistance = 62 Ω
- Coil - Rated Power = 6.90 W
- Non-Latching Coil - Magnetic System
- Base Dimensions = 66.68 x 66.68 mm
|
| Not EU RoHS or ELV Compliant, Not solder process capable |
|
|
|

|
- Contact - Arrangement = 12 Form C, 12PDT, 12 C/O
- AC Actuating System
- Input Voltage = 440 VAC
- Coil Current = .055 A
|
- Coil - Resistance = 940 Ω
- Coil - Rated Power = 6.30 W
- Non-Latching Coil - Magnetic System
- Base Dimensions = 66.68 x 66.68 mm
|
| Not EU RoHS or ELV Compliant, Not solder process capable |
|
|
|

|
- Contact - Arrangement = 24 Form C, 24PDT,24 C/O
- DC Actuating System
- Input Voltage = 28 VDC
- Coil Current = .667 A
|
- Coil - Resistance = 42 Ω
- Coil - Rated Power = 18.70 W
- Non-Latching Coil - Magnetic System
- Base Dimensions = 106.43 X 106.43 mm
|
| Not EU RoHS or ELV Compliant, Not solder process capable |
|
|
|

|
- Contact - Arrangement = 16 Form C, 16PDT, 16 C/O
- AC Actuating System
- Input Voltage = 115 VAC
- Coil Current = .620 A
|
- Coil - Resistance = 8.4 Ω
- Coil - Rated Power = 17.00 W
- Non-Latching Coil - Magnetic System
- Base Dimensions = 106.43 X 106.43 mm
|
| Not EU RoHS or ELV Compliant, Not solder process capable |
|
|
|

|
- Contact - Arrangement = 16 Form C, 16PDT, 16 C/O
- AC Actuating System
- Input Voltage = 440 VAC
- Coil Current = .160 A
|
- Coil - Resistance = 107 Ω
- Coil - Rated Power = 17.00 W
- Non-Latching Coil - Magnetic System
- Base Dimensions = 66.68 x 66.68 mm
|
| Not EU RoHS or ELV Compliant, Not solder process capable |
|
|
|

|
- Contact - Arrangement = 16 Form C, 16PDT, 16 C/O
- DC Actuating System
- Input Voltage = 28 VDC
- Coil Current = .667 A
|
- Coil - Resistance = 42 Ω
- Coil - Rated Power = 18.70 W
- Non-Latching Coil - Magnetic System
- Base Dimensions = 106.43 X 106.43 mm
|
| Not EU RoHS or ELV Compliant, Not solder process capable |
|
|
|

|
- Contact - Arrangement = 16 Form C, 16PDT, 16 C/O
- DC Actuating System
- Input Voltage = 125 VDC
- Coil Current = .125 A
|
- Coil - Resistance = 1024 Ω
- Coil - Rated Power = 16.00 W
- Non-Latching Coil - Magnetic System
- Base Dimensions = 106.43 X 106.43 mm
|
| Not EU RoHS or ELV Compliant, Not solder process capable |
|
|
|

|
- Contact - Arrangement = 8 Form C, 8PDT, 8 C/O
- AC Actuating System
- Input Voltage = 115 VAC
- Coil Current = .150 A
|
- Coil - Resistance = 210 Ω
- Coil - Rated Power = 5.50 W
- Latching Coil - Magnetic System
- Base Dimensions = 66.68 x 66.68 mm
|
| Not EU RoHS or ELV Compliant, Not solder process capable |
|
|
|

|
- Contact - Arrangement = 8 Form C, 8PDT, 8 C/O
- DC Actuating System
- Input Voltage = 28 VDC
- Coil Current = .778 A
|
- Coil - Resistance = 36 Ω
- Coil - Rated Power = 21.80 W
- Latching Coil - Magnetic System
- Base Dimensions = 66.68 x 66.68 mm
|
| Not EU RoHS or ELV Compliant, Not solder process capable |
|
|
|

|
- Contact - Arrangement = 4 Form C, 4PDT, 4 C/O
- AC Actuating System
- Input Voltage = 115 VAC
- Coil Current = .150 A
|
- Coil - Resistance = 210 Ω
- Coil - Rated Power = 5.50 W
- Latching Coil - Magnetic System
- Base Dimensions = 66.68 x 66.68 mm
|
| Not EU RoHS or ELV Compliant, Not solder process capable |
|
|
|

|
- Contact - Arrangement = 4 Form C, 4PDT, 4 C/O
- DC Actuating System
- Input Voltage = 28 VDC
- Coil Current = .778 A
|
- Coil - Resistance = 36 Ω
- Coil - Rated Power = 21.80 W
- Latching Coil - Magnetic System
- Base Dimensions = 66.68 x 66.68 mm
|
| Not EU RoHS or ELV Compliant, Not solder process capable |
|
|
|