• English
Home > Products > Wire, Cable, Cable Assemblies > Wire & Cable > Product Feature Selector

Spec 99 and Spec 100 Wire and Cable Product Feature Selector

Narrow Results

Cable Type Cable Type Explanation
Cable Style
Wire Size (AWG or Metric)
Number of Conductors
Application
Wire Color
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
  • RoHS compliant
  • ELV compliant
  • Common to all 206 remaining products
Lead Free Solder Processes Lead Free Solder Processes Explanation
  • Not relevant for lead free process
  • Common to all 206 remaining products
Brand
  • Raychem
  • Common to all 206 remaining products
Showing 1 - 20 of 206 Matching Products
Previous Previous [1] 2 3 4 5 ... 11 Next Next
Part Differing Features
Click here for product details for 99M0111-20-9

  • Cable Type = Spec 99M
  • Cable Style = Primary
  • Wire Size (AWG or Metric) = 20 AWG [0.62²]
  • Number of Conductors = 1
  • Equipment Wire Application
  • Wire Color = White
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 99M0111-22-0

  • Cable Type = Spec 99M
  • Cable Style = Primary
  • Wire Size (AWG or Metric) = 22 AWG [0.38 mm²]
  • Number of Conductors = 1
  • Equipment Wire Application
  • Wire Color = Black
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 99M0111-22-1

  • Cable Type = Spec 99M
  • Cable Style = Primary
  • Wire Size (AWG or Metric) = 22 AWG [0.38 mm²]
  • Number of Conductors = 1
  • Equipment Wire Application
  • Wire Color = Brown
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 99M0111-22-2L

  • Cable Type = Spec 99M
  • Cable Style = Primary
  • Wire Size (AWG or Metric) = 22 AWG [0.38 mm²]
  • Number of Conductors = 1
  • Equipment Wire Application
  • Wire Color = Light Red
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 99M0111-22-4

  • Cable Type = Spec 99M
  • Cable Style = Primary
  • Wire Size (AWG or Metric) = 22 AWG [0.38 mm²]
  • Number of Conductors = 1
  • Equipment Wire Application
  • Wire Color = Yellow
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 99M0111-22-5

  • Cable Type = Spec 99M
  • Cable Style = Primary
  • Wire Size (AWG or Metric) = 22 AWG [0.38 mm²]
  • Number of Conductors = 1
  • Equipment Wire Application
  • Wire Color = Green
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 99M0111-22-9

  • Cable Type = Spec 99M
  • Cable Style = Primary
  • Wire Size (AWG or Metric) = 22 AWG [0.38 mm²]
  • Number of Conductors = 1
  • Equipment Wire Application
  • Wire Color = White
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 99M0111-24-0

  • Cable Type = Spec 99M
  • Cable Style = Primary
  • Wire Size (AWG or Metric) = 24 AWG [0.24 mm²]
  • Number of Conductors = 1
  • Equipment Wire Application
  • Wire Color = Black
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 99M0111-24-2

  • Cable Type = Spec 99M
  • Cable Style = Primary
  • Wire Size (AWG or Metric) = 24 AWG [0.24 mm²]
  • Number of Conductors = 1
  • Equipment Wire Application
  • Wire Color = Red
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 99M0111-24-9

  • Cable Type = Spec 99M
  • Cable Style = Primary
  • Wire Size (AWG or Metric) = 24 AWG [0.24 mm²]
  • Number of Conductors = 1
  • Equipment Wire Application
  • Wire Color = White
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 99M0111-26-2L

  • Cable Type = Spec 99M
  • Cable Style = Primary
  • Wire Size (AWG or Metric) = 26 AWG [0.15 mm²]
  • Number of Conductors = 1
  • Equipment Wire Application
  • Wire Color = Light Red
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 99M1111-22-9-0

  • Cable Type = Spec 99M
  • Cable Style = Jacketed
  • Cable Style = Round-Braid Shielded
  • Wire Size (AWG or Metric) = 22 AWG [0.38 mm²]
  • Number of Conductors = 1
  • Equipment Wire Application
  • Wire Color = White
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 99M1121-16-2/6-0

  • Cable Type = Spec 99M
  • Cable Style = Jacketed
  • Cable Style = Round-Braid Shielded
  • Wire Size (AWG or Metric) = 16 AWG [1.23mm²]
  • Number of Conductors = Twisted Pair
  • Equipment Wire Application
  • Wire Color = Blue
  • Wire Color = Red
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 99M1121-20-0/9-0

  • Cable Type = Spec 99M
  • Cable Style = Jacketed
  • Cable Style = Round-Braid Shielded
  • Wire Size (AWG or Metric) = 20 AWG [0.62²]
  • Number of Conductors = Twisted Pair
  • Equipment Wire Application
  • Wire Color = Black
  • Wire Color = White
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 99M1121-22-0/2-0

  • Cable Type = Spec 99M
  • Cable Style = Jacketed
  • Cable Style = Round-Braid Shielded
  • Wire Size (AWG or Metric) = 22 AWG [0.38 mm²]
  • Number of Conductors = Twisted Pair
  • Equipment Wire Application
  • Wire Color = Black
  • Wire Color = Red
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 99M1121-22-0/9-0

  • Cable Type = Spec 99M
  • Cable Style = Jacketed
  • Cable Style = Round-Braid Shielded
  • Wire Size (AWG or Metric) = 22 AWG [0.38 mm²]
  • Number of Conductors = Twisted Pair
  • Equipment Wire Application
  • Wire Color = Black
  • Wire Color = White
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 100G0111-0.25-1

  • Cable Type = Spec 100G
  • Cable Style = Primary
  • Wire Size (AWG or Metric) = 0.25 mm²
  • Number of Conductors = 1
  • General Purpose Application
  • Wire Color = Brown
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 100G0111-0.25-2

  • Cable Type = Spec 100G
  • Cable Style = Primary
  • Wire Size (AWG or Metric) = 0.25 mm²
  • Number of Conductors = 1
  • General Purpose Application
  • Wire Color = Red
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 100G0111-0.25-3

  • Cable Type = Spec 100G
  • Cable Style = Primary
  • Wire Size (AWG or Metric) = 0.25 mm²
  • Number of Conductors = 1
  • General Purpose Application
  • Wire Color = Orange
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 100G0111-0.25-4

  • Cable Type = Spec 100G
  • Cable Style = Primary
  • Wire Size (AWG or Metric) = 0.25 mm²
  • Number of Conductors = 1
  • General Purpose Application
  • Wire Color = Yellow
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Showing 1 - 20 of 206 Matching Products
Previous Previous [1] 2 3 4 5 ... 11 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel