| Part |
Differing Features |

|
- 50 Series
- Accessory
- Accessory Type = Reducing Bushing
- AWG > 0 = No
- Wire/Cable Size = 6 - 12 AWG
|
- Wire/Cable Size = 3.085 - 14 mm²
- Wire/Cable Size = 6,088 - 27,629 CMA
- Packaging Method = Loose Piece
- Wire-to-Wire
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 50 Series
- Connector
- Housing
- Contact - Rated Current = 50 A
- AWG > 0 = No
|
- Wire/Cable Size = 6 - 12 AWG
- Wire/Cable Size = 3.085 - 14 mm²
- Wire/Cable Size = 6,088 - 27,629 CMA
- Accepts Wire Insulation Diameter, Range = 10.00 mm
- 2 Positions
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 50 Series
- Connector
- Housing
- Contact - Rated Current = 50 A
- AWG > 0 = No
|
- Wire/Cable Size = 6 - 12 AWG
- Wire/Cable Size = 3.085 - 14 mm²
- Wire/Cable Size = 6,088 - 27,629 CMA
- Accepts Wire Insulation Diameter, Range = 10.00 mm
- 2 Positions
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 50 Series
- Connector
- Housing
- Contact - Rated Current = 50 A
- AWG > 0 = No
|
- Wire/Cable Size = 6 - 12 AWG
- Wire/Cable Size = 3.085 - 14 mm²
- Wire/Cable Size = 6,088 - 27,629 CMA
- Accepts Wire Insulation Diameter, Range = 10.00 mm
- 2 Positions
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 50 Series
- Connector
- Housing
- Contact - Rated Current = 50 A
- AWG > 0 = No
|
- Wire/Cable Size = 6 - 12 AWG
- Wire/Cable Size = 3.085 - 14 mm²
- Wire/Cable Size = 6,088 - 27,629 CMA
- Accepts Wire Insulation Diameter, Range = 10.00 mm
- 2 Positions
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 50 Series
- Connector
- Housing
- Contact - Rated Current = 50 A
- AWG > 0 = No
|
- Wire/Cable Size = 6 - 12 AWG
- Wire/Cable Size = 3.085 - 14 mm²
- Wire/Cable Size = 6,088 - 27,629 CMA
- Accepts Wire Insulation Diameter, Range = 10.00 mm
- 2 Positions
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 50 Series
- 75 Series
- Contact
- Contact - Rated Current = 75 A
- AWG > 0 = No
|
- Wire/Cable Size = 6 AWG
- Wire/Cable Size = 13 - 14 mm²
- Wire/Cable Size = 25,656 - 27,629 CMA
- Silver Contact Plating, Mating Area, Material
- Contact Plating, Mating Area, Thickness = 1.27 µm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 50 Series
- 75 Series
- Contact
- Contact - Rated Current = 65 A
- AWG > 0 = No
|
- Wire/Cable Size = 8 AWG
- Wire/Cable Size = 7 - 8.5 mm²
- Wire/Cable Size = 13,815 - 16,775 CMA
- Silver Contact Plating, Mating Area, Material
- Contact Plating, Mating Area, Thickness = 1.27 µm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 50 Series
- 75 Series
- Contact
- Contact - Rated Current = 41 A
- AWG > 0 = No
|
- Wire/Cable Size = 10 - 12 AWG
- Wire/Cable Size = 3.085 - 6.114 mm²
- Wire/Cable Size = 6,088 - 12,066 CMA
- Silver Contact Plating, Mating Area, Material
- Contact Plating, Mating Area, Thickness = 1.27 µm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 50 Series
- Connector
- Connector Assembly Kit
- Contact - Rated Current = 50 A
- AWG > 0 = No
|
- Wire/Cable Size = 8 AWG
- Wire/Cable Size = 7 - 8.5 mm²
- Wire/Cable Size = 13,815 - 16,775 CMA
- 2 Positions
- Housing Color = Gray
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 50 Series
- Connector
- Connector Assembly Kit
- Contact - Rated Current = 50 A
- AWG > 0 = No
|
- Wire/Cable Size = 6 AWG
- Wire/Cable Size = 13 - 14 mm²
- Wire/Cable Size = 25,656 - 27,629 CMA
- 2 Positions
- Housing Color = Red
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 50 Series
- Connector
- Connector Assembly Kit
- Contact - Rated Current = 50 A
- AWG > 0 = No
|
- Wire/Cable Size = 6 AWG
- Wire/Cable Size = 13 - 14 mm²
- Wire/Cable Size = 25,656 - 27,629 CMA
- 2 Positions
- Housing Color = Gray
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 50 Series
- Connector
- Connector Assembly Kit
- Contact - Rated Current = 50 A
- AWG > 0 = No
|
- Wire/Cable Size = 6 AWG
- Wire/Cable Size = 13 - 14 mm²
- Wire/Cable Size = 25,656 - 27,629 CMA
- 2 Positions
- Housing Color = Blue
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 50 Series
- Connector
- Connector Assembly Kit
- Contact - Rated Current = 50 A
- AWG > 0 = No
|
- Wire/Cable Size = 6 AWG
- Wire/Cable Size = 13 - 14 mm²
- Wire/Cable Size = 25,656 - 27,629 CMA
- 2 Positions
- Housing Color = Black
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 50 Series
- Connector
- Connector Assembly Kit
- Contact - Rated Current = 50 A
- AWG > 0 = No
|
- Wire/Cable Size = 6 AWG
- Wire/Cable Size = 13 - 14 mm²
- Wire/Cable Size = 25,656 - 27,629 CMA
- 2 Positions
- Housing Color = Yellow
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 50 Series
- Connector
- Connector Assembly Kit
- Contact - Rated Current = 50 A
- AWG > 0 = No
|
- Wire/Cable Size = 10 - 12 AWG
- Wire/Cable Size = 3.085 - 6.114 mm²
- Wire/Cable Size = 6,088 - 12,066 CMA
- 2 Positions
- Housing Color = Red
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 50 Series
- Connector
- Connector Assembly Kit
- Contact - Rated Current = 50 A
- AWG > 0 = No
|
- Wire/Cable Size = 10 - 12 AWG
- Wire/Cable Size = 3.085 - 6.114 mm²
- Wire/Cable Size = 6,088 - 12,066 CMA
- 2 Positions
- Housing Color = Gray
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 50 Series
- Connector
- Connector Assembly Kit
- Contact - Rated Current = 50 A
- AWG > 0 = No
|
- Wire/Cable Size = 10 - 12 AWG
- Wire/Cable Size = 3.085 - 6.114 mm²
- Wire/Cable Size = 6,088 - 12,066 CMA
- 2 Positions
- Housing Color = Blue
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 50 Series
- Connector
- Connector Assembly Kit
- Contact - Rated Current = 50 A
- AWG > 0 = No
|
- Wire/Cable Size = 10 - 12 AWG
- Wire/Cable Size = 3.085 - 6.114 mm²
- Wire/Cable Size = 6,088 - 12,066 CMA
- 2 Positions
- Housing Color = Black
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 50 Series
- Connector
- Connector Assembly Kit
- Contact - Rated Current = 50 A
- AWG > 0 = No
|
- Wire/Cable Size = 10 - 12 AWG
- Wire/Cable Size = 3.085 - 6.114 mm²
- Wire/Cable Size = 6,088 - 12,066 CMA
- 2 Positions
- Housing Color = Yellow
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|