Home > Products > Relays > Product Feature Selector

Communications/Signal PC Board Relays Product Feature Selector

Narrow Results

Series Series Explanation
Actuating System
Contact Arrangement Contact Arrangement Explanation
Contact - Rated Current (A)
Coil - Magnetic System Coil - Magnetic System Explanation
Coil Suppression Diode
Coil Resistance (Ω) Coil Resistance (Ω) Explanation
Mounting Options
Insulation - Special Features Insulation - Special Features Explanation
Approved Standards
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
  • RoHS compliant
  • ELV compliant
  • Common to all 882 remaining products
Lead Free Solder Processes Lead Free Solder Processes Explanation
Brand
Showing 1 - 20 of 882 Matching Products

Product Line Information

Previous Previous [1] 2 3 4 5 ... 45 Next Next
Part Differing Features
Click here for product details for 1-1393800-0

  • V23008, V23009/Power Relay 15 Series
  • AC Actuating System
  • Input Voltage = 24 VAC
  • Contact Arrangement = 3 Form C, 3PDT, 3 C/O
  • Contact - Rated Current = 8 A
  • Non Polarized, Monostable Coil - Magnetic System
  • Without Coil Suppression Diode
  • Coil Resistance = 22 Ω
  • Coil - Rated Power = 3.40 - 5.30 VA
  • Termination Type = Solder/Plug-In Terminals
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 1-1393800-2

  • V23008, V23009/Power Relay 15 Series
  • AC Actuating System
  • Input Voltage = 12 VAC
  • Contact Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact - Rated Current = 15 A
  • Non Polarized, Monostable Coil - Magnetic System
  • Without Coil Suppression Diode
  • Coil Resistance = 6.1 Ω
  • Coil - Rated Power = 3.40 - 5.30 VA
  • Termination Type = Solder/Plug-In Terminals
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 1-1393800-4

  • V23008, V23009/Power Relay 15 Series
  • AC Actuating System
  • Input Voltage = 110 VAC
  • Contact Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact - Rated Current = 15 A
  • Non Polarized, Monostable Coil - Magnetic System
  • Without Coil Suppression Diode
  • Coil Resistance = 620 Ω
  • Coil - Rated Power = 3.40 - 5.30 VA
  • Termination Type = Solder/Plug-In Terminals
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 1-1393800-5

  • V23008, V23009/Power Relay 15 Series
  • AC Actuating System
  • Input Voltage = 110 VAC
  • Contact Arrangement = 3 Form C, 3PDT, 3 C/O
  • Contact - Rated Current = 8 A
  • Non Polarized, Monostable Coil - Magnetic System
  • Without Coil Suppression Diode
  • Coil Resistance = 620 Ω
  • Coil - Rated Power = 3.40 - 5.30 VA
  • Termination Type = Solder/Plug-In Terminals
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 1393800-2

  • V23008, V23009/Power Relay 15 Series
  • AC Actuating System
  • Input Voltage = 230 VAC
  • Contact Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact - Rated Current = 15 A
  • Non Polarized, Monostable Coil - Magnetic System
  • Without Coil Suppression Diode
  • Coil Resistance = 2900 Ω
  • Coil - Rated Power = 3.40 - 5.30 VA
  • Termination Type = Solder/Plug-In Terminals
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 1393800-3

  • V23008, V23009/Power Relay 15 Series
  • AC Actuating System
  • Input Voltage = 230 VAC
  • Contact Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact - Rated Current = 15 A
  • Non Polarized, Monostable Coil - Magnetic System
  • Without Coil Suppression Diode
  • Coil Resistance = 2900 Ω
  • Coil - Rated Power = 3.40 - 5.30 VA
  • Termination Type = Solder/Plug-In Terminals
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 1393800-5

  • V23008, V23009/Power Relay 15 Series
  • AC Actuating System
  • Input Voltage = 230 VAC
  • Contact Arrangement = 3 Form C, 3PDT, 3 C/O
  • Contact - Rated Current = 8 A
  • Non Polarized, Monostable Coil - Magnetic System
  • Without Coil Suppression Diode
  • Coil Resistance = 2900 Ω
  • Coil - Rated Power = 3.40 - 5.30 VA
  • Termination Type = Solder/Plug-In Terminals
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 1393800-7

  • V23008, V23009/Power Relay 15 Series
  • AC Actuating System
  • Input Voltage = 24 VAC
  • Contact Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact - Rated Current = 15 A
  • Non Polarized, Monostable Coil - Magnetic System
  • Without Coil Suppression Diode
  • Coil Resistance = 22 Ω
  • Coil - Rated Power = 3.40 - 5.30 VA
  • Termination Type = Solder/Plug-In Terminals
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 1393800-8

  • V23008, V23009/Power Relay 15 Series
  • AC Actuating System
  • Input Voltage = 24 VAC
  • Contact Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact - Rated Current = 15 A
  • Non Polarized, Monostable Coil - Magnetic System
  • Without Coil Suppression Diode
  • Coil Resistance = 22 Ω
  • Coil - Rated Power = 3.40 - 5.30 VA
  • Termination Type = Solder/Plug-In Terminals
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 1393800-9

  • V23008, V23009/Power Relay 15 Series
  • AC Actuating System
  • Input Voltage = 24 VAC
  • Contact Arrangement = 3 Form C, 3PDT, 3 C/O
  • Contact - Rated Current = 8 A
  • Non Polarized, Monostable Coil - Magnetic System
  • Without Coil Suppression Diode
  • Coil Resistance = 22 Ω
  • Coil - Rated Power = 3.40 - 5.30 VA
  • Termination Type = Solder/Plug-In Terminals
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 2-1393800-4

  • V23008, V23009/Power Relay 15 Series
  • AC Actuating System
  • Input Voltage = 42 VAC
  • Contact Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact - Rated Current = 15 A
  • Non Polarized, Monostable Coil - Magnetic System
  • Without Coil Suppression Diode
  • Coil Resistance = 76 Ω
  • Coil - Rated Power = 3.40 - 5.30 VA
  • Termination Type = Solder/Plug-In Terminals
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 2-1393800-5

  • V23008, V23009/Power Relay 15 Series
  • AC Actuating System
  • Input Voltage = 42 VAC
  • Contact Arrangement = 3 Form C, 3PDT, 3 C/O
  • Contact - Rated Current = 8 A
  • Non Polarized, Monostable Coil - Magnetic System
  • Without Coil Suppression Diode
  • Coil Resistance = 76 Ω
  • Coil - Rated Power = 3.40 - 5.30 VA
  • Termination Type = Solder/Plug-In Terminals
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 5-1393800-9

  • V23008, V23009/Power Relay 15 Series
  • DC Actuating System
  • Input Voltage = 220 VDC
  • Contact Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact - Rated Current = 15 A
  • Non Polarized, Monostable Coil - Magnetic System
  • Without Coil Suppression Diode
  • Coil Resistance = 20400 Ω
  • Coil - Rated Power = 2000 mW
  • Termination Type = Solder/Plug-In Terminals
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 6-1393800-0

  • V23008, V23009/Power Relay 15 Series
  • DC Actuating System
  • Input Voltage = 220 VDC
  • Contact Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact - Rated Current = 15 A
  • Non Polarized, Monostable Coil - Magnetic System
  • Without Coil Suppression Diode
  • Coil Resistance = 20400 Ω
  • Coil - Rated Power = 2000 mW
  • Termination Type = Solder/Plug-In Terminals
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 6-1393800-1

  • V23008, V23009/Power Relay 15 Series
  • DC Actuating System
  • Input Voltage = 220 VDC
  • Contact Arrangement = 3 Form C, 3PDT, 3 C/O
  • Contact - Rated Current = 8 A
  • Non Polarized, Monostable Coil - Magnetic System
  • Without Coil Suppression Diode
  • Coil Resistance = 20400 Ω
  • Coil - Rated Power = 2000 mW
  • Termination Type = Solder/Plug-In Terminals
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 6-1393800-2

  • V23008, V23009/Power Relay 15 Series
  • DC Actuating System
  • Input Voltage = 220 VDC
  • Contact Arrangement = 3 Form C, 3PDT, 3 C/O
  • Contact - Rated Current = 8 A
  • Non Polarized, Monostable Coil - Magnetic System
  • Without Coil Suppression Diode
  • Coil Resistance = 20400 Ω
  • Coil - Rated Power = 2000 mW
  • Termination Type = Solder/Plug-In Terminals
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 6-1393800-7

  • V23008, V23009/Power Relay 15 Series
  • DC Actuating System
  • Input Voltage = 24 VDC
  • Contact Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact - Rated Current = 15 A
  • Non Polarized, Monostable Coil - Magnetic System
  • Without Coil Suppression Diode
  • Coil Resistance = 300 Ω
  • Coil - Rated Power = 2000 mW
  • Termination Type = Solder/Plug-In Terminals
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 6-1393800-9

  • V23008, V23009/Power Relay 15 Series
  • DC Actuating System
  • Input Voltage = 60 VDC
  • Contact Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact - Rated Current = 15 A
  • Non Polarized, Monostable Coil - Magnetic System
  • Without Coil Suppression Diode
  • Coil Resistance = 2100 Ω
  • Coil - Rated Power = 2000 mW
  • Termination Type = Solder/Plug-In Terminals
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 7-1393800-0

  • V23008, V23009/Power Relay 15 Series
  • DC Actuating System
  • Input Voltage = 220 VDC
  • Contact Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact - Rated Current = 15 A
  • Non Polarized, Monostable Coil - Magnetic System
  • Without Coil Suppression Diode
  • Coil Resistance = 20400 Ω
  • Coil - Rated Power = 2000 mW
  • Termination Type = Solder/Plug-In Terminals
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for V23009A1007A100

  • V23008, V23009/Power Relay 15 Series
  • DC Actuating System
  • Input Voltage = 24 VDC
  • Contact Arrangement = 3 Form C, 3PDT, 3 C/O
  • Contact - Rated Current = 8 A
  • Non Polarized, Monostable Coil - Magnetic System
  • Without Coil Suppression Diode
  • Coil Resistance = 300 Ω
  • Coil - Rated Power = 2000 mW
  • Termination Type = Solder/Plug-In Terminals
Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C
Showing 1 - 20 of 882 Matching Products

Product Line Information

Previous Previous [1] 2 3 4 5 ... 45 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.