| Part |
Differing Features |

|
- Thermorad O Cable Jacket Material
- Fuel and Oil Resistant Application
- Wire Size (AWG/CM) = 0 AWG
- 1045 Strands x 30 AWG
- Nominal Outside Diameter = 14.22 mm
|
- Cable Jacket Color = Black
- Wire Diameter = 14.22 mm
- Conductor Outer Diameter = 10.97 mm
- CMA = 104500 CMA
- Double Insulated
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Thermorad O Cable Jacket Material
- Fuel and Oil Resistant Application
- Wire Size (AWG/CM) = 00 AWG
- 1330 Strands x 30 AWG
- Nominal Outside Diameter = 15.65 mm
|
- Cable Jacket Color = Black
- Wire Diameter = 15.65 mm
- Conductor Outer Diameter = 12.80 mm
- CMA = 166500 CMA
- Double Insulated
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Thermorad O Cable Jacket Material
- Fuel and Oil Resistant Application
- Wire Size (AWG/CM) = 4 AWG
- 133 Strands x 25 AWG
- Nominal Outside Diameter = 9.65 mm
|
- Cable Jacket Color = Black
- Wire Diameter = 9.65 mm
- Conductor Outer Diameter = 6.91 mm
- CMA = 42615 CMA
- Double Insulated
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Thermorad O Cable Jacket Material
- Fuel and Oil Resistant Application
- Wire Size (AWG/CM) = 8 AWG
- 133 Strands x 29 AWG
- Nominal Outside Diameter = 7.11 mm
|
- Cable Jacket Color = Black
- Wire Diameter = 7.11 mm
- Conductor Outer Diameter = 4.47 mm
- CMA = 16983 CMA
- Double Insulated
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Conductor Area = Cross-Section Area 16.0 mm²
- Crosslinked Polyolefin Cable Jacket Material
- Flexible Application
- Nominal Outside Diameter = 8.10 mm
- Cable Jacket Color = Black
|
- Wire Diameter = 8.10 mm
- Conductor Outer Diameter = 5.70 mm
- CMA = 31357 CMA
- Single Insulated
- Voltage Rating = 1900 - 3300 VAC
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Conductor Area = Cross-Section Area 10.0 mm²
- Thermorad Cable Jacket Material
- Flexible Application
- Nominal Outside Diameter = 7.40 mm
- Cable Jacket Color = Black
|
- Wire Diameter = 7.40 mm
- Conductor Outer Diameter = 4.55 mm
- CMA = 18848 CMA
- Double Insulated
- Voltage Rating = 600 - 1000 VAC
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Conductor Area = Cross-Section Area 10.0 mm²
- Thermorad Cable Jacket Material
- Flexible Application
- Nominal Outside Diameter = 6.20 mm
- Cable Jacket Color = Black
|
- Wire Diameter = 6.20 mm
- Conductor Outer Diameter = 4.55 mm
- CMA = 16983 CMA
- Single Insulated
- Voltage Rating = 600 VAC
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Conductor Area = Cross-Section Area 16.0 mm²
- Thermorad Cable Jacket Material
- Flexible Application
- Nominal Outside Diameter = 7.40 mm
- Cable Jacket Color = Black
|
- Wire Diameter = 7.40 mm
- Conductor Outer Diameter = 5.51 mm
- CMA = 26818 CMA
- Single Insulated
- Voltage Rating = 600 VAC
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Conductor Area = Cross-Section Area 25.0 mm²
- Thermorad Cable Jacket Material
- Flexible Application
- Nominal Outside Diameter = 9.30 mm
- Cable Jacket Color = Black
|
- Wire Diameter = 9.30 mm
- Conductor Outer Diameter = 7.30 mm
- CMA = 42615 CMA
- Single Insulated
- Voltage Rating = 600 VAC
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Conductor Area = Cross-Section Area 35.0 mm²
- Thermorad Cable Jacket Material
- Flexible Application
- Nominal Outside Diameter = 10.60 mm
- Cable Jacket Color = Black
|
- Wire Diameter = 10.60 mm
- Conductor Outer Diameter = 8.55 mm
- CMA = 66500 CMA
- Single Insulated
- Voltage Rating = 600 VAC
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Conductor Area = Cross-Section Area 4.0 mm²
- Thermorad Cable Jacket Material
- Flexible Application
- Nominal Outside Diameter = 4.50 mm
- Cable Jacket Color = Black
|
- Wire Diameter = 4.50 mm
- Conductor Outer Diameter = 2.90 mm
- CMA = 9354 CMA
- Single Insulated
- Voltage Rating = 600 VAC
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Conductor Area = Cross-Section Area 50.0 mm²
- Thermorad Cable Jacket Material
- Flexible Application
- Nominal Outside Diameter = 12.50 mm
- Cable Jacket Color = Black
|
- Wire Diameter = 12.50 mm
- Conductor Outer Diameter = 10.15 mm
- CMA = 104500 CMA
- Single Insulated
- Voltage Rating = 600 VAC
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Conductor Area = Cross-Section Area 6.0 mm²
- Thermorad Cable Jacket Material
- Flexible Application
- Nominal Outside Diameter = 5.21 mm
- Cable Jacket Color = Black
|
- Wire Diameter = 5.20 mm
- Conductor Outer Diameter = 3.60 mm
- CMA = 16983 CMA
- Single Insulated
- Voltage Rating = 600 VAC
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Conductor Area = Cross-Section Area 70.0 mm²
- Thermorad Cable Jacket Material
- Flexible Application
- Nominal Outside Diameter = 14.60 mm
- Cable Jacket Color = Black
|
- Wire Diameter = 14.60 mm
- Conductor Outer Diameter = 12.00 mm
- CMA = 133000 CMA
- Single Insulated
- Voltage Rating = 600 VAC
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Conductor Area = Cross-Section Area 10.0 mm²
- Zerohal Cable Jacket Material
- Fire Safety Application
- Nominal Outside Diameter = 8.20 mm
- Cable Jacket Color = Black
|
- Wire Diameter = 8.20 mm
- Conductor Outer Diameter = 4.60 mm
- CMA = 16983 CMA
- Double Insulated
- Voltage Rating = 600 - 1000 VAC
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Conductor Area = Cross-Section Area 25.0 mm²
- Zerohal Cable Jacket Material
- Fire Safety Application
- Nominal Outside Diameter = 10.90 mm
- Cable Jacket Color = Black
|
- Wire Diameter = 10.90 mm
- Conductor Outer Diameter = 7.20 mm
- CMA = 42615 CMA
- Double Insulated
- Voltage Rating = 600 - 1000 VAC
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Conductor Area = Cross-Section Area 50.0 mm²
- Zerohal Cable Jacket Material
- Fire Safety Application
- Nominal Outside Diameter = 14.70 mm
- Cable Jacket Color = Black
|
- Wire Diameter = 14.70 mm
- Conductor Outer Diameter = 10.30 mm
- CMA = 104500 CMA
- Double Insulated
- Voltage Rating = 600 - 1000 VAC
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Conductor Area = Cross-Section Area 6.0 mm²
- Zerohal Cable Jacket Material
- Fire Safety Application
- Nominal Outside Diameter = 6.17 mm
- Cable Jacket Color = Black
|
- Wire Diameter = 6.16 mm
- Conductor Outer Diameter = 2.96 mm
- CMA = 9354 CMA
- Double Insulated
- Voltage Rating = 600 - 1000 VAC
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Thermorad O Cable Jacket Material
- Fuel and Oil Resistant Application
- Wire Size (AWG/CM) = 2 AWG
- 665 Strands x 30 AWG
- Nominal Outside Diameter = 11.84 mm
|
- Cable Jacket Color = Black
- Wire Diameter = 11.84 mm
- Conductor Outer Diameter = 8.76 mm
- CMA = 66500 CMA
- Double Insulated
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Modified Fluoropolymer Cable Jacket Material
- Flexible Application
- Wire Size (AWG/CM) = 0 AWG
- 2660 Strands x 34 AWG
- Nominal Outside Diameter = 14.17 mm
|
- Cable Jacket Color = White
- Wire Diameter = 14.17 mm
- Conductor Outer Diameter = 11.43 mm
- CMA = 133000 CMA
- Double Insulated
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|