• English
Home > Products > Wire, Cable, Cable Assemblies > Wire & Cable > Product Feature Selector

Spec 44, Spec 55 and Spec RCW Wire and Cable Product Feature Selector

Narrow Results

Government/Industry Qualification
Cable Type Cable Type Explanation
Wire Source
Wire Size (AWG/CM)
Voltage Rating (VAC)
Temperature Range (°C)
Number of Conductors
Wire Color
Lead Free Solder Processes Lead Free Solder Processes Explanation
Brand
  • Raychem
  • Common to all 2831 remaining products
Showing 1 - 20 of 2831 Matching Products
Previous Previous [1] 2 3 4 5 ... 142 Next Next
Part Differing Features
Click here for product details for 265091-000

  • Government/Industry Qualification = No
  • Cable Type = Spec 44
  • Wire Source = United Kingdom
  • Cable Style = Primary
  • Wire Size (AWG/CM) = 16 AWG
  • Voltage Rating = 600 VAC
  • Temperature Range = -65 - 150 °C
  • Number of Conductors = 1
  • Medium Weight Application
  • Conductor Type = Tin-Plated Copper
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 265103-000

  • Government/Industry Qualification = No
  • Cable Type = Spec 44
  • Wire Source = United Kingdom
  • Cable Style = Primary
  • Wire Size (AWG/CM) = 20 AWG
  • Voltage Rating = 600 VAC
  • Temperature Range = -65 - 150 °C
  • Number of Conductors = 1
  • Medium Weight Application
  • Conductor Type = Tin-Plated Copper
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 265153-000

  • Government/Industry Qualification = No
  • Cable Type = Spec 44
  • Wire Source = United States
  • Cable Style = Primary
  • Wire Size (AWG/CM) = 16 AWG
  • Voltage Rating = 600 VAC
  • Temperature Range = -65 - 150 °C
  • Number of Conductors = 1
  • Medium Weight Application
  • Conductor Type = Tin-Plated Copper
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 44A0114-26-0

  • Government/Industry Qualification = No
  • Cable Type = Spec 44
  • Wire Source = United Kingdom
  • Cable Style = Primary
  • Wire Size (AWG/CM) = 26 AWG
  • Voltage Rating = 600 VAC
  • Temperature Range = -65 - 150 °C
  • Number of Conductors = 1
  • General Purpose - Lightweight Application
  • Conductor Type = Silver-Coated High-Strength Copper Alloy
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for 44A0131-22-0/1/6-MX

  • Government/Industry Qualification = No
  • Cable Type = Spec 44
  • Wire Source = United States
  • Cable Style = Primary
  • Wire Size (AWG/CM) = 22 AWG
  • Voltage Rating = 600 VAC
  • Temperature Range = -65 - 150 °C
  • Number of Conductors = Twisted Triple
  • General Purpose - Lightweight Application
  • Conductor Type = Tin-Plated Copper
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 44A0811-20-2-US

  • Government/Industry Qualification = No
  • Cable Type = Spec 44
  • Wire Source = United Kingdom
  • Cable Style = Primary
  • Wire Size (AWG/CM) = 20 AWG
  • Voltage Rating = 600 VAC
  • Temperature Range = -65 - 150 °C
  • Number of Conductors = 1
  • Medium Weight Application
  • Conductor Type = Tin-Plated Copper
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 44AM1111-14-9-9

  • Government/Industry Qualification = No
  • Cable Type = Spec 44
  • Wire Source = United States
  • Cable Style = Jacketed
  • Cable Style = Round-Braid Shielded
  • Wire Size (AWG/CM) = 14 AWG
  • Voltage Rating = 600 VAC
  • Cable Jacket Color = White
  • Temperature Range = -65 - 150 °C
  • Number of Conductors = 1
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for 44AM1111-16-9-9

  • Government/Industry Qualification = No
  • Cable Type = Spec 44
  • Wire Source = United States
  • Cable Style = Jacketed
  • Cable Style = Round-Braid Shielded
  • Wire Size (AWG/CM) = 16 AWG
  • Voltage Rating = 600 VAC
  • Cable Jacket Color = White
  • Temperature Range = -65 - 150 °C
  • Number of Conductors = 1
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for 44AM1111-20-9-9

  • Government/Industry Qualification = No
  • Cable Type = Spec 44
  • Wire Source = United States
  • Cable Style = Jacketed
  • Cable Style = Round-Braid Shielded
  • Wire Size (AWG/CM) = 20 AWG
  • Voltage Rating = 600 VAC
  • Cable Jacket Color = White
  • Temperature Range = -65 - 150 °C
  • Number of Conductors = 1
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for 44AM1111-22-9-9

  • Government/Industry Qualification = Yes
  • M27500-22ML1T08
  • Cable Type = Spec 44
  • Wire Source = United States
  • Cable Style = Jacketed
  • Cable Style = Round-Braid Shielded
  • Wire Size (AWG/CM) = 22 AWG
  • Voltage Rating = 600 VAC
  • Cable Jacket Color = White
  • Temperature Range = -65 - 150 °C
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for 44AM1111-24-9-9

  • Government/Industry Qualification = Yes
  • M27500-24ML1T08
  • Cable Type = Spec 44
  • Wire Source = United States
  • Cable Style = Jacketed
  • Cable Style = Round-Braid Shielded
  • Wire Size (AWG/CM) = 24 AWG
  • Voltage Rating = 600 VAC
  • Cable Jacket Color = White
  • Temperature Range = -65 - 150 °C
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 44AM1121-16-9/96-9

  • Government/Industry Qualification = No
  • Cable Type = Spec 44
  • Wire Source = United States
  • Cable Style = Jacketed
  • Cable Style = Round-Braid Shielded
  • Wire Size (AWG/CM) = 16 AWG
  • Voltage Rating = 600 VAC
  • Cable Jacket Color = White
  • Temperature Range = -65 - 150 °C
  • Number of Conductors = 2
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 44AM1121-18-9/96-9

  • Government/Industry Qualification = No
  • Cable Type = Spec 44
  • Wire Source = United States
  • Cable Style = Jacketed
  • Cable Style = Round-Braid Shielded
  • Wire Size (AWG/CM) = 18 AWG
  • Voltage Rating = 600 VAC
  • Cable Jacket Color = White
  • Temperature Range = -65 - 150 °C
  • Number of Conductors = 2
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 44AM1121-20-9/96-9

  • Government/Industry Qualification = No
  • Cable Type = Spec 44
  • Wire Source = United States
  • Cable Style = Jacketed
  • Cable Style = Round-Braid Shielded
  • Wire Size (AWG/CM) = 20 AWG
  • Voltage Rating = 600 VAC
  • Cable Jacket Color = White
  • Temperature Range = -65 - 150 °C
  • Number of Conductors = 2
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 44AM1121-22-9/96-9

  • Government/Industry Qualification = Yes
  • M27500-22ML2T08
  • Cable Type = Spec 44
  • Wire Source = United States
  • Cable Style = Jacketed
  • Cable Style = Round-Braid Shielded
  • Wire Size (AWG/CM) = 22 AWG
  • Voltage Rating = 600 VAC
  • Cable Jacket Color = White
  • Temperature Range = -65 - 150 °C
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for 44AM1121-24-9/96-9

  • Government/Industry Qualification = Yes
  • M27500-24ML2T08
  • Cable Type = Spec 44
  • Wire Source = United States
  • Cable Style = Jacketed
  • Cable Style = Round-Braid Shielded
  • Wire Size (AWG/CM) = 24 AWG
  • Voltage Rating = 600 VAC
  • Cable Jacket Color = White
  • Temperature Range = -65 - 150 °C
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for CB6966-000

  • Government/Industry Qualification = No
  • Cable Type = Spec 44
  • Wire Source = United States
  • Cable Style = Jacketed
  • Cable Style = Round-Braid Shielded
  • Wire Size (AWG/CM) = 24 AWG
  • Voltage Rating = 600 VAC
  • Cable Jacket Color = White w/ Brown Stripe
  • Temperature Range = -65 - 150 °C
  • Number of Conductors = 1
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for CB7021-000

  • Government/Industry Qualification = No
  • Cable Type = Spec 44
  • Wire Source = United Kingdom
  • Cable Style = Round-Braid Shielded
  • Wire Size (AWG/CM) = 22 AWG
  • Voltage Rating = 600 VAC
  • Temperature Range = -65 - 150 °C
  • Number of Conductors = Twisted Pair
  • General Purpose - Lightweight Application
  • Conductor Type = Tin-Plated Copper
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for CF1591-000

  • Government/Industry Qualification = No
  • Cable Type = Spec 44
  • Wire Source = United Kingdom
  • Cable Style = Jacketed
  • Cable Style = Round-Braid Shielded
  • Wire Size (AWG/CM) = 22 AWG
  • Voltage Rating = 600 VAC
  • Cable Jacket Color = White
  • Temperature Range = -65 - 150 °C
  • Number of Conductors = Twisted Pair
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for CF8606-000

  • Government/Industry Qualification = No
  • Cable Type = Spec 44
  • Wire Source = United Kingdom
  • Cable Style = Jacketed
  • Cable Style = Round-Braid Shielded
  • Wire Size (AWG/CM) = 14 AWG
  • Voltage Rating = 600 VAC
  • Cable Jacket Color = Black
  • Temperature Range = -65 - 150 °C
  • Number of Conductors = Twisted Triple
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Showing 1 - 20 of 2831 Matching Products
Previous Previous [1] 2 3 4 5 ... 142 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel