• English
Home > Products > Telecom > Copper Infrastructure > Product Feature Selector

Copper Closures Product Feature Selector

Narrow Results

Product Type
  • Splice Closure
  • Common to all 19 remaining products
Splice Bundle Diameter (Max.) (mm) - Switch to in Splice Bundle Diameter (Max.) (mm) Explanation
Single Cable Diameter (Min.) (mm) - Switch to in Single Cable Diameter (Min.) (mm) Explanation
Sheath Opening (Nom.) (mm) - Switch to in Sheath Opening (Nom.) (mm) Explanation
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
  • RoHS compliant
  • ELV compliant
  • Common to all 19 remaining products
Lead Free Solder Processes Lead Free Solder Processes Explanation
  • Not relevant for lead free process
  • Common to all 19 remaining products
Brand
  • Raychem
  • Common to all 19 remaining products
Showing 1 - 19 of 19 Matching Products

Export To Excel

Part Differing Features
Click here for product details for XAGA-1000-122/38-500A340

  • Splice Bundle Diameter (Max.) = 122.00 mm
  • Single Cable Diameter (Min.) = 38.00 mm


  • Sheath Opening (Nom.) = 500.00 mm
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for XAGA-1000-122/38-650A340

  • Splice Bundle Diameter (Max.) = 122.00 mm
  • Single Cable Diameter (Min.) = 38.00 mm


  • Sheath Opening (Nom.) = 650.00 mm
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for XAGA-1000-122/38-900A340

  • Splice Bundle Diameter (Max.) = 122.00 mm
  • Single Cable Diameter (Min.) = 38.00 mm


  • Sheath Opening (Nom.) = 900.00 mm
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for XAGA-1000-160/55-500A340

  • Splice Bundle Diameter (Max.) = 160.00 mm
  • Single Cable Diameter (Min.) = 55.00 mm


  • Sheath Opening (Nom.) = 500.00 mm
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for XAGA-1000-160/55-650A340

  • Splice Bundle Diameter (Max.) = 160.00 mm
  • Single Cable Diameter (Min.) = 55.00 mm


  • Sheath Opening (Nom.) = 650.00 mm
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for XAGA-1000-160/55-720A340

  • Splice Bundle Diameter (Max.) = 160.00 mm
  • Single Cable Diameter (Min.) = 55.00 mm


  • Sheath Opening (Nom.) = 720.00 mm
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for XAGA-1000-160/55-900A340

  • Splice Bundle Diameter (Max.) = 160.00 mm
  • Single Cable Diameter (Min.) = 55.00 mm


  • Sheath Opening (Nom.) = 900.00 mm
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for XAGA-1000C-62/15-250A340

  • Splice Bundle Diameter (Max.) = 62.00 mm
  • Single Cable Diameter (Min.) = 15.00 mm


  • Sheath Opening (Nom.) = 250.00 mm
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for XAGA-1000C-62/15-500A340

  • Splice Bundle Diameter (Max.) = 62.00 mm
  • Single Cable Diameter (Min.) = 15.00 mm


  • Sheath Opening (Nom.) = 500.00 mm
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for XAGA-1000C-62/15-650A340

  • Splice Bundle Diameter (Max.) = 62.00 mm
  • Single Cable Diameter (Min.) = 15.00 mm


  • Sheath Opening (Nom.) = 650.00 mm
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for XAGA-1000C-92/30-350A340

  • Splice Bundle Diameter (Max.) = 92.00 mm
  • Single Cable Diameter (Min.) = 30.00 mm


  • Sheath Opening (Nom.) = 350.00 mm
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for XAGA-1000C-92/30-500A340

  • Splice Bundle Diameter (Max.) = 92.00 mm
  • Single Cable Diameter (Min.) = 30.00 mm


  • Sheath Opening (Nom.) = 500.00 mm
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for XAGA-1000C-92/30-650A340

  • Splice Bundle Diameter (Max.) = 92.00 mm
  • Single Cable Diameter (Min.) = 30.00 mm


  • Sheath Opening (Nom.) = 650.00 mm
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for XAGA-1000-122/38-300A340

  • Splice Bundle Diameter (Max.) = 122.00 mm
  • Single Cable Diameter (Min.) = 38.00 mm


  • Sheath Opening (Nom.) = 300.00 mm
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for XAGA-1000-200/65-500A340

  • Splice Bundle Diameter (Max.) = 200.00 mm
  • Single Cable Diameter (Min.) = 65.00 mm


  • Sheath Opening (Nom.) = 500.00 mm
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for XAGA-1000-200/65-720A340

  • Splice Bundle Diameter (Max.) = 200.00 mm
  • Single Cable Diameter (Min.) = 65.00 mm


  • Sheath Opening (Nom.) = 720.00 mm
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for XAGA-1000-200/65-900A340

  • Splice Bundle Diameter (Max.) = 200.00 mm
  • Single Cable Diameter (Min.) = 65.00 mm


  • Sheath Opening (Nom.) = 900.00 mm
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for XAGA-1000C-45/8-350A340

  • Splice Bundle Diameter (Max.) = 45.00 mm
  • Single Cable Diameter (Min.) = 8.00 mm


  • Sheath Opening (Nom.) = 350.00 mm
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for XAGA-1000C-62/15-350A340

  • Splice Bundle Diameter (Max.) = 62.00 mm
  • Single Cable Diameter (Min.) = 15.00 mm


  • Sheath Opening (Nom.) = 350.00 mm
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Showing 1 - 19 of 19 Matching Products

Export To Excel

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed permanently

Remove Note
Cancel