| Part |
Differing Features |

|
- Connector - RF
- Mount = Cable
- Jack
- With Ferrule
|
- Ferrule Length = 8.8 mm
- Packaging Quantity = 500
- Packaging Method = Bag
- With Center Contact
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Mount = Cable
- Plug
- With Ferrule
- Ferrule Length = 7.6 mm
|
- Packaging Quantity = 500
- Packaging Method = Bag
- Overall Length = 18.60 mm
- With Center Contact
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Mount = Printed Circuit Board
- Jack
- Connector Height = 4.10 mm
|
- Packaging Quantity = 12,800
- Packaging Method = Reel
- With Center Contact
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector - RF
- Mount = Printed Circuit Board
- Without Ferrule
- Connector Height = .90 mm
- Packaging Quantity = 10,000
|
- Packaging Method = Reel
- Overall Length = 2.00 mm
- With Center Contact
- PICO Switching Coax System = Yes
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector - RF
- Mount = Cable
- Plug
- With Ferrule
- Ferrule Length = 8.1 mm
|
- Without Antenna Connector
- Packaging Quantity = 500
- Packaging Method = Bag
- Overall Length = 17.27 mm
- With Center Contact
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector - RF
- Mount = Cable
- Plug
- With Ferrule
- Ferrule Length = 8.8 mm
|
- Packaging Quantity = 500
- Packaging Method = Bag
- Overall Length = 20.30 mm
- With Center Contact
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Mount = Cable
- Jack
- With Ferrule
|
- Ferrule Length = 11 mm
- Packaging Quantity = 500
- Packaging Method = Bag
- With Center Contact
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Mount = Cable
- Plug
- With Ferrule
- Ferrule Length = 11 mm
|
- Packaging Quantity = 500
- Packaging Method = Bag
- Overall Length = 22.00 mm
- With Center Contact
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Mount = Cable
- Jack
- With Ferrule
|
- Ferrule Length = 7.6 mm
- Packaging Quantity = 500
- Packaging Method = Bag
- With Center Contact
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Mount = Cable
- Plug
- With Ferrule
- Ferrule Length = 9 mm
|
- Packaging Quantity = 500
- Packaging Method = Bag
- Overall Length = 20.30 mm
- With Center Contact
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Mount = Cable
- Plug
- Without Ferrule
|
- Packaging Quantity = 500
- Packaging Method = Bag
- Overall Length = 18.60 mm
- Without Center Contact
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Mount = Cable
- Plug
- Without Ferrule
|
- Packaging Quantity = 500
- Packaging Method = Bag
- Overall Length = 18.60 mm
- Without Center Contact
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Mount = Cable
- Plug
- Without Ferrule
|
- Packaging Quantity = 500
- Packaging Method = Bag
- Overall Length = 18.60 mm
- Without Center Contact
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Mount = Cable
- Plug
- Without Ferrule
|
- Packaging Quantity = 500
- Packaging Method = Bag
- Overall Length = 17.27 mm
- Without Center Contact
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Test Probe
- Mount = Cable
- Without Ferrule
- Packaging Quantity = 1
|
- Packaging Method = Loose Piece
- Overall Length = 144.00 mm
- With Center Contact
- PICO Switching Coax System = Yes
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|