| Part |
Differing Features |

|
- Knob
- Straight Knurl Knob Design
- Indicator Style = Line
- Indicator Location = On Skirt
- Color = Black Matte
|
- With Skirt
- KFS Series
- Diameter = 9.65 mm
- Shaft Size = 3.17 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Knob
- Straight Knurl Knob Design
- Indicator Style = Line
- Indicator Location = Top and Side
|
- Color = Black
- KLN Series
- Diameter = 18.80 mm
- Shaft Size = 6.35 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Knob
- Straight Knurl Knob Design
- Indicator Style = Line
- Indicator Location = Side
- Color = Black
|
- Without Spinner
- Spinner Type = Without
- KN Series
- Diameter = 12.70 mm
- Shaft Size = 6.35 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Knob
- Ribbed Knob Design
- Indicator Style = Line
- Indicator Location = On Skirt
|
- With Skirt
- PKA Series
- Diameter = 24.90 mm
- Shaft Size = 6.35 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Knob
- Fluted Knob Design
- Indicator Style = Line
- Indicator Location = Top, Side and Skirt
|
- With Skirt
- PKES Series
- Diameter = 19.00 mm
- Shaft Size = 6.35 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Knob
- Ribbed Knob Design
- Indicator Style = Line
- Indicator Location = Top and Side
|
- PKG Series
- Diameter = 11.10 mm
- Shaft Size = 3.17 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Knob
- Straight Knurl Knob Design
- Indicator Style = 0-10 Numerals
- Indicator Location = On Skirt
|
- PKS Series
- Diameter = 29.90 mm
- Shaft Size = 6.35 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Knob
- 3 Flute Knob Design
- Indicator Style = Line
- Indicator Location = Side
- Color = Natural
|
- Without Spinner
- Spinner Type = Without
- K Series
- Diameter = 31.75 mm
- Shaft Size = 6.35 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Knob
- 3 Flute Knob Design
- Indicator Style = Line
- Indicator Location = Side
- Color = Black
|
- Without Spinner
- Spinner Type = Without
- K Series
- Diameter = 31.75 mm
- Shaft Size = 6.35 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Knob
- 3 Flute Knob Design
- Indicator Style = None
- Color = Black
- Without Spinner
|
- Spinner Type = Without
- K Series
- Diameter = 31.75 mm
- Shaft Size = 6.35 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Knob
- 3 Flute Knob Design
- Indicator Style = None
- Color = Black
- With Spinner
|
- Spinner Type = Crank
- K Series
- Diameter = 31.75 mm
- Shaft Size = 6.35 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Knob
- 3 Flute Knob Design
- Indicator Style = Line
- Indicator Location = Side
- Color = Natural
|
- Without Spinner
- Spinner Type = Without
- K Series
- Diameter = 12.70 mm
- Shaft Size = 6.35 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Knob
- 3 Flute Knob Design
- Indicator Style = Line
- Indicator Location = Side
- Color = Natural
|
- Without Spinner
- Spinner Type = Without
- K Series
- Diameter = 12.70 mm
- Shaft Size = 3.17 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Knob
- 3 Flute Knob Design
- Indicator Style = Line
- Indicator Location = Side
- Color = Black
|
- Without Spinner
- Spinner Type = Without
- K Series
- Diameter = 12.70 mm
- Shaft Size = 6.35 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Knob
- 3 Flute Knob Design
- Indicator Style = Line
- Indicator Location = Side
- Color = Black
|
- Without Spinner
- Spinner Type = Without
- K Series
- Diameter = 12.70 mm
- Shaft Size = 3.17 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Knob
- 3 Flute Knob Design
- Indicator Style = Line
- Indicator Location = Side
- Color = Natural
|
- Without Spinner
- Spinner Type = Without
- K Series
- Diameter = 18.80 mm
- Shaft Size = 6.35 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Knob
- 3 Flute Knob Design
- Indicator Style = Line
- Indicator Location = Side
- Color = Black
|
- Without Spinner
- Spinner Type = Without
- K Series
- Diameter = 23.80 mm
- Shaft Size = 6.35 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Knob
- 3 Flute Knob Design
- Indicator Style = Line
- Indicator Location = Side
- Color = Natural
|
- Without Spinner
- Spinner Type = Without
- K Series
- Diameter = 23.80 mm
- Shaft Size = 6.35 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Knob
- 3 Flute Knob Design
- Indicator Style = Line
- Indicator Location = Side
- Color = Black
|
- Without Spinner
- Spinner Type = Without
- K Series
- Diameter = 23.80 mm
- Shaft Size = 6.35 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Knob
- 6 Flute Knob Design
- Indicator Style = Line
- Indicator Location = Side
|
- Color = Natural
- KA Series
- Diameter = 12.70 mm
- Shaft Size = 3.17 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|