• English
Home > Products > Relays & Switches > Switches & Knobs > Product Feature Selector

Pushbutton Switches Product Feature Selector

Narrow Results

Product Type
Tactile
Process Sealed
Packaging Method
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
Lead Free Solder Processes Lead Free Solder Processes Explanation
Brand
Showing 1 - 20 of 440 Matching Products Previous Previous [1] 2 3 4 5 ... 22 Next Next
Part Differing Features
Click here for product details for C92

  • Accessory
  • Not Tactile
  • Process Sealed = No
  • Packaging Method = Loose Piece
  • Not Illuminated
  • Accessory Type = Cap
  • Snapfit Attachment Method
  • Cap Diameter = 8.99 mm
  • Used With Series MPG
  • Cap Color = Red
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for C99

  • Accessory
  • Not Tactile
  • Process Sealed = No
  • Packaging Method = Loose Piece
  • Not Illuminated
  • Accessory Type = Cap
  • Snapfit Attachment Method
  • Cap Diameter = 8.99 mm
  • Used With Series MPG
  • Cap Color = White
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for MPG406R

  • Switch
  • Not Tactile
  • Four Pole - Double Throw Configuration (Pole-Throw)
  • Contact Rating = 6A
  • Process Sealed = No
  • Operating Function = Momentary
  • Not Ganged
  • MPG Series
  • Mount Style = Panel
  • Vertical Mount Angle
Converted to EU RoHS/ELV Compliant, Wave solder capable to 240°C
Click here for product details for MSPF101B

  • Switch
  • Not Tactile
  • Single Pole - Single Throw Configuration (Pole-Throw)
  • Contact Rating = 0.5A
  • Process Sealed = No
  • Operating Function = Normally Closed, Momentary
  • Not Ganged
  • MSPF Series
  • Mount Style = Panel
  • Vertical Mount Angle
Always EU RoHS/ELV Compliant, Hand solderable with lead free solder
Click here for product details for MSPF101BC0

  • Switch
  • Not Tactile
  • Two Circuit Configuration (Pole-Throw)
  • Contact Rating = 0.5A
  • Process Sealed = No
  • Operating Function = Normally Open Normally Closed, Momentary
  • Not Ganged
  • MSPF Series
  • Mount Style = Panel
  • Vertical Mount Angle
Always EU RoHS/ELV Compliant, Hand solderable with lead free solder
Click here for product details for MSPF101BC2

  • Switch
  • Not Tactile
  • Two Circuit Configuration (Pole-Throw)
  • Contact Rating = 0.5A
  • Process Sealed = No
  • Operating Function = Normally Open Normally Closed, Momentary
  • Not Ganged
  • MSPF Series
  • Mount Style = Panel
  • Vertical Mount Angle
Always EU RoHS/ELV Compliant, Hand solderable with lead free solder
Click here for product details for MSPF101BC6

  • Switch
  • Not Tactile
  • Two Circuit Configuration (Pole-Throw)
  • Contact Rating = 0.5A
  • Process Sealed = No
  • Operating Function = Normally Open Normally Closed, Momentary
  • Not Ganged
  • MSPF Series
  • Mount Style = Panel
  • Vertical Mount Angle
Always EU RoHS/ELV Compliant, Hand solderable with lead free solder
Click here for product details for MSPF101BC9

  • Switch
  • Not Tactile
  • Two Circuit Configuration (Pole-Throw)
  • Contact Rating = 0.5A
  • Process Sealed = No
  • Operating Function = Normally Open Normally Closed, Momentary
  • Not Ganged
  • MSPF Series
  • Mount Style = Panel
  • Vertical Mount Angle
Always EU RoHS/ELV Compliant, Hand solderable with lead free solder
Click here for product details for MSPS103B

  • Switch
  • Not Tactile
  • Single Pole - Single Throw Configuration (Pole-Throw)
  • Contact Rating = 0.5A
  • Process Sealed = No
  • Operating Function = Normally Closed, Momentary
  • Not Ganged
  • MSPS Series
  • Mount Style = Panel
  • Vertical Mount Angle
Always EU RoHS/ELV Compliant, Hand solderable with lead free solder
Click here for product details for MSPS103C0

  • Switch
  • Not Tactile
  • Single Pole - Single Throw Configuration (Pole-Throw)
  • Contact Rating = 0.5A
  • Process Sealed = No
  • Operating Function = Normally Open, Momentary
  • Not Ganged
  • MSPS Series
  • Mount Style = Panel
  • Vertical Mount Angle
Always EU RoHS/ELV Compliant, Hand solderable with lead free solder
Click here for product details for TP11FGRA6

  • Switch
  • Not Tactile
  • Single Pole - Double Throw Configuration (Pole-Throw)
  • Contact Rating = 0.4VA
  • Process Sealed = No
  • Operating Function = Momentary
  • Not Ganged
  • TP Series
  • Mount Style = Through-Hole
  • Right Angle Mount Angle
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for TP21CCGRA2

  • Switch
  • Not Tactile
  • Single Pole - Single Throw Configuration (Pole-Throw)
  • Contact Rating = 0.4VA
  • Process Sealed = No
  • Operating Function = Normally Open, Momentary
  • Not Ganged
  • TP Series
  • Mount Style = Through-Hole
  • Right Angle Mount Angle
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for TPA11CGRA6

  • Switch
  • Not Tactile
  • Single Pole - Single Throw Configuration (Pole-Throw)
  • Contact Rating = 0.4VA
  • Process Sealed = No
  • Operating Function = Normally Open, Momentary
  • Not Ganged
  • TPA Series
  • Mount Style = Through-Hole
  • Right Angle Mount Angle
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for TPB21MGPC2

  • Switch
  • Not Tactile
  • Double Pole - Single Throw Configuration (Pole-Throw)
  • Contact Rating = 0.4VA
  • Process Sealed = No
  • Operating Function = Normally Open, Momentary
  • Not Ganged
  • TPB Series
  • Mount Style = Through-Hole
  • Vertical Mount Angle
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for TPC11FGVRA2

  • Switch
  • Not Tactile
  • Single Pole - Double Throw Configuration (Pole-Throw)
  • Contact Rating = 0.4VA
  • Process Sealed = No
  • Operating Function = Momentary
  • Not Ganged
  • TP Series
  • Mount Style = Through-Hole
  • Vertical Mount Angle
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for TPC13F0

  • Switch
  • Not Tactile
  • Single Pole - Double Throw Configuration (Pole-Throw)
  • Contact Rating = 20V
  • Process Sealed = No
  • Operating Function = Momentary
  • Not Ganged
  • TP Series
  • Mount Style = Panel
  • Vertical Mount Angle
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for TPF11CGPC2

  • Switch
  • Not Tactile
  • Single Pole - Single Throw Configuration (Pole-Throw)
  • Contact Rating = 0.4VA
  • Process Sealed = No
  • Operating Function = Normally Open, Momentary
  • Not Ganged
  • TPF Series
  • Mount Style = Through-Hole
  • Vertical Mount Angle
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for TPF11CGRA2

  • Switch
  • Not Tactile
  • Single Pole - Single Throw Configuration (Pole-Throw)
  • Contact Rating = 0.4VA
  • Process Sealed = No
  • Operating Function = Normally Open, Momentary
  • Not Ganged
  • TPF Series
  • Mount Style = Through-Hole
  • Right Angle Mount Angle
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for TPF11FGPC6

  • Switch
  • Not Tactile
  • Single Pole - Double Throw Configuration (Pole-Throw)
  • Contact Rating = 0.4VA
  • Process Sealed = No
  • Operating Function = Momentary
  • Not Ganged
  • TPF Series
  • Mount Style = Through-Hole
  • Vertical Mount Angle
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for TPF13C0

  • Switch
  • Not Tactile
  • Single Pole - Single Throw Configuration (Pole-Throw)
  • Contact Rating = 20V
  • Process Sealed = No
  • Operating Function = Normally Open, Momentary
  • Not Ganged
  • TP Series
  • Mount Style = Panel
  • Vertical Mount Angle
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Showing 1 - 20 of 440 Matching Products Previous Previous [1] 2 3 4 5 ... 22 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed permanently

Remove Note
Cancel