• English
Home > Products > Relays, Switches and Sensors > Switches & Knobs > Product Feature Selector

Toggle Switches Product Feature Selector

Narrow Results

Series
Configuration (Pole-Throw)
Current Rating (A)
Mount Style
Termination Type
Operating Function Operating Function Explanation
Toggle Style
Toggle Length (mm) - Switch to in
Process Sealed
Bushing Style
Bushing Type
Contact Plating
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
Brand
Showing 1 - 20 of 436 Matching Products

Product Line Information

Previous Previous [1] 2 3 4 5 ... 22 Next Next
Part Differing Features
Click here for product details for 1-1825139-8

  • Gemini A Series
  • Single Pole - Double Throw Configuration (Pole-Throw)
  • Current Rating = 5 A
  • Mount Style = Panel
  • Termination Type = Vertical
  • Operating Function = (On) Off (On)
  • Toggle Style = Baton Standard
  • Toggle Length = 10.40 mm
  • Process Sealed = No
  • Bushing Style = Threaded
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 1825455-4

  • TST (Tiny) Series
  • Single Pole - Double Throw Configuration (Pole-Throw)
  • Current Rating = 0.4 VA A
  • Mount Style = Through-Hole
  • Termination Type = Vertical Right Angle
  • Operating Function = On None On
  • Vertical Toggle Actuation
  • Toggle Style = Baton Short
  • Toggle Length = 5.23 mm
  • Process Sealed
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 2-6437630-8

  • FT (Ultra-Miniature) Series
  • Three Pole - Double Throw Configuration (Pole-Throw)
  • Current Rating = 6 A
  • Mount Style = Solder
  • Termination Type = Lead Wire - Hooking Type
  • Termination Type = Vertical
  • Operating Function = On On
  • Toggle Style = Baton Standard
  • Toggle Length = 10.50 mm
  • Process Sealed = No
Converted to EU RoHS/ELV Compliant, Hand solderable with lead free solder
Click here for product details for 3-1825139-9

  • Gemini A Series
  • Double Pole - Three Throw Configuration (Pole-Throw)
  • Current Rating = 5 A
  • Mount Style = Panel
  • Termination Type = Vertical
  • Operating Function = On On On
  • Toggle Style = Baton Standard
  • Toggle Length = 10.40 mm
  • Process Sealed = No
  • Bushing Style = Threaded
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 3-6437630-4

  • FT (Ultra-Miniature) Series
  • Single Pole - Double Throw Configuration (Pole-Throw)
  • Current Rating = 0.4 VA A
  • Mount Style = Solder
  • Termination Type = Lead Wire - Hooking Type
  • Termination Type = Vertical
  • Operating Function = On On
  • Toggle Style = Baton Standard
  • Toggle Length = 10.50 mm
  • Process Sealed = No
Converted to EU RoHS/ELV Compliant, Hand solderable with lead free solder
Click here for product details for 3-6437630-6

  • FT (Ultra-Miniature) Series
  • Four Pole - Double Throw Configuration (Pole-Throw)
  • Current Rating = 6 A
  • Mount Style = Solder
  • Termination Type = Lead Wire - Hooking Type
  • Termination Type = Vertical
  • Operating Function = On On On
  • Toggle Style = Baton Standard
  • Toggle Length = 10.50 mm
  • Process Sealed = No
Converted to EU RoHS/ELV Compliant, Hand solderable with lead free solder
Click here for product details for 3-6437630-8

  • FT (Ultra-Miniature) Series
  • Three Pole - Double Throw Configuration (Pole-Throw)
  • Current Rating = 0.4 VA A
  • Mount Style = Solder
  • Termination Type = Lead Wire - Hooking Type
  • Termination Type = Vertical
  • Operating Function = (On) Off (On)
  • Toggle Style = Baton Standard
  • Toggle Length = 10.50 mm
  • Process Sealed = No
Converted to EU RoHS/ELV Compliant, Hand solderable with lead free solder
Click here for product details for 4-1825139-2

  • A Series
  • Double Pole - Three Throw Configuration (Pole-Throw)
  • Current Rating = 5 A
  • Mount Style = Panel
  • Termination Type = Vertical
  • Termination Type = Wire Lugs
  • Operating Function = On On (On)
  • Toggle Style = Baton Standard
  • Toggle Length = 10.40 mm
  • Process Sealed = No
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 4-1825139-5

  • A Series
  • Double Pole - Three Throw Configuration (Pole-Throw)
  • Current Rating = 5 A
  • Mount Style = Panel
  • Termination Type = Vertical
  • Termination Type = Wire Lugs
  • Operating Function = (On) On (On)
  • Toggle Style = Baton Standard
  • Toggle Length = 10.40 mm
  • Process Sealed = No
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for TST11DGPC1D04

  • TST (Tiny) Series
  • Single Pole - Double Throw Configuration (Pole-Throw)
  • Current Rating = 0.4 VA A
  • Mount Style = Through-Hole
  • Termination Type = Vertical
  • Operating Function = On None On
  • Vertical Toggle Actuation
  • Toggle Style = Baton Short
  • Toggle Length = 5.23 mm
  • Process Sealed
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for TST11DGRA1D04

  • TST (Tiny) Series
  • Single Pole - Double Throw Configuration (Pole-Throw)
  • Current Rating = 0.4 VA A
  • Mount Style = Through-Hole
  • Termination Type = Right Angle
  • Operating Function = On None On
  • Horizontal Toggle Actuation
  • Toggle Style = Baton Short
  • Toggle Length = 5.23 mm
  • Process Sealed
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for TT23P8T1/4

  • TT (Tiny) Series
  • Double Pole - Double Throw Configuration (Pole-Throw)
  • Current Rating = 3 A
  • Mount Style = Panel
  • Termination Type = Wire Lugs
  • Operating Function = On Off On
  • Toggle Style = Locking
  • Toggle Length = 14.40 mm
  • Process Sealed = No
  • Bushing Style = Threaded
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for TT41NGRA1

  • TT (Tiny) Series
  • Four Pole - Double Throw Configuration (Pole-Throw)
  • Current Rating = 0.4 VA A
  • Mount Style = Through-Hole
  • Termination Type = Right Angle
  • Operating Function = On None On
  • Horizontal Toggle Actuation
  • Toggle Style = Baton Short
  • Toggle Length = 5.61 mm
  • Process Sealed = No
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for TT41NGRA9T1/4

  • TT (Tiny) Series
  • Four Pole - Double Throw Configuration (Pole-Throw)
  • Current Rating = 0.4 VA A
  • Mount Style = Through-Hole
  • Termination Type = Right Angle
  • Operating Function = On None On
  • Horizontal Toggle Actuation
  • Toggle Style = Baton Long
  • Toggle Length = 10.69 mm
  • Process Sealed = No
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for TTE13A9T1/4

  • TT (Tiny) Series
  • Single Pole - Double Throw Configuration (Pole-Throw)
  • Current Rating = 3 A
  • Mount Style = Panel
  • Termination Type = Wire Lugs
  • Operating Function = On None Off
  • Toggle Style = Baton Long
  • Toggle Length = 10.69 mm
  • Process Sealed = No
  • Bushing Style = Splashproof
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for TTE13D2T

  • TT (Tiny) Series
  • Single Pole - Double Throw Configuration (Pole-Throw)
  • Current Rating = 3 A
  • Mount Style = Panel
  • Termination Type = Wire Lugs
  • Operating Function = On None On
  • Toggle Style = Baton Medium
  • Toggle Length = 7.52 mm
  • Process Sealed = No
  • Bushing Style = Splashproof
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for TTE13D8T1/4

  • TT (Tiny) Series
  • Single Pole - Double Throw Configuration (Pole-Throw)
  • Current Rating = 3 A
  • Mount Style = Panel
  • Termination Type = Wire Lugs
  • Operating Function = On None On
  • Toggle Style = Locking
  • Toggle Length = 14.40 mm
  • Process Sealed = No
  • Bushing Style = Splashproof
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for TTE13E8T1/4

  • TT (Tiny) Series
  • Single Pole - Double Throw Configuration (Pole-Throw)
  • Current Rating = 3 A
  • Mount Style = Panel
  • Termination Type = Wire Lugs
  • Operating Function = On Off On
  • Toggle Style = Locking
  • Toggle Length = 14.40 mm
  • Process Sealed = No
  • Bushing Style = Splashproof
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for TTE23P8T1/4

  • TT (Tiny) Series
  • Double Pole - Double Throw Configuration (Pole-Throw)
  • Current Rating = 3 A
  • Mount Style = Panel
  • Termination Type = Wire Lugs
  • Operating Function = On Off On
  • Toggle Style = Locking
  • Toggle Length = 14.40 mm
  • Process Sealed = No
  • Bushing Style = Splashproof
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for TTE43N9T1/4E

  • TT (Tiny) Series
  • Four Pole - Double Throw Configuration (Pole-Throw)
  • Current Rating = 3 A
  • Mount Style = Through-Hole
  • Termination Type = Wire Wrap
  • Operating Function = On None On
  • Toggle Style = Baton Long
  • Toggle Length = 10.69 mm
  • Process Sealed
  • Bushing Style = Splashproof
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Showing 1 - 20 of 436 Matching Products

Product Line Information

Previous Previous [1] 2 3 4 5 ... 22 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel