• English
Home > By Brand > Raychem Products > Raychem Connectors & Packaging > Raychem Connectors > Product Feature Selector

Data Bus MIL-STD-1553 Product Feature Selector

Narrow Results

Data Bus Component Type Data Bus Component Type Explanation
Lead Free Solder Processes Lead Free Solder Processes Explanation
Brand
Showing 1 - 20 of 547 Matching Products Previous Previous [1] 2 3 4 5 ... 28 Next Next
Part Differing Features
Click here for product details for CC2391-000

  • Data Bus Component Type = In-Line Microcoupler
  • With Eyelet Boot
  • Without Internal Terminator
  • 2 Stubs
  • Cable Type = 10613 (Double Optimized Shield Cable)
  • Cable Length = 1,981.00 mm
  • Raychem
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for D-500-0455-1-612-079

  • Data Bus Component Type = In-Line Microcoupler
  • Without Eyelet Boot
  • Without Internal Terminator
  • 1 Stubs
  • Cable Type = 10612 (Single Optimized Shield Cable)
  • Cable Length = 2,000.00 mm
  • Raychem
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for D-500-0455-1-612-240

  • Data Bus Component Type = In-Line Microcoupler
  • Without Eyelet Boot
  • Without Internal Terminator
  • 1 Stubs
  • Cable Type = 10612 (Single Optimized Shield Cable)
  • Cable Length = 6,096.00 mm
  • Raychem
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for D-500-0455-1-612-360

  • Data Bus Component Type = In-Line Microcoupler
  • Without Eyelet Boot
  • Without Internal Terminator
  • 1 Stubs
  • Cable Type = 10612 (Single Optimized Shield Cable)
  • Cable Length = 9,144.00 mm
  • Raychem
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for D-500-0455-1-613-240

  • Data Bus Component Type = In-Line Microcoupler
  • Without Eyelet Boot
  • Without Internal Terminator
  • 1 Stubs
  • Cable Type = 10613 (Double Optimized Shield Cable)
  • Cable Length = 6,096.00 mm
  • Raychem
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for D-500-0455-2-612-079

  • Data Bus Component Type = In-Line Microcoupler
  • Without Eyelet Boot
  • Without Internal Terminator
  • 2 Stubs
  • Cable Type = 10612 (Single Optimized Shield Cable)
  • Cable Length = 2,000.00 mm
  • Raychem
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for D-500-0458-1-612-360

  • Data Bus Component Type = In-Line Microcoupler
  • Without Eyelet Boot
  • With Internal Terminator but with Reverse Bus
  • 1 Stubs
  • Cable Type = 10612 (Single Optimized Shield Cable)
  • Cable Length = 9,144.00 mm
  • Raychem
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for D-500-0458-2-612-079

  • Data Bus Component Type = In-Line Microcoupler
  • Without Eyelet Boot
  • With Internal Terminator but with Reverse Bus
  • 2 Stubs
  • Cable Type = 10612 (Single Optimized Shield Cable)
  • Cable Length = 2,000.00 mm
  • Raychem
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for D-500-0467-2-613-079

  • Data Bus Component Type = In-Line Microcoupler
  • With Eyelet Boot
  • With Internal Terminator
  • 2 Stubs
  • Cable Type = 10613 (Double Optimized Shield Cable)
  • Cable Length = 2,000.00 mm
  • Raychem
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for D-600-0065

  • Data Bus Component Type = Connector Caps
  • Coupler Style = Bayonet
  • Polarization (Bayonet Style) = A
  • Polarization (Bayonet Style) = B
  • Polarization (Bayonet Style) = C
  • Raychem
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for D-600-0068

  • Data Bus Component Type = Connector Caps
  • Coupler Style = Bayonet
  • Polarization (Bayonet Style) = A
  • Polarization (Bayonet Style) = B
  • Polarization (Bayonet Style) = C
  • Raychem
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for D-600-0083

  • Data Bus Component Type = Connector Caps
  • Coupler Style = Threaded


  • Raychem
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for D-621-0423

  • Data Bus Component Type = Bus & Stub Terminators
  • Coupler Type = Jack
  • Coupler Style = Threaded
  • Contact Type = Pin
  • Impedance = 3000 Ω
  • Raychem
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for D-621-0424

  • Data Bus Component Type = Bus & Stub Terminators
  • Coupler Type = Jack
  • Coupler Style = Threaded
  • Contact Type = Socket
  • Impedance = 3000 Ω
  • Raychem
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for D-621-0454

  • Data Bus Component Type = Bus & Stub Terminators
  • Coupler Type = Plug
  • Coupler Style = Bayonet
  • Polarization (Bayonet Style) = B
  • Contact Type = Pin
  • Impedance = 78 Ω
  • Raychem
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for D-621-0457

  • Data Bus Component Type = Bus & Stub Terminators
  • Coupler Type = Plug
  • Coupler Style = Bayonet
  • Polarization (Bayonet Style) = A
  • Contact Type = Pin
  • Impedance = 3000 Ω
  • Raychem
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for D-621-0469

  • Data Bus Component Type = Bus & Stub Terminators
  • Coupler Type = Plug
  • Coupler Style = Bayonet
  • Polarization (Bayonet Style) = A
  • Contact Type = Socket
  • Impedance = 78 Ω
  • Raychem
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for DK-602-0157-2

  • Data Bus Component Type = Triaxial Size 8 Contact
  • Cable Type = 10613 (Double Optimized Shield Cable)


  • Contact Type = Socket
  • Raychem
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for EPD31346A-6L9-US

  • Data Bus Component Type = Cable
  • Cable Type = 24 AWG, 19 Strands of 36 AWG Optimized Double Shield


  • Impedance = 77 Ω
  • Raychem
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for D-621-0481

  • Data Bus Component Type = Bus & Stub Terminators
  • Coupler Type = Jack
  • Coupler Style = Bayonet
  • Polarization (Bayonet Style) = D
  • Contact Type = Pin
  • Impedance = 3000 Ω
  • Raychem
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Showing 1 - 20 of 547 Matching Products Previous Previous [1] 2 3 4 5 ... 28 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed permanently

Remove Note
Cancel