| Part |
Differing Features |

|
- Applies To Coaxial Cable
- Coaxial Cable Type (RG/U or Mfg.) = 180
- Coaxial Cable Type (RG/U or Mfg.) = 302
- Coaxial Cable Type (RG/U or Mfg.) = 303
- Jacket Outer Diameter = 6.30 mm
|
- Dielectric O.D. Max. = 1.40 - 4.30 mm
- Shield O.D. (Min.) = 2.40 - 4.60 mm
- Conductor Outer Diameter = .30 - 2.80 mm
- Preinstalled Lead Wire Size = 0.61 mm²
- Preinstalled Lead Stranding = Stranded
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Coaxial Cable
- Coaxial Cable Type (RG/U or Mfg.) = 180
- Coaxial Cable Type (RG/U or Mfg.) = 302
- Coaxial Cable Type (RG/U or Mfg.) = 303
- Jacket Outer Diameter = 6.30 mm
|
- Dielectric O.D. Max. = 1.40 - 4.30 mm
- Shield O.D. (Min.) = 2.40 - 4.60 mm
- Conductor Outer Diameter = .30 - 2.80 mm
- Preinstalled Lead Wire Size = 0.38 mm²
- Preinstalled Lead Stranding = Stranded
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Coaxial Cable
- Coaxial Cable Type (RG/U or Mfg.) = 180
- Coaxial Cable Type (RG/U or Mfg.) = 302
- Coaxial Cable Type (RG/U or Mfg.) = 303
- Jacket Outer Diameter = 6.30 mm
|
- Dielectric O.D. Max. = 1.40 - 4.30 mm
- Shield O.D. (Min.) = 2.40 - 4.60 mm
- Conductor Outer Diameter = .30 - 2.80 mm
- Preinstalled Lead Wire Size = 0.24 mm²
- Preinstalled Lead Stranding = Stranded
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Coaxial Cable
- Coaxial Cable Type (RG/U or Mfg.) = 179
- Coaxial Cable Type (RG/U or Mfg.) = 316
- Jacket Outer Diameter = 4.40 mm
- Dielectric O.D. Max. = 1.20 - 2.50 mm
|
- Shield O.D. (Min.) = 1.50 - 2.80 mm
- Conductor Outer Diameter = .30 - 1.60 mm
- Preinstalled Lead Wire Size = 0.61 mm²
- Preinstalled Lead Stranding = Stranded
- Cable Temperature Rating = 125 °C
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Coaxial Cable
- Coaxial Cable Type (RG/U or Mfg.) = 179
- Coaxial Cable Type (RG/U or Mfg.) = 316
- Jacket Outer Diameter = 4.40 mm
- Dielectric O.D. Max. = 1.20 - 2.50 mm
|
- Shield O.D. (Min.) = 1.50 - 2.80 mm
- Conductor Outer Diameter = .30 - 1.60 mm
- Preinstalled Lead Wire Size = 0.38 mm²
- Preinstalled Lead Stranding = Stranded
- Cable Temperature Rating = 125 °C
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Coaxial Cable
- Coaxial Cable Type (RG/U or Mfg.) = 179
- Coaxial Cable Type (RG/U or Mfg.) = 316
- Jacket Outer Diameter = 4.40 mm
- Dielectric O.D. Max. = 1.20 - 2.50 mm
|
- Shield O.D. (Min.) = 1.50 - 2.80 mm
- Conductor Outer Diameter = .30 - 1.60 mm
- Preinstalled Lead Wire Size = 0.24 mm²
- Preinstalled Lead Stranding = Stranded
- Cable Temperature Rating = 125 °C
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Coaxial Cable
- Coaxial Cable Type (RG/U or Mfg.) = 179
- Coaxial Cable Type (RG/U or Mfg.) = 316
- Jacket Outer Diameter = 4.40 mm
- Dielectric O.D. Max. = 1.20 - 2.50 mm
|
- Shield O.D. (Min.) = 1.50 - 2.80 mm
- Conductor Outer Diameter = .30 - 1.60 mm
- Preinstalled Lead Wire Size = 0.15 mm²
- Preinstalled Lead Stranding = Stranded
- Cable Temperature Rating = 125 °C
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Coaxial Cable
- Coaxial Cable Type (RG/U or Mfg.) = 179
- Coaxial Cable Type (RG/U or Mfg.) = 316
- Jacket Outer Diameter = 4.40 mm
- Dielectric O.D. Max. = 1.20 - 2.50 mm
|
- Shield O.D. (Min.) = 1.50 - 2.80 mm
- Conductor Outer Diameter = .30 - 1.60 mm
- Preinstalled Lead Wire Size = 0.05 mm²
- Preinstalled Lead Stranding = Stranded
- Cable Temperature Rating = 125 °C
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Coaxial Cable
- Coaxial Cable Type (RG/U or Mfg.) = 179
- Coaxial Cable Type (RG/U or Mfg.) = 316
- Jacket Outer Diameter = 4.40 mm
- Dielectric O.D. Max. = 1.20 - 2.50 mm
|
- Shield O.D. (Min.) = 1.50 - 2.80 mm
- Conductor Outer Diameter = .30 - 1.60 mm
- Preinstalled Lead Wire Size = 0.09 mm²
- Preinstalled Lead Stranding = Solid-OFHC
- Cable Temperature Rating = 125 °C
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Coaxial Cable
- Coaxial Cable Type (RG/U or Mfg.) = 178
- Coaxial Cable Type (RG/U or Mfg.) = 404
- Jacket Outer Diameter = 3.40 mm
- Dielectric O.D. Max. = .50 - 1.70 mm
|
- Shield O.D. (Min.) = 1.30 - 2.30 mm
- Conductor Outer Diameter = .30 - .80 mm
- Preinstalled Lead Wire Size = 0.38 mm²
- Preinstalled Lead Stranding = Stranded
- Cable Temperature Rating = 125 °C
|
| Always ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Coaxial Cable
- Coaxial Cable Type (RG/U or Mfg.) = 178
- Coaxial Cable Type (RG/U or Mfg.) = 404
- Jacket Outer Diameter = 3.40 mm
- Dielectric O.D. Max. = .50 - 1.70 mm
|
- Shield O.D. (Min.) = 1.30 - 2.30 mm
- Conductor Outer Diameter = .30 - .80 mm
- Preinstalled Lead Wire Size = 0.24 mm²
- Preinstalled Lead Stranding = Stranded
- Cable Temperature Rating = 125 °C
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Coaxial Cable
- Coaxial Cable Type (RG/U or Mfg.) = 178
- Coaxial Cable Type (RG/U or Mfg.) = 404
- Jacket Outer Diameter = 3.40 mm
- Dielectric O.D. Max. = .50 - 1.70 mm
|
- Shield O.D. (Min.) = 1.30 - 2.30 mm
- Conductor Outer Diameter = .30 - .80 mm
- Preinstalled Lead Wire Size = 0.15 mm²
- Preinstalled Lead Stranding = Stranded
- Cable Temperature Rating = 125 °C
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Printed Circuit Board
- Effective transmission up to 100 MHz
- Coaxial Cable Type (RG/U or Mfg.) = 178
- Coaxial Cable Type (RG/U or Mfg.) = 404
- Jacket Outer Diameter = 3.40 mm
|
- Dielectric O.D. Max. = .50 - 1.70 mm
- Shield O.D. (Min.) = 1.30 - 2.30 mm
- Conductor Outer Diameter = .30 - .80 mm
- Pin to Ground PCB Connection Method
- Footprint = 5.08 mm
|
| Always ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Printed Circuit Board
- Effective transmission up to 100 MHz
- Coaxial Cable Type (RG/U or Mfg.) = 179
- Coaxial Cable Type (RG/U or Mfg.) = 316
- Jacket Outer Diameter = 4.40 mm
|
- Dielectric O.D. Max. = 1.20 - 2.50 mm
- Shield O.D. (Min.) = 1.50 - 2.80 mm
- Conductor Outer Diameter = .30 - 1.60 mm
- Pin to Ground PCB Connection Method
- Footprint = 6.35 mm
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Coaxial Cable
- Coaxial Cable Type (RG/U or Mfg.) = 122
- Coaxial Cable Type (RG/U or Mfg.) = 58
- Jacket Outer Diameter = 2.50 mm
- Dielectric O.D. Max. = 2.00 - 2.80 mm
|
- Preinstalled Lead Wire Size = 0.38 mm²
- Preinstalled Lead Stranding = Stranded
- Cable Temperature Rating = 85 °C
- Copper Cable Shield Material
- Tin Cable Shield Material
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Coaxial Cable
- Coaxial Cable Type (RG/U or Mfg.) = 59
- Jacket Outer Diameter = 3.20 mm
- Dielectric O.D. Max. = 2.80 - 3.30 mm
- Preinstalled Lead Wire Size = 0.38 mm²
|
- Preinstalled Lead Stranding = Stranded
- Cable Temperature Rating = 85 °C
- Copper Cable Shield Material
- Tin Cable Shield Material
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Coaxial Cable
- Coaxial Cable Type (RG/U or Mfg.) = 174
- Jacket Outer Diameter = 1.30 mm
- Dielectric O.D. Max. = .80 - 2.30 mm
- Preinstalled Lead Wire Size = 0.38 mm²
|
- Preinstalled Lead Stranding = Stranded
- Cable Temperature Rating = 85 °C
- Copper Cable Shield Material
- Tin Cable Shield Material
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Coaxial Cable
- Coaxial Cable Type (RG/U or Mfg.) = 179
- Coaxial Cable Type (RG/U or Mfg.) = 316
- Jacket Outer Diameter = 4.40 mm
- Dielectric O.D. Max. = 1.20 - 2.50 mm
|
- Shield O.D. (Min.) = 1.50 - 2.80 mm
- Conductor Outer Diameter = .30 - 1.60 mm
- Preinstalled Lead Wire Size = 0.09 mm²
- Preinstalled Lead Stranding = Stranded
- Cable Temperature Rating = 125 °C
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Coaxial Cable
- Coaxial Cable Type (RG/U or Mfg.) = 178
- Coaxial Cable Type (RG/U or Mfg.) = 404
- Jacket Outer Diameter = 3.40 mm
- Dielectric O.D. Max. = .50 - 1.70 mm
|
- Shield O.D. (Min.) = 1.30 - 2.30 mm
- Conductor Outer Diameter = .30 - .80 mm
- Preinstalled Lead Wire Size = 0.15 mm²
- Preinstalled Lead Stranding = Solid-OFHC
- Cable Temperature Rating = 125 °C
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Coaxial Cable
- Coaxial Cable Type (RG/U or Mfg.) = 178
- Coaxial Cable Type (RG/U or Mfg.) = 404
- Jacket Outer Diameter = 3.40 mm
- Dielectric O.D. Max. = .50 - 1.70 mm
|
- Shield O.D. (Min.) = 1.30 - 2.30 mm
- Conductor Outer Diameter = .30 - .80 mm
- Preinstalled Lead Wire Size = 0.05 mm²
- Preinstalled Lead Stranding = Solid-OFHC
- Cable Temperature Rating = 125 °C
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|