| Part |
Differing Features |

|
- Connector - RF
- RF Connector Type = SMP
- Straight Mount Angle
|
- Mount Type = Cable Mount
- Cable Type = .047 Semi-Rigid
- Center-to-Center Spacing = 4.32 mm
|
| Always EU RoHS/ELV Compliant, Hand solderable with tin/lead solder |
|
|
|

|
- Connector - RF
- RF Connector Type = SMP
- Straight Mount Angle
|
- Mount Type = Cable Mount
- Cable Type = RG 405 Semi-Rigid/.085 [2.15]
- Center-to-Center Spacing = 4.32 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- RF Connector Type = SMP
- Straight Mount Angle
|
- Mount Type = Cable Mount
- Cable Type = .047 Semi-Rigid
- Center-to-Center Spacing = 4.32 mm
|
| Always EU RoHS/ELV Compliant, Hand solderable with lead free solder |
|
|
|

|
- Connector - RF
- RF Connector Type = SMP
- Straight Mount Angle
|
- Mount Type = Cable Mount
- Cable Type = RG 405 Semi-Rigid/.085 [2.15]
- Center-to-Center Spacing = 4.32 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- RF Connector Type = SMP
- Right Angle Mount Angle
|
- Mount Type = Cable Mount
- Cable Type = RG 405 Semi-Rigid/.085 [2.15]
- Center-to-Center Spacing = 4.32 mm
|
| Always EU RoHS/ELV Compliant, Hand solderable with tin/lead solder |
|
|
|

|
- Connector - RF
- RF Connector Type = SMP
- Right Angle Mount Angle
|
- Mount Type = Cable Mount
- Cable Type = .047 Semi-Rigid
- Center-to-Center Spacing = 4.32 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- RF Connector Type = SMP
- Right Angle Mount Angle
|
- Mount Type = Cable Mount
- Cable Type = RG 405 Semi-Rigid/.085 [2.15]
- Center-to-Center Spacing = 4.32 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Accessory
- RF Connector Type = SMP
- Accessory Type = Shroud
- Shroud Type = 2-Hole Flange
|
- High Force
- Mounting Hole Diameter = 2.50 mm
- Center-to-Center Spacing = 4.32 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Accessory
- RF Connector Type = SMP
- Accessory Type = Shroud
- Shroud Type = 2-Hole Flange
|
- High Force
- Mounting Hole Diameter = 2.59 mm
- Center-to-Center Spacing = 4.32 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Accessory
- RF Connector Type = SMP
- Accessory Type = Shroud
- Shroud Type = 2-Hole Flange
|
- High Force
- Mounting Hole Diameter = 1.90 mm
- Center-to-Center Spacing = 4.32 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- RF Connector Type = SMP
|
- Center-to-Center Spacing = 4.32 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Accessory
- RF Connector Type = SMP
- Accessory Type = Shroud
- Shroud Type = 2-Hole Flange
|
- Medium Force
- Mounting Hole Diameter = 2.50 mm
- Center-to-Center Spacing = 4.32 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Accessory
- RF Connector Type = SMP
- Accessory Type = Shroud
- Shroud Type = 2-Hole Flange
|
- Medium Force
- Mounting Hole Diameter = 1.90 mm
- Center-to-Center Spacing = 4.32 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Accessory
- RF Connector Type = SMP
- Accessory Type = Shroud
- Shroud Type = Press Fit
|
- Medium Force
- Shroud Diameter = 3.90 mm
- Center-to-Center Spacing = 4.32 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Accessory
- RF Connector Type = SMP
- Accessory Type = Shroud
- Shroud Type = Threaded
|
- Low Force
- Shroud Diameter = 4.10 mm
- Center-to-Center Spacing = 4.32 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Accessory
- RF Connector Type = SMP
- Accessory Type = Shroud
- Shroud Type = Threaded
|
- High Force
- Shroud Diameter = 4.10 mm
- Center-to-Center Spacing = 4.32 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Accessory
- RF Connector Type = SMP
- Accessory Type = Shroud
- Shroud Type = Solder-In
|
- High Force
- Shroud Diameter = 3.70 mm
- Center-to-Center Spacing = 4.32 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Accessory
- RF Connector Type = SMP
- Accessory Type = Shroud
- Shroud Type = Solder-In
|
- Medium Force
- Shroud Diameter = 3.70 mm
- Center-to-Center Spacing = 4.32 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Accessory
- RF Connector Type = SMP
- Accessory Type = Shroud
- Shroud Type = Solder-In
|
- Low Force
- Shroud Diameter = 3.70 mm
- Center-to-Center Spacing = 4.32 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Adapter
- RF Connector Type = SMP
|
- Center-to-Center Spacing = 4.32 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|