• English
Home > Products > Relays, Switches and Sensors > Product Feature Selector

Time Delay Relays Product Feature Selector

Narrow Results

Series Series Explanation
Contact - Arrangement Contact - Arrangement Explanation
Contact Rating
Mounting Options
Mode of Operation
Multiple Timing Ranges
Type of Control
Repeatability, Max.
Temperature Range (°C)
Termination Type
Lead Free Solder Processes Lead Free Solder Processes Explanation
Brand
Showing 1 - 20 of 553 Matching Products

Product Line Information

Previous Previous [1] 2 3 4 5 ... 28 Next Next
Part Differing Features
Click here for product details for CDB-38-70003

  • CD Series
  • Input Voltage = 120 VAC
  • Contact - Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact Rating = 10A @ 30 VDC or 277 VAC
  • Mounting Options = Socket
  • Delay on Operate
  • Without Multiple Timing Ranges
  • 0.1 seconds to 10 seconds Delay Time
  • Type of Control = Knob
  • Repeatability, Max. = ± 1%
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for CDB-38-70014

  • CD Series
  • Input Voltage = 120 VAC
  • Contact - Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact Rating = 10A @ 30 VDC or 277 VAC
  • Mounting Options = Socket
  • Delay on Release
  • Without Multiple Timing Ranges
  • 0.3 seconds to 30 seconds Delay Time
  • Type of Control = Knob
  • Repeatability, Max. = ± 1%
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for CHB-38-70003

  • CH Series
  • Input Voltage = 120 VAC
  • Contact - Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact Rating = 10A @ 30 VDC or 277 VAC
  • Mounting Options = Socket
  • Delay on Operate
  • Without Multiple Timing Ranges
  • 1 second to 180 seconds Delay Time
  • Type of Control = Knob
  • Repeatability, Max. = +2%
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for CKB-38-70010

  • CK Series
  • Input Voltage = 120 VAC
  • Contact - Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact Rating = 10A @ 30 VDC or 277 VAC
  • Mounting Options = Socket
  • Delay on Operate
  • Without Multiple Timing Ranges
  • 0.1 seconds to 10 seconds Delay Time
  • Type of Control = Knob
  • Repeatability, Max. = +2%
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for CLB-51-30010

  • CL Series
  • Input Voltage = 24 VAC
  • Contact - Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact Rating = 10A @ 30 VDC or 277 VAC
  • Mounting Options = Socket
  • Delay on Operate
  • Without Multiple Timing Ranges
  • 0.1 seconds to 10 seconds Delay Time
  • Type of Control = Knob
  • Repeatability, Max. = ± 3%
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for CLB-51-70010

  • CL Series
  • Input Voltage = 120 VAC
  • Contact - Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact Rating = 10A @ 30 VDC or 277 VAC
  • Mounting Options = Socket
  • Delay on Operate
  • Without Multiple Timing Ranges
  • 0.1 seconds to 10 seconds Delay Time
  • Type of Control = Knob
  • Repeatability, Max. = ± 3%
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for CLF-41-70010

  • CL Series
  • Input Voltage = 120 VAC
  • Contact - Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact Rating = 10A @ 30 VDC or 277 VAC
  • Mounting Options = Socket
  • Delay on Operate
  • Without Multiple Timing Ranges
  • 0.1 seconds to 10 seconds Delay Time
  • Type of Control = External Resister
  • Repeatability, Max. = ± 3%
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for CN1

  • CN1 Series
  • Input Voltage = 120 VAC
  • Contact - Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact Rating = 10A @ 30 VDC or 277 VAC
  • Mounting Options = Socket
  • On-Delay
  • Without Multiple Timing Ranges
  • 0.1 seconds to 9990 hours Delay Time
  • Type of Control = Thumbwheel Switches
  • Repeatability, Max. = ± 0.05% ± 0.04 seconds
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for CNT-35-26

  • CNT Series
  • Input Voltage = 12 VDC
  • Contact - Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact Rating = 10A @ 30 VDC or 277 VAC
  • Mounting Options = Socket
  • Programmable - 10 Timing Functions
  • Without Multiple Timing Ranges
  • 0.1 seconds to 9990 hours Delay Time
  • Type of Control = Thumbwheel Switches
  • Repeatability, Max. = ± 0.1% ± 0.05 seconds
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for CNT-35-76

  • CNT Series
  • Input Voltage = 120 VAC
  • Contact - Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact Rating = 10A @ 30 VDC or 277 VAC
  • Mounting Options = Socket
  • Programmable - 10 Timing Functions
  • Without Multiple Timing Ranges
  • 0.1 seconds to 9990 hours Delay Time
  • Type of Control = Thumbwheel Switches
  • Repeatability, Max. = ± 0.1% ± 0.05 seconds
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for CUB-51-70010

  • CU Series
  • Input Voltage = 120 VAC
  • Contact - Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact Rating = 10A @ 30 VDC or 277 VAC
  • Mounting Options = Socket
  • Delay on Operate
  • Without Multiple Timing Ranges
  • 1 second to 10 seconds Delay Time
  • Type of Control = Knob
  • Repeatability, Max. = ± 3%
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for CUF-41-70120

  • CU Series
  • Input Voltage = 120 VAC
  • Contact - Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact Rating = 10A @ 30 VDC or 277 VAC
  • Mounting Options = Socket
  • Delay on Operate
  • Without Multiple Timing Ranges
  • 1 second to 120 seconds Delay Time
  • Type of Control = External Resister
  • Repeatability, Max. = ± 3%
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for CUH-41-30120

  • CU Series
  • Input Voltage = 24 VDC
  • Contact - Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact Rating = 10A @ 30 VDC or 277 VAC
  • Mounting Options = Socket
  • Delay on Operate
  • Without Multiple Timing Ranges
  • 1 second to 120 seconds Delay Time
  • Type of Control = External Resister
  • Repeatability, Max. = ± 3%
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for CB-1034D-39

  • CB Series
  • Input Voltage = 24 VDC
  • Contact - Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact Rating = 10A @ 30 VDC or 277 VAC
  • Mounting Options = Socket
  • Interval ON
  • Without Multiple Timing Ranges
  • 0.1 seconds to 5 seconds Delay Time
  • Type of Control = Knob
  • Repeatability, Max. = +2%
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for CDD-38-60001

  • CD Series
  • Input Voltage = 110 VDC
  • Contact - Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact Rating = 10A @ 30 VDC or 277 VAC
  • Mounting Options = Socket
  • Delay on Operate
  • Without Multiple Timing Ranges
  • 0.1 seconds to 10 seconds Delay Time
  • Type of Control = Knob
  • Repeatability, Max. = ± 1%
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for CDF-38-70002

  • CD Series
  • Input Voltage = 120 VAC
  • Contact - Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact Rating = 10A @ 30 VDC or 277 VAC
  • Mounting Options = Socket
  • Delay on Operate
  • Without Multiple Timing Ranges
  • 0.1 seconds to 5 seconds Delay Time
  • Type of Control = External Resister
  • Repeatability, Max. = ± 1%
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for CKB-38-70060

  • CK Series
  • Input Voltage = 120 VAC
  • Contact - Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact Rating = 10A @ 30 VDC or 277 VAC
  • Mounting Options = Socket
  • Delay on Operate
  • Without Multiple Timing Ranges
  • 0.6 seconds to 60 seconds Delay Time
  • Type of Control = Knob
  • Repeatability, Max. = +2%
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for CKB-38-77120

  • CK Series
  • Input Voltage = 120 VAC
  • Contact - Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact Rating = 10A @ 30 VDC or 277 VAC
  • Mounting Options = Socket
  • Delay on Dropout
  • Without Multiple Timing Ranges
  • 1.2 seconds to 120 seconds Delay Time
  • Type of Control = Knob
  • Repeatability, Max. = +2%
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for CLF-42-70010

  • CL Series
  • Input Voltage = 120 VAC
  • Contact - Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact Rating = 10A @ 30 VDC or 277 VAC
  • Mounting Options = Socket
  • Delay on Operate
  • Without Multiple Timing Ranges
  • 0.1 seconds to 10 seconds Delay Time
  • Type of Control = External Resister
  • Repeatability, Max. = ± 3%
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for CRB-48-70030

  • CR Series
  • Input Voltage = 120 VAC
  • Contact - Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact Rating = 10A @ 30 VDC or 277 VAC
  • Mounting Options = Socket
  • Recycle Timer
  • Without Multiple Timing Ranges
  • 0.3 seconds to 30 seconds Delay Time
  • Type of Control = Knob
  • Repeatability, Max. = +2%
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Showing 1 - 20 of 553 Matching Products

Product Line Information

Previous Previous [1] 2 3 4 5 ... 28 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel