| Part |
Differing Features |

|
- Contact Type = Pin
- Connector Impedance = 50 Ω
- Connector Impedance = 75 Ω
- Contact Configuration = Coaxial
|
- Contact Style = Captivated
- Used With DIN 41612 M Female Connectors
- Body Style = Straight
- Applies To Printed Circuit Board
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Contact Type = Pin
- Connector Impedance = 50 Ω
- Connector Impedance = 75 Ω
- Contact Configuration = Coaxial
|
- Contact Style = Captivated
- Used With SIEDECON Female Connectors
- Body Style = Right Angle
- Applies To Printed Circuit Board
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Contact Type = Socket
- Connector Impedance = 50 Ω
- Contact Configuration = Coaxial
- Contact Style = Captivated
|
- Used With DIN 41612 M Male Connectors
- Body Style = Right Angle
- Applies To Printed Circuit Board
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Contact Type = Socket
- Connector Impedance = 50 Ω
- Contact Configuration = Coaxial
- Contact Style = Captivated
|
- Used With Female Connectors
- Body Style = Straight
- Applies To Coaxial Cable
- Coaxial Cable Type = RG 316
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact Type = Pin
- Contact Configuration = High Current Power
- Contact Style = Standard
- Current Rating = 40 A
|
- Used With SIEDECON Male Connectors
- Body Style = Straight
- Applies To Printed Circuit Board
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact Type = Socket
- Contact Configuration = High Current Power
- Contact Style = Standard
- Current Rating = 25 A
|
- Used With DIN 41612 M Female Connectors
- Body Style = Straight
- Applies To Printed Circuit Board
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Contact Type = Pin
- Connector Impedance = 50 Ω
- Contact Configuration = Coaxial
- Contact Style = Captivated
|
- Used With Female Connectors
- Body Style = Right Angle
- Applies To Coaxial Cable
- Coaxial Cable Type = RG 316
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Contact Type = Pin
- Connector Impedance = 50 Ω
- Contact Configuration = Coaxial
- Contact Style = Captivated
|
- Used With Female Connectors
- Body Style = Right Angle
- Applies To Coaxial Cable
- Coaxial Cable Type = RG 316
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Contact Type = Pin
- Connector Impedance = 50 Ω
- Contact Configuration = Coaxial
- Contact Style = Captivated
|
- Used With Female Connectors
- Body Style = Right Angle
- Applies To Coaxial Cable
- Coaxial Cable Type = RG 316
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Contact Type = Socket
- Connector Impedance = 75 Ω
- Contact Configuration = Coaxial
- Contact Style = Captivated
|
- Used With Female Connectors
- Body Style = Straight
- Applies To Coaxial Cable
- Coaxial Cable Type = RG 179
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Contact Type = Socket
- Connector Impedance = 75 Ω
- Contact Configuration = Coaxial
- Contact Style = Captivated
|
- Used With Male Connectors
- Body Style = Straight
- Applies To Coaxial Cable
- Coaxial Cable Type = RG 179
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|