| Part |
Differing Features |

|
- Connector - RF
- Connector Style = Jack
- With Panel Mount Retention
- Coupler Type = B (Snap-on, Push-Pull)
|
- Connector Impedance = 50 Ω
- Termination Type = Printed Circuit Board
- Body Style = Right Angle
- AMP
|
| Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C |
|
|
|

|
- Connector - RF
- Connector Style = Jack
- With Panel Mount Retention
- Coupler Type = A (Screw)
- Coupler Type = C (Slide-In)
|
- Coupler Type = F (Latching/Quick Lock)
- Connector Impedance = 75 Ω
- Termination Type = Printed Circuit Board
- Body Style = Straight
- AMP
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector - RF
- Connector Style = Jack
- With Panel Mount Retention
- Coupler Type = B (Snap-on, Push-Pull)
|
- Connector Impedance = 75 Ω
- Termination Type = Printed Circuit Board
- Body Style = Right Angle
- AMP
|
| Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C |
|
|
|

|
- Connector - RF
- Connector Style = Jack
- With Panel Mount Retention
- Coupler Type = F (Latching/Quick Lock)
|
- Connector Impedance = 50 Ω
- Termination Type = Printed Circuit Board
- Body Style = Right Angle
- AMP
|
| Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C |
|
|
|

|
- Connector - RF
- Connector Style = Jack
- With Panel Mount Retention
- Coupler Type = B (Snap-on, Push-Pull)
|
- Connector Impedance = 75 Ω
- Termination Type = Printed Circuit Board
- Body Style = Right Angle
- AMP
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector - RF
- Connector Style = Plug
- Without Panel Mount Retention
- Coupler Type = B (Snap-on, Push-Pull)
- Connector Impedance = 75 Ω
|
- Coaxial Cable Type = RA-7000
- Termination Type = Coaxial Cable
- Body Style = Right Angle
- AMP
|
| Always EU RoHS/ELV Compliant, Hand solderable with lead free solder |
|
|
|

|
- Accessory
- Accessory Type = Soldering Aid
- Coaxial Cable Type = RG 179 (2.67 mm Max. Dia. Cable)
|
- Coaxial Cable Type = RG 316 (2.6 mm Max. Dia. Cable)
- Termination Type = Solder
- TE Connectivity
|
| Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector - RF
- Connector Style = Jack
- Without Panel Mount Retention
- Coupler Type = C (Slide-In)
- Coupler Type = F (Latching/Quick Lock)
|
- Connector Impedance = 50 Ω
- Termination Type = Printed Circuit Board
- Body Style = Straight
- AMP
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector - RF
- Connector Style = Jack
- With Panel Mount Retention
- Coupler Type = A (Screw)
- Coupler Type = C (Slide-In)
|
- Coupler Type = F (Latching/Quick Lock)
- Connector Impedance = 50 Ω
- Termination Type = Printed Circuit Board
- Body Style = Right Angle
- AMP
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector - RF
- Connector Style = Jack
- With Panel Mount Retention
- Coupler Type = A (Screw)
- Coupler Type = C (Slide-In)
|
- Coupler Type = F (Latching/Quick Lock)
- Connector Impedance = 50 Ω
- Termination Type = Printed Circuit Board
- Body Style = Right Angle
- AMP
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector - RF
- Connector Style = Plug
- Without Panel Mount Retention
- Coupler Type = A (Screw)
- Connector Impedance = 75 Ω
|
- Coaxial Cable Type = RG 179 (2.67 mm Max. Dia. Cable)
- Termination Type = Coaxial Cable
- Body Style = Straight
- AMP
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector - RF
- Connector Style = Plug
- Without Panel Mount Retention
- Coupler Type = F (Latching/Quick Lock)
- Connector Impedance = 75 Ω
|
- Coaxial Cable Type = 2YC(mS)CY 0,4/2,5 (5.0 mm Max. Dia. Cable)
- Coaxial Cable Type = 2YCCY 0,4/2,0 (4.8 mm Max. Dia. Cable)
- Termination Type = Coaxial Cable
- Body Style = Straight
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Connector - RF
- Connector Style = Plug
- Without Panel Mount Retention
- Coupler Type = F (Latching/Quick Lock)
- Connector Impedance = 75 Ω
|
- Coaxial Cable Type = 02Y (St)CY 0.45/2.0
- Termination Type = Coaxial Cable
- Body Style = Straight
- AMP
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector - RF
- Connector Style = Jack
- With Panel Mount Retention
- Coupler Type = F (Latching/Quick Lock)
|
- Connector Impedance = 75 Ω
- Termination Type = Printed Circuit Board
- Body Style = Straight
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Connector Style = Plug
- Without Panel Mount Retention
- Coupler Type = B (Snap-on, Push-Pull)
- Connector Impedance = 50 Ω
|
- Coaxial Cable Type = WP93385L2
- Termination Type = Coaxial Cable
- Body Style = Straight
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Connector Style = Plug
- Without Panel Mount Retention
- Coupler Type = B (Snap-on, Push-Pull)
- Connector Impedance = 50 Ω
|
- Coaxial Cable Type = LMR-240 FR
- Termination Type = Coaxial Cable
- Body Style = Straight
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Connector Style = Plug
- Without Panel Mount Retention
- Coupler Type = B (Snap-on, Push-Pull)
- Connector Impedance = 75 Ω
|
- Coaxial Cable Type = Belden 1855A
- Termination Type = Coaxial Cable
- Body Style = Straight
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Connector Style = Plug
- Without Panel Mount Retention
- Coupler Type = B (Snap-on, Push-Pull)
- Connector Impedance = 50 Ω
|
- Coaxial Cable Type = RG 316 (2.6 mm Max. Dia. Cable)
- Termination Type = Coaxial Cable
- Body Style = Right Angle
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Connector Style = Jack
- Without Panel Mount Retention
- Coupler Type = B (Snap-on, Push-Pull)
|
- Connector Impedance = 75 Ω
- Termination Type = Printed Circuit Board
- Body Style = Straight
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Connector Style = Plug
- Without Panel Mount Retention
- Coupler Type = F (Latching/Quick Lock)
- Connector Impedance = 75 Ω
|
- Coaxial Cable Type = 02Y (St)CY 0.45/2.0
- Termination Type = Coaxial Cable
- Body Style = Right Angle
- AMP
|
| Always EU RoHS/ELV Compliant, Hand solderable with lead free solder |
|
|
|