• English
Home > Products > Connectors & Connector Components > Terminals & Splices > Product Feature Selector

Miscellaneous Automotive Product Feature Selector

Narrow Results

Product Type Product Type Explanation
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
Lead Free Solder Processes Lead Free Solder Processes Explanation
Brand
Showing 1 - 20 of 130 Matching Products

Product Line Information

Previous Previous [1] 2 3 4 5 ... 7 Next Next
Part Differing Features
Click here for product details for 1326028-1

  • Contact
  • Contact Configuration = Receptacle
  • Mount = Wire Crimp
  • Wire Range = 0.50-0.90² [20-18] mm [AWG]
  • Gold Contact Plating, Mating Area, Material
  • Copper Alloy Contact Base Material
  • AMP
Converted to ELV Compliant, Not reviewed for solder process capability
Click here for product details for 1326028-2

  • Contact
  • Contact Configuration = Receptacle
  • Mount = Wire Crimp
  • Wire Range = 0.30-0.40² [22] mm [AWG]
  • Gold Contact Plating, Mating Area, Material
  • Copper Alloy Contact Base Material
  • AMP
Converted to ELV Compliant, Not reviewed for solder process capability
Click here for product details for 1326028-3

  • Contact
  • Contact Configuration = Receptacle
  • Mount = Wire Crimp
  • Wire Range = 0.30-0.90² [22-18] mm [AWG]
  • Gold Contact Plating, Mating Area, Material
  • Copper Alloy Contact Base Material
  • AMP
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 1612123-1

  • Ferrite
  • Housing Color = Black


  • AMP
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 1612124-3

  • Contact
  • Contact Configuration = Tab
  • Tab Width = 2.6 mm
  • Mount = Wire Crimp
  • Wire Range = 0.20-0.60² [24-20] mm [AWG]
  • Select Gold Contact Plating, Mating Area, Material
  • Copper Alloy Contact Base Material
  • Packaging Method = Reverse Reeling
  • AMP
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 348822-6

  • Housing
  • Housing Color = Gray


  • AMP
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 353812-2

  • Lamp Socket Assembly
  • Amperes = 5.0 A


  • AMP
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 353814-1

  • Contact
  • Contact Configuration = Tab
  • Tab Width = 3.6 mm
  • Mount = Wire Crimp
  • Wire Range = 0.50-0.60² [20] mm [AWG]
  • Pre-Nickel Contact Plating, Mating Area, Material
  • Brass Contact Base Material
  • Packaging Method = Reel
  • AMP
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 353819-1

  • Shield Ring



  • AMP
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 353823-2

  • Lamp Socket Housing Cover



  • AMP
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 368298-2

  • Contact
  • Contact Configuration = Receptacle
  • Mount = Printed Circuit Board
  • Pre-Tin Contact Plating, Mating Area, Material
  • CuNiSi Contact Base Material
  • TE Connectivity
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 638187-1

  • Contact
  • Contact Configuration = Receptacle
  • Mount = Wire Crimp
  • Wire Range = 0.50-0.90² [20-18] mm [AWG]
  • Pre-Tin (Bright) Contact Plating, Mating Area, Material
  • Copper Alloy Contact Base Material
  • Packaging Method = Reel
  • AMP
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 638187-2

  • Contact
  • Contact Configuration = Receptacle
  • Mount = Wire Crimp
  • Wire Range = 0.30-0.40² [22] mm [AWG]
  • Pre-Tin (Bright) Contact Plating, Mating Area, Material
  • Copper Alloy Contact Base Material
  • Packaging Method = Reel
  • AMP
Converted to ELV Compliant, Not reviewed for solder process capability
Click here for product details for 638187-3

  • Contact
  • Contact Configuration = Receptacle
  • Mount = Wire Crimp
  • Wire Range = 0.50-0.90² [20-18] mm [AWG]
  • Pre-Tin (Bright) Contact Plating, Mating Area, Material
  • Copper Alloy Contact Base Material
  • Packaging Method = Reverse Reeling
  • AMP
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 638187-4

  • Contact
  • Contact Configuration = Receptacle
  • Mount = Wire Crimp
  • Wire Range = 0.30-0.40² [22] mm [AWG]
  • Pre-Tin (Bright) Contact Plating, Mating Area, Material
  • Copper Alloy Contact Base Material
  • Packaging Method = Reverse Reeling
  • AMP
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 638551-1

  • Contact
  • Contact Configuration = Receptacle
  • Mount = Wire Crimp
  • Wire Range = 0.50-0.90² [20-18] mm [AWG]
  • Pre-Tin Contact Plating, Mating Area, Material
  • Brass Contact Base Material
  • Packaging Method = Reel
  • AMP
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 638551-2

  • Contact
  • Contact Configuration = Receptacle
  • Mount = Wire Crimp
  • Wire Range = 0.30-0.40² [22] mm [AWG]
  • Pre-Tin Contact Plating, Mating Area, Material
  • Brass Contact Base Material
  • Packaging Method = Reel
  • AMP
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 638551-3

  • Contact
  • Contact Configuration = Receptacle
  • Mount = Wire Crimp
  • Wire Range = 0.50-0.90² [20-18] mm [AWG]
  • Pre-Tin Contact Plating, Mating Area, Material
  • Brass Contact Base Material
  • Packaging Method = Reverse Reeling
  • AMP
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 638551-4

  • Contact
  • Contact Configuration = Receptacle
  • Mount = Wire Crimp
  • Wire Range = 0.30-0.40² [22] mm [AWG]
  • Pre-Tin Contact Plating, Mating Area, Material
  • Brass Contact Base Material
  • Packaging Method = Reel
  • AMP
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 776001-1

  • Contact
  • Contact Configuration = Receptacle
  • Wire Range = 0.30-0.90² [22-18] mm [AWG]
  • Bright Tin Contact Plating, Mating Area, Material
  • Brass Contact Base Material
  • AMP
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Showing 1 - 20 of 130 Matching Products

Product Line Information

Previous Previous [1] 2 3 4 5 ... 7 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel