| Part |
Differing Features |

|
- Connector
- Connector Style = Receptacle
- Contact Type = Pin
- Connector Size = 6.35 mm
|
- 7 kVDC Operating Voltage
- Surface Mountable
- Not Right Angle
- 1 Positions
|
| Not EU RoHS or ELV Compliant, Pin-in-Paste capable to 260°C |
|
|
|

|
- Connector
- Connector Style = Receptacle
- Contact Type = Pin
- Connector Size = 6.35 mm
|
- 7 kVDC Operating Voltage
- Surface Mountable
- Not Right Angle
- 1 Positions
|
| Not EU RoHS or ELV Compliant, Pin-in-Paste capable to 260°C |
|
|
|

|
- Lead Assembly
- Connector Style = Plug
- Contact Type = Socket
- Connector Size = 6.35 mm
- Assembly Length = 254.00 mm
|
- 7 kVDC Operating Voltage
- Surface Mountable
- Right Angle
- 1 Positions
- Wire Color = White (Standard)
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Lead Assembly
- Connector Style = Plug
- Contact Type = Socket
- Connector Size = 4.32 mm
- Assembly Length = 317.50 mm
|
- 6 kVDC Operating Voltage
- Not Right Angle
- 1 Positions
- Wire Color = Red
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Lead Assembly
- Connector Style = Receptacle
- Contact Type = Pin
- Connector Size = 4.32 mm
- Assembly Length = 304.80 mm
|
- 6 kVDC Operating Voltage
- Not Right Angle
- 1 Positions
- Wire Color = Red
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Lead Assembly
- Connector Style = Receptacle
- Contact Type = Pin
- Connector Size = 4.32 mm
- Assembly Length = 1,219.20 mm
|
- 6 kVDC Operating Voltage
- Not Right Angle
- 1 Positions
- Wire Color = Red
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Lead Assembly
- Connector Style = Plug
- Contact Type = Socket
- Connector Size = 3.43 mm
- Assembly Length = 203.20 mm
|
- 6 kVDC Operating Voltage
- Not Right Angle
- 1 Positions
- Wire Color = Red
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Lead Assembly
- Connector Style = Receptacle
- Contact Type = Pin
- Connector Size = 3.43 mm
- Assembly Length = 203.20 mm
|
- 6 kVDC Operating Voltage
- Not Right Angle
- 1 Positions
- Wire Color = Red
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Lead Assembly
- Connector Style = Receptacle
- Contact Type = Pin
- Connector Size = 6.10 mm
- Assembly Length = 1,828.80 mm
|
- 12 kVDC Operating Voltage
- Not Right Angle
- 1 Positions
- Wire Color = Red
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Lead Assembly
- Connector Style = Plug
- Contact Type = Socket
- Connector Size = 6.10 mm
- Assembly Length = 177.80 mm
|
- 12 kVDC Operating Voltage
- Not Right Angle
- 1 Positions
- Wire Color = Red
|
| Not EU RoHS or ELV Compliant, Hand solderable with tin/lead solder |
|
|
|

|
- Lead Assembly
- Connector Style = Plug
- Contact Type = Socket
- Assembly Length = 304.80 mm
|
- 7.5 kVDC Operating Voltage
- 3 Positions
- Wire Color = Blue/Yellow/Green
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Lead Assembly
- Connector Style = Plug
- Contact Type = Socket
- Assembly Length = 457.20 mm
|
- 7.5 kVDC Operating Voltage
- 3 Positions
- Wire Color = Blue/Yellow/Green
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Lead Assembly
- Connector Style = Plug
- Contact Type = Socket
- Assembly Length = 1,219.20 mm
|
- 7.5 kVDC Operating Voltage
- 3 Positions
- Wire Color = Blue/Yellow/Green
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Lead Assembly
- Connector Style = Receptacle
- Contact Type = Pin
- Assembly Length = 304.80 mm
|
- 7.5 kVDC Operating Voltage
- 3 Positions
- Wire Color = Blue/Yellow/Green
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Lead Assembly
- Connector Style = Receptacle
- Contact Type = Pin
- Assembly Length = 457.20 mm
|
- 7.5 kVDC Operating Voltage
- 3 Positions
- Wire Color = Blue/Yellow/Green
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Lead Assembly
- Connector Style = Receptacle
- Contact Type = Pin
- Assembly Length = 304.80 mm
|
- 7.5 kVDC Operating Voltage
- 2 Positions
- Wire Color = Brown/Brown
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Lead Assembly
- Connector Style = Plug
- Contact Type = Socket
- Assembly Length = 304.80 mm
|
- 7.5 kVDC Operating Voltage
- 2 Positions
- Wire Color = Brown/Brown
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Lead Assembly
- Connector Style = Plug
- Contact Type = Socket
- Assembly Length = 406.40 mm
|
- 7.5 kVDC Operating Voltage
- 2 Positions
- Wire Color = Brown/Brown
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Lead Assembly
- Connector Style = Plug
- Contact Type = Socket
- Connector Size = 4.32 mm
|
- Assembly Length = 381.00 mm
- 7.5 kVDC Operating Voltage
- 1 Positions
- Wire Color = White (Standard)
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Lead Assembly
- Connector Style = Receptacle
- Contact Type = Pin
- Connector Size = 4.32 mm
|
- Assembly Length = 609.60 mm
- 7.5 kVDC Operating Voltage
- 1 Positions
- Wire Color = White (Standard)
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|