| Part |
Differing Features |

|
- Connector Style = Receptacle
- 6 Positions
- Shape = Circular
- Color = Black
|
- AC
- Voltage Rating = 600 VAC
- Not Preloaded
- Polyester Housing Material
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Style = Receptacle
- 7 Positions
- Shape = Circular
- Color = Black
|
- AC
- Voltage Rating = 600 VAC
- Not Preloaded
- Polyester Housing Material
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Style = Receptacle
- 9 Positions
- Shape = Rectangular
- Color = Pale Blue
- DC
|
- Voltage Rating = 4000 VDC
- Preloaded
- Tin Contact Plating, Mating Area, Material
- Nylon Housing Material
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Style = Receptacle
- 6 Positions
- Shape = Circular
- Color = Black
- AC
|
- Voltage Rating = 600 VAC
- Preloaded
- Tin-Lead Contact Plating, Mating Area, Material
- Polyester Housing Material
|
| Not EU RoHS or ELV Compliant, Wave solder capable to 240°C |
|
|
|

|
- Connector Style = Receptacle
- 6 Positions
- Shape = Circular
- Color = Black
- AC
|
- Voltage Rating = 600 VAC
- Preloaded
- Gold Contact Plating, Mating Area, Material
- Polyester Housing Material
|
| Not EU RoHS or ELV Compliant, Wave solder capable to 240°C |
|
|
|

|
- Connector Style = Receptacle
- 6 Positions
- Shape = Circular
- Color = Red
|
- AC
- Voltage Rating = 600 VAC
- Not Preloaded
- Polyester Housing Material
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Style = Receptacle
- 6 Positions
- Shape = Circular
- Color = Black
- AC
|
- Voltage Rating = 600 VAC
- Preloaded
- Tin Contact Plating, Mating Area, Material
- Polyester Housing Material
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector Style = Receptacle
- 6 Positions
- Shape = Circular
- Color = Black
- AC
|
- Voltage Rating = 600 VAC
- Preloaded
- Gold Contact Plating, Mating Area, Material
- Polyester Housing Material
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector Style = Receptacle
- 6 Positions
- Shape = Circular
- Color = Black
- AC
|
- Voltage Rating = 600 VAC
- Preloaded
- Tin Contact Plating, Mating Area, Material
- Polyester Housing Material
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Style = Receptacle
- 6 Positions
- Shape = Circular
- Color = Black
- AC
|
- Voltage Rating = 600 VAC
- Preloaded
- Tin-Lead Contact Plating, Mating Area, Material
- Polyester Housing Material
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Style = Receptacle
- 6 Positions
- Shape = Circular
- Color = Black
|
- AC
- Voltage Rating = 600 VAC
- Not Preloaded
- Polyester Housing Material
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Style = Receptacle
- 6 Positions
- Shape = Circular
- Color = Black
|
- AC
- Voltage Rating = 600 VAC
- Not Preloaded
- Polyester Housing Material
|
| Not reviewed for RoHS Compliance, Not reviewed for solder process capability |
|
|
|

|
- Connector Style = Receptacle
- 6 Positions
- Shape = Circular
- Color = Black
- AC
|
- Voltage Rating = 600 VAC
- Preloaded
- Gold Contact Plating, Mating Area, Material
- Valox 420 SEO Housing Material
|
| Always ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Style = Plug
- 6 Positions
- Shape = Circular
- Color = Black
|
- DC
- Voltage Rating = 5000 VDC
- Not Preloaded
- Polyester GF Housing Material
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Style = Receptacle
- 6 Positions
- Shape = Circular
- Color = Black
|
- DC
- Voltage Rating = 5000 VDC
- Not Preloaded
- Polyester GF Housing Material
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Style = Receptacle
- 6 Positions
- Shape = Circular
- Color = Green
- AC
|
- Voltage Rating = 600 VAC
- Preloaded
- Tin-Lead Contact Plating, Mating Area, Material
- Polyester Housing Material
|
| Not reviewed for RoHS Compliance, Not reviewed for solder process capability |
|
|
|

|
- Connector Style = Receptacle
- 6 Positions
- Shape = Circular
- Color = Brown
- AC
|
- Voltage Rating = 600 VAC
- Preloaded
- Gold Contact Plating, Mating Area, Material
- Valox 420 SEO Housing Material
|
| Not reviewed for RoHS Compliance, Not reviewed for solder process capability |
|
|
|