| Part |
Differing Features |

|
- Connector
- Universal MATE-N-LOK Product Line
- Header
- Connector Style = Plug
- Contact Type = Pin
|
- Row-to-Row Spacing = 6.35 mm
- Matrix Contact Layout
- 6.35 mm Centerline
- 6 Positions
- Applies To Printed Circuit Board
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector
- Universal MATE-N-LOK Product Line
- Header
- Connector Style = Plug
- Contact Type = Pin
|
- Row-to-Row Spacing = 6.35 mm
- Matrix Contact Layout
- 6.35 mm Centerline
- 9 Positions
- Applies To Printed Circuit Board
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector
- Universal MATE-N-LOK Product Line
- Header
- Connector Style = Plug
- Contact Type = Pin
|
- Row-to-Row Spacing = 6.35 mm
- Matrix Contact Layout
- 6.35 mm Centerline
- 12 Positions
- Applies To Printed Circuit Board
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector
- Universal MATE-N-LOK Product Line
- Header
- Connector Style = Plug
- Contact Type = Pin
|
- Row-to-Row Spacing = 6.35 mm
- Matrix Contact Layout
- 6.35 mm Centerline
- 15 Positions
- Applies To Printed Circuit Board
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector
- Universal MATE-N-LOK Product Line
- Header
- Connector Style = Plug
- Contact Type = Pin
|
- Row-to-Row Spacing = 6.35 mm
- Matrix Contact Layout
- 6.35 mm Centerline
- 6 Positions
- Applies To Printed Circuit Board
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector
- Universal MATE-N-LOK Product Line
- Header
- Connector Style = Plug
- Contact Type = Pin
|
- Row-to-Row Spacing = 6.35 mm
- Matrix Contact Layout
- 6.35 mm Centerline
- 12 Positions
- Applies To Printed Circuit Board
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector
- Universal MATE-N-LOK Product Line
- Header
- Connector Style = Plug
- Contact Type = Pin
|
- Row-to-Row Spacing = 6.35 mm
- Matrix Contact Layout
- 6.35 mm Centerline
- 15 Positions
- Applies To Printed Circuit Board
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector
- Universal MATE-N-LOK Product Line
- Header
- Connector Style = Plug
- Contact Type = Pin
|
- Row-to-Row Spacing = 6.35 mm
- Matrix Contact Layout
- 6.35 mm Centerline
- 9 Positions
- Applies To Printed Circuit Board
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector
- Universal MATE-N-LOK Product Line
- Header
- Connector Style = Receptacle
- Contact Type = Socket
|
- In-Line Contact Layout
- 6.35 mm Centerline
- 2 Positions
- Applies To Printed Circuit Board
- Solder Termination Method
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector
- Universal MATE-N-LOK Product Line
- Header
- Connector Style = Receptacle
- Contact Type = Socket
|
- In-Line Contact Layout
- 6.35 mm Centerline
- 3 Positions
- Applies To Printed Circuit Board
- Solder Termination Method
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector
- Universal MATE-N-LOK Product Line
- Header
- Connector Style = Receptacle
- Contact Type = Socket
|
- In-Line Contact Layout
- 6.35 mm Centerline
- 4 Positions
- Applies To Printed Circuit Board
- Solder Termination Method
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector
- Universal MATE-N-LOK Product Line
- Header
- Connector Style = Receptacle
- Contact Type = Socket
|
- Row-to-Row Spacing = 6.35 mm
- Matrix Contact Layout
- 6.35 mm Centerline
- 6 Positions
- Applies To Printed Circuit Board
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector
- Universal MATE-N-LOK Product Line
- Header
- Connector Style = Receptacle
- Contact Type = Socket
|
- Row-to-Row Spacing = 6.35 mm
- Matrix Contact Layout
- 6.35 mm Centerline
- 9 Positions
- Applies To Printed Circuit Board
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector
- Universal MATE-N-LOK Product Line
- Header
- Connector Style = Receptacle
- Contact Type = Socket
|
- Row-to-Row Spacing = 6.35 mm
- Matrix Contact Layout
- 6.35 mm Centerline
- 12 Positions
- Applies To Printed Circuit Board
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector
- Universal MATE-N-LOK Product Line
- Header
- Connector Style = Receptacle
- Contact Type = Socket
|
- Row-to-Row Spacing = 6.35 mm
- Matrix Contact Layout
- 6.35 mm Centerline
- 15 Positions
- Applies To Printed Circuit Board
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector
- Universal MATE-N-LOK Product Line
- Header
- Connector Style = Plug
- Contact Type = Pin
|
- In-Line Contact Layout
- 6.35 mm Centerline
- 2 Positions
- Applies To Printed Circuit Board
- Solder Termination Method
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector
- Universal MATE-N-LOK Product Line
- Header
- Connector Style = Plug
- Contact Type = Pin
|
- In-Line Contact Layout
- 6.35 mm Centerline
- 2 Positions
- Applies To Printed Circuit Board
- Solder Termination Method
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector
- Universal MATE-N-LOK Product Line
- Header
- Connector Style = Plug
- Contact Type = Pin
|
- In-Line Contact Layout
- 6.35 mm Centerline
- 3 Positions
- Applies To Printed Circuit Board
- Solder Termination Method
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector
- Universal MATE-N-LOK Product Line
- Header
- Connector Style = Plug
- Contact Type = Pin
|
- In-Line Contact Layout
- 6.35 mm Centerline
- 3 Positions
- Applies To Printed Circuit Board
- Solder Termination Method
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector
- Universal MATE-N-LOK Product Line
- Header
- Connector Style = Plug
- Contact Type = Pin
|
- In-Line Contact Layout
- 6.35 mm Centerline
- 4 Positions
- Applies To Printed Circuit Board
- Solder Termination Method
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|