| Part |
Differing Features |

|
- Accessory
- Accessory Type = Cable Clamp
|
- Mini-Universal MATE-N-LOK
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Contact Type = Socket
- Crimp Contact Termination Type
- Mini-Universal MATE-N-LOK
- Applies To Wire/Cable
|
- Crimp Termination Method
- Packaging Method = Loose Piece
- Wire Range = 0.05-15² [30-26] mm [AWG]
- Phosphor Bronze Contact Base Material
- Wire Insulation Diameter = .89 - 1.27 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Contact Type = Socket
- Crimp Contact Termination Type
- Mini-Universal MATE-N-LOK
- Applies To Wire/Cable
|
- Crimp Termination Method
- Packaging Method = Strip
- Wire Range = 0.12-0.40² [26-22] mm [AWG]
- Phosphor Bronze Contact Base Material
- Wire Insulation Diameter = 1.20 - 1.75 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Contact Type = Socket
- Crimp Contact Termination Type
- Mini-Universal MATE-N-LOK
- Applies To Wire/Cable
|
- Crimp Termination Method
- Packaging Method = Strip
- Wire Range = 0.30-0.90² [22-18] mm [AWG]
- Wire Range = (2) 0.30-0.40² [(2) 22] mm [AWG]
- Phosphor Bronze Contact Base Material
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Housing
- Connector Style = Receptacle
- Mini-Universal MATE-N-LOK 2
- 4.14 mm Centerline
|
- Double-Row Contact Layout
- 8 Positions
- Mount = Free Hanging
- Nylon Housing Material
- Color = White
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Housing
- Connector Style = Plug
- Mini-Universal MATE-N-LOK 2
- 4.14 mm Centerline
|
- Double-Row Contact Layout
- 18 Positions
- Mount = Free Hanging
- Nylon Housing Material
- Color = White
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Housing
- Connector Style = Plug
- Mini-Universal MATE-N-LOK 2
- 4.14 mm Centerline
|
- Double-Row Contact Layout
- 24 Positions
- Mount = Free Hanging
- Nylon Housing Material
- Color = White
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Contact Type = Pin
- Crimp Contact Termination Type
- Mini-Universal MATE-N-LOK
- Applies To Wire/Cable
|
- Crimp Termination Method
- Packaging Method = Strip
- Wire Range = 0.30-0.90² [22-18] mm [AWG]
- Brass Contact Base Material
- Wire Insulation Diameter = 1.50 - 2.40 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Accessory
- Accessory Type = Interface Seal
- Mini-Universal MATE-N-LOK Sealed
|
- 2 Positions
- Urethane Foam Seal Material
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Housing
- Connector Style = Plug
- Mini-Universal MATE-N-LOK Sealed
- 4.14 mm Centerline
|
- Double-Row Contact Layout
- 10 Positions
- Mount = Free Hanging
- Nylon Housing Material
- Color = White
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Housing
- Connector Style = Plug
- Mini-Universal MATE-N-LOK Sealed
- 4.14 mm Centerline
|
- Double-Row Contact Layout
- 4 Positions
- Mount = Free Hanging
- Nylon Housing Material
- Color = White
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Housing
- Connector Style = Plug
- Mini-Universal MATE-N-LOK Sealed
- 4.14 mm Centerline
|
- Double-Row Contact Layout
- 8 Positions
- Mount = Free Hanging
- Nylon Housing Material
- Color = White
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Contact Type = Socket
- Crimp Contact Termination Type
- Mini-Universal MATE-N-LOK
- Applies To Wire/Cable
|
- Crimp Termination Method
- Packaging Method = Strip
- Wire Range = 0.30-0.90² [22-18] mm [AWG]
- Brass Contact Base Material
- Wire Insulation Diameter = 1.50 - 2.40 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Housing
- Connector Style = Plug
- Mini-Universal MATE-N-LOK Sealed
- 4.14 mm Centerline
|
- In-Line Contact Layout
- 2 Positions
- Mount = Free Hanging
- Nylon Housing Material
- Color = White
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Housing
- Connector Style = Plug
- Mini-Universal MATE-N-LOK Sealed
- 4.14 mm Centerline
|
- Double-Row Contact Layout
- 6 Positions
- Mount = Free Hanging
- Nylon Housing Material
- Color = White
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Housing
- Connector Style = Receptacle
- Mini-Universal MATE-N-LOK Sealed
- 4.14 mm Centerline
|
- In-Line Contact Layout
- 2 Positions
- Mount = Panel
- Nylon Housing Material
- Color = Natural
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Housing
- Connector Style = Receptacle
- Mini-Universal MATE-N-LOK Sealed
- 4.14 mm Centerline
|
- In-Line Contact Layout
- 4 Positions
- Mount = Panel
- Nylon Housing Material
- Color = Natural
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Housing
- Connector Style = Receptacle
- Mini-Universal MATE-N-LOK Sealed
- 4.14 mm Centerline
|
- In-Line Contact Layout
- 6 Positions
- Mount = Panel
- Nylon Housing Material
- Color = Natural
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Housing
- Connector Style = Receptacle
- Mini-Universal MATE-N-LOK Sealed
- 4.14 mm Centerline
|
- In-Line Contact Layout
- 8 Positions
- Mount = Panel
- Nylon Housing Material
- Color = Natural
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Housing
- Connector Style = Receptacle
- Mini-Universal MATE-N-LOK Sealed
- 4.14 mm Centerline
|
- In-Line Contact Layout
- 10 Positions
- Mount = Panel
- Nylon Housing Material
- Color = Natural
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|