| Part |
Differing Features |

|
- Contact
- Contact - Rated Current = 7 A
- Wire/Cable Size = 18 - 24 AWG
- Wire/Cable Size = .2 - .9 mm²
- Wire/Cable Size = 394.71 - 1,776.17 CMA
|
- Accepts Wire Insulation Diameter, Range = 1.27 - 2.79 mm
- Contact Type = Socket
- Brass Contact Base Material
- Pre-Tin Contact Plating, Mating Area, Material
- Contact Plating, Mating Area, Thickness = 2.03 µm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Style = Plug
- Contact - Rated Current = 6 A
- Wire/Cable Size = 18 - 30 AWG
- Wire/Cable Size = .2 - .9 mm²
|
- Wire/Cable Size = 394.71 - 1,776.17 CMA
- Accepts Wire Insulation Diameter, Range = 1.27 - 2.79 mm
- Contact Type = Pin or Socket
- 4 Positions
- Number of Rows = 1
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Style = Receptacle
- Contact - Rated Current = 7 A
- Wire/Cable Size = 18 - 30 AWG
- Wire/Cable Size = .2 - .9 mm²
|
- Wire/Cable Size = 394.71 - 1,776.17 CMA
- Accepts Wire Insulation Diameter, Range = 1.27 - 2.79 mm
- Contact Type = Pin or Socket
- 1 Positions
- Number of Rows = 1
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Style = Plug
- Contact - Rated Current = 7 A
- Wire/Cable Size = 18 - 30 AWG
- Wire/Cable Size = .2 - .9 mm²
|
- Wire/Cable Size = 394.71 - 1,776.17 CMA
- Accepts Wire Insulation Diameter, Range = 1.27 - 2.79 mm
- Contact Type = Pin or Socket
- 1 Positions
- Number of Rows = 1
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Style = Receptacle
- Contact - Rated Current = 7 A
- Wire/Cable Size = 18 - 30 AWG
- Wire/Cable Size = .2 - .9 mm²
|
- Wire/Cable Size = 394.71 - 1,776.17 CMA
- Accepts Wire Insulation Diameter, Range = 1.27 - 2.79 mm
- Contact Type = Pin or Socket
- 3 Positions
- Number of Rows = 1
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Style = Receptacle
- Contact - Rated Current = 7 A
- Wire/Cable Size = 18 - 30 AWG
- Wire/Cable Size = .2 - .9 mm²
|
- Wire/Cable Size = 394.71 - 1,776.17 CMA
- Accepts Wire Insulation Diameter, Range = 1.27 - 2.79 mm
- Contact Type = Pin or Socket
- 3 Positions
- Number of Rows = 1
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Style = Plug
- Contact - Rated Current = 6 A
- Wire/Cable Size = 18 - 30 AWG
- Wire/Cable Size = .2 - .9 mm²
|
- Wire/Cable Size = 394.71 - 1,776.17 CMA
- Accepts Wire Insulation Diameter, Range = 1.27 - 2.79 mm
- Contact Type = Pin or Socket
- 4 Positions
- Number of Rows = 1
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Style = Receptacle
- Contact - Rated Current = 6 A
- Wire/Cable Size = 18 - 30 AWG
- Wire/Cable Size = .2 - .9 mm²
|
- Wire/Cable Size = 394.71 - 1,776.17 CMA
- Accepts Wire Insulation Diameter, Range = 1.27 - 2.79 mm
- Contact Type = Pin or Socket
- 4 Positions
- Number of Rows = 1
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Style = Plug
- Contact - Rated Current = 7 A
- Wire/Cable Size = 18 - 30 AWG
- Wire/Cable Size = .2 - .9 mm²
|
- Wire/Cable Size = 394.71 - 1,776.17 CMA
- Accepts Wire Insulation Diameter, Range = 1.27 - 2.79 mm
- Contact Type = Pin or Socket
- 2 Positions
- Number of Rows = 1
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Style = Plug
- Contact - Rated Current = 7 A
- Wire/Cable Size = 18 - 30 AWG
- Wire/Cable Size = .2 - .9 mm²
|
- Wire/Cable Size = 394.71 - 1,776.17 CMA
- Accepts Wire Insulation Diameter, Range = 1.27 - 2.79 mm
- Contact Type = Pin or Socket
- 2 Positions
- Number of Rows = 1
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Style = Receptacle
- Contact - Rated Current = 7 A
- Wire/Cable Size = 18 - 30 AWG
- Wire/Cable Size = .2 - .9 mm²
|
- Wire/Cable Size = 394.71 - 1,776.17 CMA
- Accepts Wire Insulation Diameter, Range = 1.27 - 2.79 mm
- Contact Type = Pin or Socket
- 2 Positions
- Number of Rows = 1
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Style = Receptacle
- Contact - Rated Current = 7 A
- Wire/Cable Size = 18 - 30 AWG
- Wire/Cable Size = .2 - .9 mm²
|
- Wire/Cable Size = 394.71 - 1,776.17 CMA
- Accepts Wire Insulation Diameter, Range = 1.27 - 2.79 mm
- Contact Type = Pin or Socket
- 2 Positions
- Number of Rows = 1
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Style = Receptacle
- Contact - Rated Current = 6 A
- Wire/Cable Size = 18 - 30 AWG
- Wire/Cable Size = .2 - .9 mm²
|
- Wire/Cable Size = 394.71 - 1,776.17 CMA
- Accepts Wire Insulation Diameter, Range = 1.27 - 2.79 mm
- Contact Type = Pin or Socket
- 6 Positions
- Number of Rows = 2
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Style = Plug
- Contact - Rated Current = 6 A
- Wire/Cable Size = 18 - 30 AWG
- Wire/Cable Size = .2 - .9 mm²
|
- Wire/Cable Size = 394.71 - 1,776.17 CMA
- Accepts Wire Insulation Diameter, Range = 1.27 - 2.79 mm
- Contact Type = Pin or Socket
- 6 Positions
- Number of Rows = 2
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Style = Receptacle
- Contact - Rated Current = 6 A
- Wire/Cable Size = 18 - 30 AWG
- Wire/Cable Size = .2 - .9 mm²
|
- Wire/Cable Size = 394.71 - 1,776.17 CMA
- Accepts Wire Insulation Diameter, Range = 1.27 - 2.79 mm
- Contact Type = Pin or Socket
- 6 Positions
- Number of Rows = 2
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Style = Plug
- Contact - Rated Current = 5 A
- Wire/Cable Size = 18 - 30 AWG
- Wire/Cable Size = .2 - .9 mm²
|
- Wire/Cable Size = 394.71 - 1,776.17 CMA
- Accepts Wire Insulation Diameter, Range = 1.27 - 2.79 mm
- Contact Type = Pin or Socket
- 9 Positions
- Number of Rows = 3
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Style = Receptacle
- Contact - Rated Current = 5 A
- Wire/Cable Size = 18 - 30 AWG
- Wire/Cable Size = .2 - .9 mm²
|
- Wire/Cable Size = 394.71 - 1,776.17 CMA
- Accepts Wire Insulation Diameter, Range = 1.27 - 2.79 mm
- Contact Type = Pin or Socket
- 9 Positions
- Number of Rows = 3
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Style = Plug
- Contact - Rated Current = 6 A
- Wire/Cable Size = 18 - 30 AWG
- Wire/Cable Size = .2 - .9 mm²
|
- Wire/Cable Size = 394.71 - 1,776.17 CMA
- Accepts Wire Insulation Diameter, Range = 1.27 - 2.79 mm
- Contact Type = Pin or Socket
- 4 Positions
- Number of Rows = 2
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Style = Receptacle
- Contact - Rated Current = 6 A
- Wire/Cable Size = 18 - 30 AWG
- Wire/Cable Size = .2 - .9 mm²
|
- Wire/Cable Size = 394.71 - 1,776.17 CMA
- Accepts Wire Insulation Diameter, Range = 1.27 - 2.79 mm
- Contact Type = Pin or Socket
- 4 Positions
- Number of Rows = 2
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Style = Receptacle
- Contact - Rated Current = 6 A
- Wire/Cable Size = 18 - 30 AWG
- Wire/Cable Size = .2 - .9 mm²
|
- Wire/Cable Size = 394.71 - 1,776.17 CMA
- Accepts Wire Insulation Diameter, Range = 1.27 - 2.79 mm
- Contact Type = Pin or Socket
- 4 Positions
- Number of Rows = 2
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|