• English
Home > Products > Connectors & Connector Components > Input/Output (Box to Box) > Product Feature Selector

Receptacles, Plugs and Loopback Assembly Product Feature Selector

Narrow Results

Product Type Product Type Explanation
  • Connector
  • Common to all 13 remaining products
Connector Style
Product Series Product Series Explanation
  • HSSDC2
  • Common to all 13 remaining products
Number of Positions Number of Positions Explanation
  • 7
  • Common to all 13 remaining products
Used With Used With Explanation
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
Lead Free Solder Processes Lead Free Solder Processes Explanation
Brand
Showing 1 - 13 of 13 Matching Products

Product Line Information

Export To Excel

Part Differing Features
Click here for product details for 1761073-1

  • Connector Style = Plug
  • Cable Diameter Range = 5.46 - 6.22 mm


  • Used With Fibre Channel
  • AMP
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 1364532-1

  • Connector Style = Receptacle
  • Mount = Board Mount
  • Used With Infiniband
  • Right Angle Mount Angle
  • PCB Mount Style = Surface Mount
  • Number of Bays = Single
  • With PCB Mount Retention
  • Boardlock(s)
  • PCB Retention Location = On Shell
  • AMP
Not EU RoHS or ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 1364532-2

  • Connector Style = Receptacle
  • Mount = Board Mount
  • Used With Infiniband
  • Right Angle Mount Angle
  • PCB Mount Style = Surface Mount
  • Number of Bays = Single
  • Without PCB Mount Retention
  • AMP
Not EU RoHS or ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 1364629-1

  • Connector Style = Plug
  • Cable Diameter Range = 5.46 - 6.22 mm


  • Used With Infiniband
  • AMP
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for 1364927-2

  • Connector Style = Receptacle
  • Mount = Board Mount
  • Used With Fibre Channel
  • Right Angle Mount Angle
  • PCB Mount Style = Surface Mount
  • Number of Bays = Single
  • Without PCB Mount Retention
  • AMP
Not EU RoHS or ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 1761069-1

  • Connector Style = Receptacle
  • Mount = Board Mount
  • Used With Infiniband
  • Right Angle Mount Angle
  • PCB Mount Style = Surface Mount
  • Number of Bays = Single
  • With PCB Mount Retention
  • Boardlock(s)
  • PCB Retention Location = On Shell
  • AMP
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 1761069-2

  • Connector Style = Receptacle
  • Mount = Board Mount
  • Used With Infiniband
  • Right Angle Mount Angle
  • PCB Mount Style = Surface Mount
  • Number of Bays = Single
  • Without PCB Mount Retention
  • AMP
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 1761070-1

  • Connector Style = Plug
  • Cable Diameter Range = 5.46 - 6.22 mm


  • Used With Infiniband
  • AMP
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 1761070-2

  • Connector Style = Plug
  • Cable Diameter Range = 4.06 - 4.83 mm


  • Used With Infiniband
  • AMP
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 1761072-2

  • Connector Style = Receptacle
  • Mount = Board Mount
  • Used With Fibre Channel
  • Right Angle Mount Angle
  • PCB Mount Style = Surface Mount
  • Number of Bays = Single
  • Without PCB Mount Retention
  • AMP
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 1761072-3

  • Connector Style = Receptacle
  • Mount = Board Mount
  • Used With Fibre Channel
  • Right Angle Mount Angle
  • PCB Mount Style = Surface Mount
  • Number of Bays = Single
  • Without PCB Mount Retention
  • AMP
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 1761072-4

  • Connector Style = Receptacle
  • Mount = Board Mount
  • Used With Fibre Channel
  • Right Angle Mount Angle
  • PCB Mount Style = Surface Mount
  • Number of Bays = Single
  • With PCB Mount Retention
  • Boardlock(s)
  • PCB Retention Location = On Shell
  • AMP
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 1888372-1

  • Connector Style = Receptacle
  • Mount = Board Mount
  • Used With Fibre Channel
  • Right Angle Mount Angle
  • PCB Mount Style = Surface Mount
  • Number of Bays = Single
  • With PCB Mount Retention
  • Boardlock(s)
  • PCB Retention Location = On Shell
  • TE Connectivity
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Showing 1 - 13 of 13 Matching Products

Product Line Information

Export To Excel

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel