| Part |
Differing Features |

|
- Cable-to-Board Interface Application
- Connector
- Header
- Connector Style = Plug
- 2.54 mm Centerline
|
- Termination Post Length = 3.15 mm
- Applies To Printed Circuit Board
- Right Angle Mount Angle
- PCB Thickness, Recommended = 1.57 - 2.36 mm
- AMP
|
| 5 of 6 EU RoHS/ELV Compliant, Not solder process capable |
|
|
|

|
- Cable-to-Board Interface Application
- Connector
- Header
- Connector Style = Plug
- 2.54 mm Centerline
|
- Termination Post Length = 4.19 mm
- Applies To Printed Circuit Board
- Right Angle Mount Angle
- PCB Thickness, Recommended = 3.18 mm
- AMP
|
| 5 of 6 EU RoHS/ELV Compliant, Not solder process capable |
|
|
|

|
- Cable-to-Board Interface Application
- Connector
- Header
- Connector Style = Plug
- 2.54 mm Centerline
|
- Termination Post Length = 3.15 mm
- Applies To Printed Circuit Board
- Right Angle Mount Angle
- PCB Thickness, Recommended = 1.57 - 2.36 mm
- AMP
|
| 5 of 6 EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Cable-to-Board Interface Application
- Connector
- Header
- Connector Style = Plug
- 2.54 mm Centerline
|
- Termination Post Length = 4.19 mm
- Applies To Printed Circuit Board
- Right Angle Mount Angle
- PCB Thickness, Recommended = 3.18 mm
- AMP
|
| 5 of 6 EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Cable-to-Board Interface Application
- Connector
- Header
- Connector Style = Plug
- 2.54 mm Centerline
|
- Applies To Printed Circuit Board
- Vertical Mount Angle
- PCB Thickness, Recommended = 1.57 - 2.36 mm
- AMP
|
| 5 of 6 EU RoHS/ELV Compliant, Not solder process capable |
|
|
|

|
- Cable-to-Board Interface Application
- Connector
- Header
- Connector Style = Plug
- 2.54 mm Centerline
|
- Applies To Printed Circuit Board
- Vertical Mount Angle
- PCB Thickness, Recommended = 3.18 mm
- AMP
|
| 5 of 6 EU RoHS/ELV Compliant, Not solder process capable |
|
|
|

|
- Cable-to-Board Interface Application
- Connector
- Header
- Connector Style = Plug
- 2.54 mm Centerline
|
- Applies To Printed Circuit Board
- Vertical Mount Angle
- PCB Thickness, Recommended = 3.18 mm
- AMP
|
| 5 of 6 EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Modular and Chassis Blind Mate Application
- Connector
- Header
- Connector Style = Plug
- 2.54 mm Centerline
|
- Applies To Printed Circuit Board
- Number of Signal Contacts = 0
- Vertical Mount Angle
- 4 Cables
- PCB Thickness, Recommended = 1.57 - 2.36 mm
|
| 5 of 6 EU RoHS/ELV Compliant, Not solder process capable |
|
|
|

|
- Modular and Chassis Blind Mate Application
- Connector
- Header
- Connector Style = Plug
- 2.54 mm Centerline
|
- Applies To Printed Circuit Board
- Number of Signal Contacts = 0
- Vertical Mount Angle
- 4 Cables
- PCB Thickness, Recommended = 3.18 mm
|
| 5 of 6 EU RoHS/ELV Compliant, Not solder process capable |
|
|
|

|
- Terminal Block Interface Application
- Terminal
- Cover Type = Full Width
|
- 17.48 mm Centerline
- Applies To Cable
- AMP
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Modular and Chassis Blind Mate Application
- Connector
- Header
- Connector Style = Plug
- 2.54 mm Centerline
|
- Applies To Printed Circuit Board
- Number of Signal Contacts = 8
- Vertical Mount Angle
- 4 Cables
- PCB Thickness, Recommended = 3.18 mm
|
| 5 of 6 EU RoHS/ELV Compliant, Not solder process capable |
|
|
|

|
- Modular and Chassis Blind Mate Application
- Connector
- Header
- Connector Style = Plug
- 2.54 mm Centerline
|
- Applies To Printed Circuit Board
- Number of Signal Contacts = 21
- Vertical Mount Angle
- 4 Cables
- PCB Thickness, Recommended = 1.57 - 2.36 mm
|
| 5 of 6 EU RoHS/ELV Compliant, Not solder process capable |
|
|
|

|
- Cable-to-Board Interface Application
- Connector
- Header
- Connector Style = Plug
- 2.54 mm Centerline
|
- Applies To Printed Circuit Board
- Vertical Mount Angle
- PCB Thickness, Recommended = 2.36 mm
- AMP
|
| Always EU RoHS compliant but not ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Mid-Cable Termination Application
- Accessory
- Accessory Type = Wire Tap
|
- Wire Tap/Termination Type = 250 FASTON Tab
- AMP
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Mid-Cable Termination Application
- Accessory
- Accessory Type = Wire Tap
|
- Wire Tap/Termination Type = Flat Cable
- AMP
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Mid-Cable Termination Application
- Accessory
- Accessory Type = Cover
|
- Cover Type = Top
- Wire Tap/Termination Type = 250 FASTON Tab
- AMP
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Mid-Cable Termination Application
- Accessory
- Accessory Type = Cover
|
- Cover Type = Bottom
- Wire Tap/Termination Type = 250 FASTON Tab
- AMP
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Mid-Cable Termination Application
- Accessory
- Accessory Type = Wire Tap
|
- Wire Tap/Termination Type = Right Angle Side-Tap
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Modular and Chassis Blind Mate Application
- Connector
- Header
- Connector Style = Plug
- 2.54 mm Centerline
|
- Applies To Printed Circuit Board
- Number of Signal Contacts = 0
- Vertical Mount Angle
- 2 Cables
- PCB Thickness, Recommended = 1.57 - 2.36 mm
|
| 5 of 6 EU RoHS/ELV Compliant, Not solder process capable |
|
|
|

|
- Modular and Chassis Blind Mate Application
- Connector
- Header
- Connector Style = Plug
- 2.54 mm Centerline
|
- Applies To Printed Circuit Board
- Number of Signal Contacts = 0
- Vertical Mount Angle
- 2 Cables
- PCB Thickness, Recommended = 2.36 mm
|
| Always EU RoHS compliant but not ELV Compliant, Not applicable for solder process capability |
|
|
|