| Part |
Differing Features |

|
- Accessory
- Accessory Type = Locking Spring
|
- Without Mounting Hardware
|
| Not reviewed for RoHS Compliance, Not reviewed for solder process capability |
|
|
|
|
- Contact Module
- 4 Positions
- Phenolic Module Material
|
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|
|
- Contact Module
- 11 Positions
- Phenolic Module Material
|
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|
|
- Contact Module
- 11 Positions
- Phenolic Module Material
|
- Socket
- Receptacle
- Without Mounting Hardware
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact Module
- 23 Positions
- Diallyl Phthalate Module Material
|
- Pin
- Plug
- Without Mounting Hardware
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact Module
- 23 Positions
- Phenolic Module Material
|
- Pin
- Plug
- Without Mounting Hardware
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact Module
- 23 Positions
- Diallyl Phthalate Module Material
|
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact Module
- 23 Positions
- Phenolic Module Material
|
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|
|
- Housing
- Socket
- Receptacle
|
- Shell Size (No. of Modules) = 2
- With Floating Bushings
|
| Not reviewed for RoHS Compliance, Not reviewed for solder process capability |
|
|
|
|
- Contact Module
- 14 Positions
- Phenolic Module Material
|
- Pin
- Plug
- Shell Size (No. of Modules) = 1
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|
|
- Contact Module
- 14 Positions
- Diallyl Phthalate Module Material
|
- Pin
- Plug
- Shell Size (No. of Modules) = 1
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|
|
- Contact Module
- 14 Positions
- Phenolic Module Material
|
- Socket
- Receptacle
- Shell Size (No. of Modules) = 1
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|
|
- Contact Module
- 14 Positions
- Diallyl Phthalate Module Material
|
- Socket
- Receptacle
- Shell Size (No. of Modules) = 1
|
| Not reviewed for RoHS Compliance, Not reviewed for solder process capability |
|
|
|

|
- Accessory
- Accessory Type = Locking Latch Assembly
|
- Without Mounting Hardware
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|
|
- Contact Module
- 8 Positions
- Diallyl Phthalate Module Material
|
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|
|
- Contact Module
- 8 Positions
- Diallyl Phthalate Module Material
|
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|
|
- Contact Module
- 8 Positions
- Diallyl Phthalate Module Material
|
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|
|
- Contact Module
- 8 Positions
- Diallyl Phthalate Module Material
|
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|
|
- Contact Module
- 4 Positions
- Diallyl Phthalate Module Material
|
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact Module
- 4 Positions
- Diallyl Phthalate Module Material
|
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|