| Part |
Differing Features |

|
- Connector
- 8 Positions
- Without Card Guide Slots
- Not Stacked
- Height Above PC Board = 8.80 mm
|
- Without Cable
- Mount Style = Through-Hole
- Without Card Scoop
- With Card Detection Switch
- Card Detection Switch Position = Normally Closed
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Card Reader Assembly
- 8 Positions
- With Card Guide Slots
- Not Stacked
- Height Above PC Board = 4.05 mm
|
- With Cable
- Cable Length = 100.00 mm
- Mount Style = Front Panel w/Cable
- Height off PCB = 1.55 mm
- Without Card Scoop
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Card Reader Assembly
- 6 Positions
- With Card Guide Slots
- Not Stacked
- Height Above PC Board = 3.60 mm
|
- Without Cable
- Mount Style = Surface Mount
- Without Card Detection Switch
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- 6 Positions
- With Card Guide Slots
- Not Stacked
- Height Above PC Board = 4.05 mm
|
- Without Cable
- Mount Style = Surface Mount
- Height off PCB = 1.55 mm
- With Card Scoop
- Termination Type = IDC
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- 8 Positions
- With Card Guide Slots
- Not Stacked
- Height Above PC Board = 4.05 mm
|
- Without Cable
- Mount Style = Surface Mount
- Height off PCB = 1.55 mm
- With Card Scoop
- Termination Type = IDC
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- 8 Positions
- Without Card Guide Slots
- Not Stacked
- Height Above PC Board = 3.65 mm
|
- Without Cable
- Mount Style = Surface Mount
- Height off PCB = 1.55 mm
- Without Card Scoop
- With Card Detection Switch
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- 8 Positions
- Without Card Guide Slots
- Not Stacked
- Height Above PC Board = 3.65 mm
|
- Without Cable
- Mount Style = Surface Mount
- Without Card Scoop
- With Card Detection Switch
- Card Detection Switch Position = Normally Open
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Contact Module
- 8 Positions
- Height Above PC Board = 1.50 mm
- Without Cable
- Mount Style = Surface Mount
|
- Height off PCB = 1.55 mm
- Without Card Scoop
- Without Card Detection Switch
- AMP
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Contact Module
- 8 Positions
- Height Above PC Board = 1.50 mm
- Without Cable
- Mount Style = Surface Mount
|
- Height off PCB = 1.55 mm
- Without Card Scoop
- With Card Detection Switch
- Card Detection Switch Position = Normally Open
- AMP
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Contact Module
- 6 Positions
- Height Above PC Board = 1.50 mm
- Without Cable
- Mount Style = Surface Mount
|
- Height off PCB = 1.55 mm
- Without Card Scoop
- With Card Detection Switch
- Card Detection Switch Position = Normally Open
- AMP
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Connector
- 16 Positions
- Without Card Guide Slots
- Not Stacked
- Height Above PC Board = 8.90 mm
|
- With Cable
- Cable Length = 100.00 mm
- Mount Style = Board With Cable
- Without Card Scoop
- Termination Type = IDC
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector
- 16 Positions
- Without Card Guide Slots
- Not Stacked
- Height Above PC Board = 8.90 mm
|
- With Cable
- Cable Length = 115.00 mm
- Mount Style = Board With Cable
- Without Card Scoop
- Termination Type = IDC
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector
- 16 Positions
- Without Card Guide Slots
- Not Stacked
- Height Above PC Board = 8.90 mm
|
- With Cable
- Cable Length = 405.00 mm
- Mount Style = Board With Cable
- Without Card Scoop
- Termination Type = IDC
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector
- 8 Positions
- Without Card Guide Slots
- Not Stacked
- Height Above PC Board = 8.90 mm
|
- With Cable
- Cable Length = 100.00 mm
- Mount Style = Board With Cable
- Without Card Scoop
- Termination Type = IDC
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- 8 Positions
- Without Card Guide Slots
- Not Stacked
- Height Above PC Board = 8.90 mm
|
- With Cable
- Cable Length = 305.00 mm
- Mount Style = Board With Cable
- Without Card Scoop
- Termination Type = IDC
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- 8 Positions
- Without Card Guide Slots
- Not Stacked
- Height Above PC Board = 8.90 mm
|
- With Cable
- Cable Length = 150.00 mm
- Mount Style = Board With Cable
- Without Card Scoop
- Termination Type = IDC
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- 8 Positions
- Without Card Guide Slots
- Not Stacked
- Height Above PC Board = 8.90 mm
|
- With Cable
- Cable Length = 80.00 mm
- Mount Style = Board With Cable
- Without Card Scoop
- Termination Type = IDC
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- 8 Positions
- Without Card Guide Slots
- Not Stacked
- Height Above PC Board = 8.90 mm
|
- With Cable
- Cable Length = 80.00 mm
- Mount Style = Board With Cable
- Without Card Scoop
- Termination Type = IDC
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- 16 Positions
- Without Card Guide Slots
- Not Stacked
- Height Above PC Board = 8.80 mm
|
- Without Cable
- Mount Style = Through-Hole
- Without Card Scoop
- With Card Detection Switch
- Card Detection Switch Position = Normally Closed
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector
- 8 Positions
- Without Card Guide Slots
- Not Stacked
- Height Above PC Board = 8.80 mm
|
- Without Cable
- Mount Style = Through-Hole
- Without Card Scoop
- With Card Detection Switch
- Card Detection Switch Position = Normally Closed
|
| Not EU RoHS or ELV Compliant, Wave solder capable to 265°C |
|
|
|