• English
Home > Products > Connectors & Connector Components > Input/Output (Box to Box) > Product Feature Selector

M Series Connectors Product Feature Selector

Narrow Results

Product Type Product Type Explanation
Mounting Hardware Mounting Hardware Explanation
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
Lead Free Solder Processes Lead Free Solder Processes Explanation
Brand
Showing 1 - 20 of 276 Matching Products

Product Line Information

Previous Previous [1] 2 3 4 5 ... 14 Next Next
Part Differing Features
Click here for product details for 200277-2

  • Housing
  • 50 Positions
  • Phenolic - GF Housing Material
  • Connector Style = Receptacle
  • Type of Connector = Standard
  • Mount = Free Hanging
  • Mount = Panel
  • No Center Fastener
  • None Mounting Hardware
  • AMP
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 200277-4

  • Housing
  • 50 Positions
  • Diallyl Phthalate Housing Material
  • Connector Style = Receptacle
  • Type of Connector = Standard
  • Mount = Free Hanging
  • Mount = Panel
  • No Center Fastener
  • None Mounting Hardware
  • AMP
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 200532-2

  • Hardware
  • Hardware Type = Shield
  • Short Shield Size
  • 180° Cable Exit Angle
  • None Mounting Hardware
  • Shield Style = Two-piece
  • Cable Diameter (Max.) = 13.97 mm
  • AMP
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 201358-1

  • Housing
  • 50 Positions
  • Phenolic - GF Housing Material
  • Connector Style = Plug
  • Type of Connector = Standard
  • High Voltage = No
  • Mount = Free Hanging
  • Mount = Panel
  • No Center Fastener
  • None Mounting Hardware
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 201358-3

  • Housing
  • 50 Positions
  • Diallyl Phthalate Housing Material
  • Connector Style = Plug
  • Type of Connector = Standard
  • High Voltage = No
  • Mount = Free Hanging
  • Mount = Panel
  • No Center Fastener
  • None Mounting Hardware
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 201360-2

  • Hardware
  • Hardware Type = Shield
  • Short Shield Size
  • 180° Cable Exit Angle
  • None Mounting Hardware
  • Shield Style = One-piece
  • Cable Diameter (Max.) = 9.53 mm
  • AMP
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 201368-4

  • Hardware
  • Hardware Type = Pin Hood
  • Pin Hood Type = External Closed End
  • Flangeless
  • Mount = Panel
  • None Mounting Hardware
  • AMP
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 201369-4

  • Hardware
  • Hardware Type = Pin Hood
  • Pin Hood Type = Internal Closed End
  • Flangeless
  • Mount = Panel
  • None Mounting Hardware
  • AMP
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 201378-2

  • Hardware
  • Hardware Type = Shield
  • Long Shield Size
  • 180° Cable Exit Angle
  • None Mounting Hardware
  • Shield Style = One-piece
  • Cable Diameter (Max.) = 9.53 mm
  • AMP
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 201390-5

  • Hardware
  • Hardware Type = Pin Hood
  • Pin Hood Type = External Closed End
  • Flangeless
  • Mount = Panel
  • None Mounting Hardware
  • AMP
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 201443-1

  • Hardware
  • Hardware Type = Shield
  • Long Shield Size
  • 180° Cable Exit Angle
  • None Mounting Hardware
  • Shield Style = Two-piece
  • Cable Diameter (Max.) = 13.97 mm
  • AMP
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 201847-1

  • Hardware
  • Hardware Type = Strain Relief Clamp
  • Strain Relief Type = Long
  • Cable Opening Diameter = 28.58 x 17.15 mm
  • None Mounting Hardware
  • AMP
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 202119-2

  • Hardware
  • Hardware Type = Pin Hood
  • Pin Hood Type = External Closed End
  • Flangeless
  • Mount = Panel
  • None Mounting Hardware
  • AMP
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 202713-1

  • Hardware
  • Hardware Type = Shield
  • Short Shield Size
  • 180° Cable Exit Angle
  • None Mounting Hardware
  • Shield Style = Two-piece
  • Cable Diameter (Max.) = 25.40 mm
  • AMP
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 202713-2

  • Hardware
  • Hardware Type = Shield
  • Long Shield Size
  • 180° Cable Exit Angle
  • None Mounting Hardware
  • Shield Style = Two-piece
  • Cable Diameter (Max.) = 25.40 mm
  • AMP
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 202798-1

  • Hardware
  • Hardware Type = Shield
  • Short Shield Size
  • 45° Cable Exit Angle
  • None Mounting Hardware
  • Shield Style = Two-piece
  • Cable Diameter (Max.) = 30.48 mm
  • AMP
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 203432-1

  • Hardware
  • Hardware Type = Strain Relief Clamp
  • Strain Relief Type = Short
  • Cable Opening Diameter = 7.75 x 3.94 mm
  • None Mounting Hardware
  • AMP
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 203744-4

  • Hardware
  • Hardware Type = Pin Hood
  • Pin Hood Type = External Closed End
  • Flangeless
  • Mount = Panel
  • None Mounting Hardware
  • AMP
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 203975-2

  • Hardware
  • Hardware Type = Shield
  • Long Shield Size
  • 90° Cable Exit Angle
  • None Mounting Hardware
  • Shield Style = Two-piece
  • Cable Diameter (Max.) = 13.97 mm
  • AMP
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 205043-1

  • Connector
  • 12 Positions
  • Phenolic - GF Housing Material
  • Connector Style = Receptacle
  • Type of Connector = High Voltage
  • High Voltage
  • Mount = Panel
  • Contacts Not Preloaded
  • No Center Fastener
  • None Mounting Hardware
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Showing 1 - 20 of 276 Matching Products

Product Line Information

Previous Previous [1] 2 3 4 5 ... 14 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel