| Part |
Differing Features |

|
- Conductor-to-Ground Rod Application
- Ground Rod Size = 9.02 mm
- Ground Rod Size = 9.53 mm
- Small Body Shape
- Copper Clad Ground Rod Material
|
- Galvanized Steel Ground Rod Material
- Large Conductor Size = 1/0 AWG
- Large Conductor Size = 2/0 AWG
- Large Wire Conductor Type = Compacted
- Small Conductor Size = 2 AWG
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Conductor-to-Ground Rod Application
- Ground Rod Size = 9.02 mm
- Ground Rod Size = 9.53 mm
- Small Body Shape
- Copper Clad Ground Rod Material
|
- Galvanized Steel Ground Rod Material
- Large Conductor Size = 1/0 AWG
- Large Conductor Size = 2/0 AWG
- Large Conductor Size = 3/0 AWG
- Large Wire Conductor Type = Compacted
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Conductor-to-Ground Rod Application
- Ground Rod Size = 12.06 mm
- Ground Rod Size = 12.70 mm
- Ground Rod Size = 9.02 mm
- Ground Rod Size = 9.53 mm
|
- Small Body Shape
- Copper Clad Ground Rod Material
- Galvanized Steel Ground Rod Material
- Large Conductor Size = 2/0 AWG
- Large Conductor Size = 250 kcmil
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Conductor-to-Ground Rod Application
- Ground Rod Size = 12.06 mm
- Ground Rod Size = 12.70 mm
- Ground Rod Size = 14.30 mm
- Ground Rod Size = 15.88 mm
|
- Small Body Shape
- Copper Clad Ground Rod Material
- Galvanized Steel Ground Rod Material
- Large Conductor Size = 250 kcmil
- Large Conductor Size = 300 kcmil
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Conductor-to-Ground Rod Application
- Ground Rod Size = 14.30 mm
- Ground Rod Size = 15.88 mm
- Small Body Shape
- Copper Clad Ground Rod Material
|
- Galvanized Steel Ground Rod Material
- Large Conductor Size = 250 kcmil
- Large Conductor Size = 300 kcmil
- Large Conductor Size = 350 kcmil
- Large Conductor Size = 4/0 AWG
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Conductor-to-Ground Rod Application
- Ground Rod Size = 17.32 mm
- Ground Rod Size = 19.05 mm
- Small Body Shape
- Copper Clad Ground Rod Material
|
- Galvanized Steel Ground Rod Material
- Large Conductor Size = 350 kcmil
- Large Conductor Size = 400 kcmil
- Large Conductor Size = 450 kcmil
- Large Conductor Size = 500 kcmil
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Conductor-to-Ground Rod Application
- Ground Rod Size = 17.32 mm
- Ground Rod Size = 19.05 mm
- Ground Rod Size = 15.88 mm
- Small Body Shape
|
- Copper Clad Ground Rod Material
- Galvanized Steel Ground Rod Material
- Large Conductor Size = 300 kcmil
- Large Conductor Size = 350 kcmil
- Large Conductor Size = 400 kcmil
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Conductor-to-Ground Rod Application
- Ground Rod Size = 12.06 mm
- Ground Rod Size = 12.70 mm
- Ground Rod Size = 14.30 mm
- Small Body Shape
|
- Copper Clad Ground Rod Material
- Galvanized Steel Ground Rod Material
- Large Conductor Size = 250 kcmil
- Large Conductor Size = 3/0 AWG
- Large Conductor Size = 300 kcmil
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Conductor-to-Ground Rod Application
- Ground Rod Size = 12.06 mm
- Ground Rod Size = 12.70 mm
- Ground Rod Size = 14.30 mm
- Ground Rod Size = 15.88 mm
|
- Small Body Shape
- Copper Clad Ground Rod Material
- Galvanized Steel Ground Rod Material
- Large Conductor Size = 250 kcmil
- Large Conductor Size = 3/0 AWG
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Conductor-to-Ground Rod Application
- Ground Rod Size = 12.06 mm
- Ground Rod Size = 12.70 mm
- Ground Rod Size = 17.32 mm
- Ground Rod Size = 14.30 mm
|
- Ground Rod Size = 15.88 mm
- Small Body Shape
- Copper Clad Ground Rod Material
- Galvanized Steel Ground Rod Material
- Large Conductor Size = 250 kcmil
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Conductor-to-Ground Rod Application
- Ground Rod Size = 17.32 mm
- Ground Rod Size = 19.05 mm
- Small Body Shape
- Copper Clad Ground Rod Material
|
- Galvanized Steel Ground Rod Material
- Large Conductor Size = 400 kcmil
- Large Conductor Size = 450 kcmil
- Large Conductor Size = 500 kcmil
- Large Wire Conductor Type = Compacted
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Conductor-to-Ground Rod Application
- Ground Rod Size = 14.30 mm
- Large Body Shape
- Copper Clad Ground Rod Material
- Large Conductor Size = 250 kcmil
|
- Large Conductor Size = 300 kcmil
- Large Wire Conductor Type = Compacted
- Small Conductor Size = 250 kcmil
- Small Conductor Size = 300 kcmil
- Small Wire Conductor Type = Compacted
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Conductor-to-Ground Rod Application
- Ground Rod Size = 19.05 mm
- Large Body Shape
- Galvanized Steel Ground Rod Material
- Large Conductor Size = 450 kcmil
|
- Large Conductor Size = 500 kcmil
- Large Wire Conductor Type = Compacted
- Small Conductor Size = 350 kcmil
- Small Conductor Size = 400 kcmil
- Small Conductor Size = 500 kcmil
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Conductor-to-Ground Rod Application
- Ground Rod Size = 19.05 mm
- Large Body Shape
- Galvanized Steel Ground Rod Material
|
- Large Conductor Size = 500 kcmil
- Small Conductor Size = 450 kcmil
- Small Conductor Size = 500 kcmil
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Conductor-to-Ground Rod Application
- Ground Rod Size = 19.05 mm
- Large Body Shape
- Galvanized Steel Ground Rod Material
|
- Large Conductor Size = 450 kcmil
- Large Conductor Size = 500 kcmil
- Small Conductor Size = 400 kcmil
- Small Conductor Size = 450 kcmil
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Conductor-to-Conductor Application
- Large Body Shape
|
- Large Conductor Size = 500 kcmil
- Small Conductor Size = 500 kcmil
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Conductor-to-Ground Rod Application
- Ground Rod Size = 17.32 mm
- Ground Rod Size = 15.88 mm
- Large Body Shape
- Copper Clad Ground Rod Material
|
- Galvanized Steel Ground Rod Material
- Large Conductor Size = 300 kcmil
- Large Conductor Size = 350 kcmil
- Large Conductor Size = 400 kcmil
- Large Conductor Size = 450 kcmil
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Conductor-to-Ground Rod Application
- Ground Rod Size = 17.32 mm
- Ground Rod Size = 19.05 mm
- Ground Rod Size = 15.88 mm
- Large Body Shape
|
- Copper Clad Ground Rod Material
- Galvanized Steel Ground Rod Material
- Large Conductor Size = 350 kcmil
- Large Conductor Size = 400 kcmil
- Large Conductor Size = 450 kcmil
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Conductor-to-Ground Rod Application
- Ground Rod Size = 17.32 mm
- Ground Rod Size = 19.05 mm
- Large Body Shape
- Copper Clad Ground Rod Material
|
- Galvanized Steel Ground Rod Material
- Large Conductor Size = 350 kcmil
- Large Conductor Size = 400 kcmil
- Large Conductor Size = 450 kcmil
- Large Conductor Size = 500 kcmil
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Conductor-to-Ground Rod Application
- Ground Rod Size = 19.05 mm
- Large Body Shape
- Galvanized Steel Ground Rod Material
- Large Conductor Size = 400 kcmil
|
- Large Conductor Size = 450 kcmil
- Large Conductor Size = 500 kcmil
- Large Wire Conductor Type = Compacted
- Small Conductor Size = 250 kcmil
- Small Conductor Size = 300 kcmil
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|