| Part |
Differing Features |

|
- Connector
- Connector Style = Receptacle
- Mated Stack Height (Vertical) = 6.60 mm
- Mated Stack Height (Vertical) = 9.00 mm
- Mated Stack Height (Vertical) = 10.92 mm
|
- Mated Stack Height (Vertical) = 12.57 mm
- Mated Stack Height (Vertical) = 17.96 mm
- Mated Stack Height (Vertical) = 18.75 mm
- Mated Stack Height (Vertical) = 20.00 mm
- Mated Stack Height (Vertical) = 22.86 mm
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- Connector Style = Receptacle
- Mated Stack Height (Vertical) = 6.60 mm
- Mated Stack Height (Vertical) = 9.00 mm
- Mated Stack Height (Vertical) = 10.92 mm
|
- Mated Stack Height (Vertical) = 12.57 mm
- Mated Stack Height (Vertical) = 17.96 mm
- Mated Stack Height (Vertical) = 18.75 mm
- Mated Stack Height (Vertical) = 20.00 mm
- Mated Stack Height (Vertical) = 22.86 mm
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- Connector Style = Plug
- Mated Stack Height (Vertical) = 6.60 mm
- Mated Stack Height (Vertical) = 15.62 mm
- 152 Positions
|
- Vertical Mount Angle
- Packaging Method = Tube
- Without Vacuum Cover
- Barbed Ground Bus Lead Type
- Gold (30) Contact Plating, Mating Area, Material
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- Connector Style = Plug
- Mated Stack Height (Vertical) = 18.75 mm
- Mated Stack Height (Vertical) = 27.80 mm
- 76 Positions
|
- Vertical Mount Angle
- Packaging Method = Tube
- Without Vacuum Cover
- Barbed Ground Bus Lead Type
- Gold (30) Contact Plating, Mating Area, Material
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- Connector Style = Plug
- Mated Stack Height (Vertical) = 18.75 mm
- Mated Stack Height (Vertical) = 27.80 mm
- 114 Positions
|
- Vertical Mount Angle
- Packaging Method = Tube
- Without Vacuum Cover
- Barbed Ground Bus Lead Type
- Gold (30) Contact Plating, Mating Area, Material
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- Connector Style = Plug
- Mated Stack Height (Vertical) = 18.75 mm
- Mated Stack Height (Vertical) = 27.80 mm
- 152 Positions
|
- Vertical Mount Angle
- Packaging Method = Tube
- Without Vacuum Cover
- Barbed Ground Bus Lead Type
- Gold (30) Contact Plating, Mating Area, Material
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- Connector Style = Plug
- Mated Stack Height (Vertical) = 18.75 mm
- Mated Stack Height (Vertical) = 27.80 mm
- 190 Positions
|
- Vertical Mount Angle
- Packaging Method = Tube
- Without Vacuum Cover
- Barbed Ground Bus Lead Type
- Gold (30) Contact Plating, Mating Area, Material
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- Connector Style = Plug
- Mated Stack Height (Vertical) = 18.75 mm
- Mated Stack Height (Vertical) = 27.80 mm
- 228 Positions
|
- Vertical Mount Angle
- Packaging Method = Tube
- Without Vacuum Cover
- Barbed Ground Bus Lead Type
- Gold (30) Contact Plating, Mating Area, Material
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- Connector Style = Plug
- Mated Stack Height (Vertical) = 18.75 mm
- Mated Stack Height (Vertical) = 27.80 mm
- 266 Positions
|
- Vertical Mount Angle
- Packaging Method = Tube
- Without Vacuum Cover
- Barbed Ground Bus Lead Type
- Gold (30) Contact Plating, Mating Area, Material
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- Connector Style = Receptacle
- Mated Stack Height (Vertical) = 6.60 mm
- Mated Stack Height (Vertical) = 9.00 mm
- Mated Stack Height (Vertical) = 10.92 mm
|
- Mated Stack Height (Vertical) = 12.57 mm
- Mated Stack Height (Vertical) = 17.96 mm
- Mated Stack Height (Vertical) = 18.75 mm
- Mated Stack Height (Vertical) = 20.00 mm
- Mated Stack Height (Vertical) = 22.86 mm
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- Connector Style = Receptacle
- Mated Stack Height (Vertical) = 6.60 mm
- Mated Stack Height (Vertical) = 9.00 mm
- Mated Stack Height (Vertical) = 10.92 mm
|
- Mated Stack Height (Vertical) = 12.57 mm
- Mated Stack Height (Vertical) = 17.96 mm
- Mated Stack Height (Vertical) = 18.75 mm
- Mated Stack Height (Vertical) = 20.00 mm
- Mated Stack Height (Vertical) = 22.86 mm
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- Connector Style = Receptacle
- Mated Stack Height (Vertical) = 6.60 mm
- Mated Stack Height (Vertical) = 9.00 mm
- Mated Stack Height (Vertical) = 10.92 mm
|
- Mated Stack Height (Vertical) = 12.57 mm
- Mated Stack Height (Vertical) = 17.96 mm
- Mated Stack Height (Vertical) = 18.75 mm
- Mated Stack Height (Vertical) = 20.00 mm
- Mated Stack Height (Vertical) = 22.86 mm
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- Connector Style = Receptacle
- Mated Stack Height (Vertical) = 6.60 mm
- Mated Stack Height (Vertical) = 9.00 mm
- Mated Stack Height (Vertical) = 10.92 mm
|
- Mated Stack Height (Vertical) = 12.57 mm
- Mated Stack Height (Vertical) = 17.96 mm
- Mated Stack Height (Vertical) = 18.75 mm
- Mated Stack Height (Vertical) = 20.00 mm
- Mated Stack Height (Vertical) = 22.86 mm
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- Connector Style = Receptacle
- Mated Stack Height (Vertical) = 6.60 mm
- Mated Stack Height (Vertical) = 9.00 mm
- Mated Stack Height (Vertical) = 10.92 mm
|
- Mated Stack Height (Vertical) = 12.57 mm
- Mated Stack Height (Vertical) = 17.96 mm
- Mated Stack Height (Vertical) = 18.75 mm
- Mated Stack Height (Vertical) = 20.00 mm
- Mated Stack Height (Vertical) = 22.86 mm
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- Connector Style = Receptacle
- Mated Stack Height (Vertical) = 6.60 mm
- Mated Stack Height (Vertical) = 9.00 mm
- Mated Stack Height (Vertical) = 10.92 mm
|
- Mated Stack Height (Vertical) = 12.57 mm
- Mated Stack Height (Vertical) = 17.96 mm
- Mated Stack Height (Vertical) = 18.75 mm
- Mated Stack Height (Vertical) = 20.00 mm
- Mated Stack Height (Vertical) = 22.86 mm
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- Connector Style = Receptacle
- Mated Stack Height (Vertical) = 6.60 mm
- Mated Stack Height (Vertical) = 9.00 mm
- Mated Stack Height (Vertical) = 10.92 mm
|
- Mated Stack Height (Vertical) = 12.57 mm
- Mated Stack Height (Vertical) = 17.96 mm
- Mated Stack Height (Vertical) = 18.75 mm
- Mated Stack Height (Vertical) = 20.00 mm
- Mated Stack Height (Vertical) = 22.86 mm
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- Connector Style = Receptacle
- Mated Stack Height (Vertical) = 6.60 mm
- Mated Stack Height (Vertical) = 9.00 mm
- Mated Stack Height (Vertical) = 10.92 mm
|
- Mated Stack Height (Vertical) = 12.57 mm
- Mated Stack Height (Vertical) = 17.96 mm
- Mated Stack Height (Vertical) = 18.75 mm
- Mated Stack Height (Vertical) = 20.00 mm
- Mated Stack Height (Vertical) = 22.86 mm
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- Connector Style = Receptacle
- Mated Stack Height (Vertical) = 6.60 mm
- Mated Stack Height (Vertical) = 9.00 mm
- Mated Stack Height (Vertical) = 10.92 mm
|
- Mated Stack Height (Vertical) = 12.57 mm
- Mated Stack Height (Vertical) = 17.96 mm
- Mated Stack Height (Vertical) = 18.75 mm
- Mated Stack Height (Vertical) = 20.00 mm
- Mated Stack Height (Vertical) = 22.86 mm
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- Connector Style = Receptacle
- Mated Stack Height (Vertical) = 6.60 mm
- Mated Stack Height (Vertical) = 9.00 mm
- Mated Stack Height (Vertical) = 10.92 mm
|
- Mated Stack Height (Vertical) = 12.57 mm
- Mated Stack Height (Vertical) = 17.96 mm
- Mated Stack Height (Vertical) = 18.75 mm
- Mated Stack Height (Vertical) = 20.00 mm
- Mated Stack Height (Vertical) = 22.86 mm
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- Connector Style = Receptacle
- Mated Stack Height (Vertical) = 6.60 mm
- Mated Stack Height (Vertical) = 9.00 mm
- Mated Stack Height (Vertical) = 10.92 mm
|
- Mated Stack Height (Vertical) = 12.57 mm
- Mated Stack Height (Vertical) = 17.96 mm
- Mated Stack Height (Vertical) = 18.75 mm
- Mated Stack Height (Vertical) = 20.00 mm
- Mated Stack Height (Vertical) = 22.86 mm
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|