| Part |
Differing Features |

|
- Product Category = AMPINNERGY Power Outlets
- Wiring System = 5-Wire/3 Circuits(3-1-1), Shared Neutral
- Wiring System = 8-Wire/4 Circuits(4-2-2), Shared Neutral
- Modular Power Strip (Preloaded)
- Cable Interface = Female (Line)
|
- Mount = Keyhole
- Bracket Style = Snap-In
- 4 Ports
- Receptacle Line Configuration = 1
- 4 Receptacles
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Product Category = AMPINNERGY Power Outlets
- Wiring System = 5-Wire/3 Circuits(3-1-1), Shared Neutral
- Wiring System = 8-Wire/4 Circuits(4-2-2), Shared Neutral
- Modular Power Strip (Preloaded)
- Cable Interface = Female (Line)
|
- Mount = Keyhole
- Bracket Style = Snap-In
- 4 Ports
- Receptacle Line Configuration = 2
- 4 Receptacles
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Product Category = AMPINNERGY Power Outlets
- Wiring System = 5-Wire/3 Circuits(3-1-1), Shared Neutral
- Wiring System = 8-Wire/4 Circuits(4-2-2), Shared Neutral
- Modular Power Strip (Preloaded)
- Cable Interface = Female (Line)
|
- Mount = Keyhole
- Bracket Style = Snap-In
- 4 Ports
- Receptacle Line Configuration = 3
- 4 Receptacles
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Product Category = AMPINNERGY Power Outlets
- Wiring System = 8-Wire/4 Circuits(4-2-2), Shared Neutral
- Modular Power Strip (Preloaded)
- Cable Interface = Female (Line)
- Mount = Keyhole
|
- Bracket Style = Snap-In
- 4 Ports
- Receptacle Line Configuration = 4
- 4 Receptacles
- Horizontal J-Box Orientation
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Product Category = AMPINNERGY Power Outlets
- Wiring System = 5-Wire/3 Circuits(3-1-1), Shared Neutral
- Wiring System = 8-Wire/4 Circuits(4-2-2), Shared Neutral
- Modular Power Strip (Preloaded)
- Cable Interface = Female (Line)
|
- Mount = Keyhole
- Bracket Style = Snap-In
- 4 Ports
- Receptacle Line Configuration = 1
- 1 Receptacles
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Product Category = AMPINNERGY Power Outlets
- Wiring System = 5-Wire/3 Circuits(3-1-1), Shared Neutral
- Wiring System = 8-Wire/4 Circuits(4-2-2), Shared Neutral
- Modular Power Strip (Preloaded)
- Cable Interface = Female (Line)
|
- Mount = Keyhole
- Bracket Style = Snap-In
- 4 Ports
- Receptacle Line Configuration = 2
- 1 Receptacles
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Product Category = AMPINNERGY Power Outlets
- Wiring System = 5-Wire/3 Circuits(3-1-1), Shared Neutral
- Wiring System = 8-Wire/4 Circuits(4-2-2), Shared Neutral
- Modular Power Strip (Preloaded)
- Cable Interface = Female (Line)
|
- Mount = Keyhole
- Bracket Style = Snap-In
- 4 Ports
- Receptacle Line Configuration = 3
- 1 Receptacles
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Product Category = AMPINNERGY Power Outlets
- Wiring System = 8-Wire/4 Circuits(4-2-2), Shared Neutral
- Modular Power Strip (Preloaded)
- Cable Interface = Female (Line)
- Mount = Keyhole
|
- Bracket Style = Snap-In
- 4 Ports
- Receptacle Line Configuration = 4
- 1 Receptacles
- Horizontal J-Box Orientation
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Product Category = AMPINNERGY Power Outlets
- Wiring System = 5-Wire/3 Circuits(3-1-1), Shared Neutral
- Wiring System = 8-Wire/4 Circuits(4-2-2), Shared Neutral
- Modular Power Strip (Preloaded)
- Cable Interface = Female (Line)
|
- Mount = Keyhole
- Bracket Style = Snap-In
- 4 Ports
- Receptacle Line Configuration = 1
- 2 Receptacles
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Product Category = AMPINNERGY Power Outlets
- Wiring System = 5-Wire/3 Circuits(3-1-1), Shared Neutral
- Wiring System = 8-Wire/4 Circuits(4-2-2), Shared Neutral
- Modular Power Strip (Preloaded)
- Cable Interface = Female (Line)
|
- Mount = Keyhole
- Bracket Style = Snap-In
- 4 Ports
- Receptacle Line Configuration = 2
- 2 Receptacles
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Product Category = AMPINNERGY Power Outlets
- Wiring System = 8-Wire/3 Circuits(3-3-2), Dedicated Neutral
- Modular Power Strip (Preloaded)
- Cable Interface = Female (Line)
- Mount = Keyhole
|
- Bracket Style = Snap-In
- 4 Ports
- Receptacle Line Configuration = 1
- 1 Receptacles
- Horizontal J-Box Orientation
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Product Category = AMPINNERGY Power Outlets
- Wiring System = 8-Wire/3 Circuits(3-3-2), Dedicated Neutral
- Modular Power Strip (Preloaded)
- Cable Interface = Female (Line)
- Mount = Keyhole
|
- Bracket Style = Snap-In
- 4 Ports
- Receptacle Line Configuration = 2
- 1 Receptacles
- Horizontal J-Box Orientation
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Product Category = AMPINNERGY Power Outlets
- Wiring System = 8-Wire/3 Circuits(3-3-2), Dedicated Neutral
- Modular Power Strip (Preloaded)
- Cable Interface = Female (Line)
- Mount = Keyhole
|
- Bracket Style = Snap-In
- 4 Ports
- Receptacle Line Configuration = 3
- 1 Receptacles
- Horizontal J-Box Orientation
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Product Category = AMPINNERGY Power Outlets
- Wiring System = 8-Wire/3 Circuits(3-3-2), Dedicated Neutral
- Modular Power Strip (Preloaded)
- Cable Interface = Female (Line)
- Mount = Keyhole
|
- Bracket Style = Snap-In
- 4 Ports
- Receptacle Line Configuration = 1
- 4 Receptacles
- Horizontal J-Box Orientation
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Product Category = AMPINNERGY Power Outlets
- Wiring System = 8-Wire/3 Circuits(3-3-2), Dedicated Neutral
- Modular Power Strip (Preloaded)
- Cable Interface = Female (Line)
- Mount = Keyhole
|
- Bracket Style = Snap-In
- 4 Ports
- Receptacle Line Configuration = 2
- 4 Receptacles
- Horizontal J-Box Orientation
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Product Category = AMPINNERGY Power Outlets
- Wiring System = 8-Wire/3 Circuits(3-3-2), Dedicated Neutral
- Modular Power Strip (Preloaded)
- Cable Interface = Female (Line)
- Mount = Keyhole
|
- Bracket Style = Snap-In
- 4 Ports
- Receptacle Line Configuration = 3
- 4 Receptacles
- Horizontal J-Box Orientation
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Product Category = AMPINNERGY Power Transition
- Wiring System = 8-Wire/3 Circuits(3-3-2), Dedicated Neutral
- Zone Power Dist Box
- Cable Interface = Female (Line)
|
- Mount = Direct Mount
- Neutral Wire Size = 10 - 12 AWG
- 3 Ports
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Product Category = AMPINNERGY Power Transition
- Wiring System = 5-Wire/3 Circuits(3-1-1), Shared Neutral
- Wiring System = 8-Wire/4 Circuits(4-2-2), Shared Neutral
- Zone Power Dist Box
|
- Cable Interface = Female (Line)
- Mount = Direct Mount
- Neutral Wire Size = 10 - 12 AWG
- 3 Ports
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Product Category = AMPINNERGY Power Outlets
- Wiring System = 8-Wire/4 Circuits(4-2-2), Shared Neutral
- Modular Duplex Receptacle
|
- Receptacle Line Configuration = 4
- Panel Thickness = 63.50 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Product Category = AMPINNERGY Power Outlets
- Wiring System = 8-Wire/4 Circuits(4-2-2), Shared Neutral
- Modular Duplex Receptacle
|
- Receptacle Line Configuration = 4G (Isolated Ground)
- Panel Thickness = 63.50 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|