| Part |
Differing Features |

|
- Connector
- Housing
- Connector Style = Plug
- Contact Type = Blade
- Type of Connector = Battery Interconnect
|
- 10 Positions
- Right Angle Mount Angle
- 2.00 mm Centerline
- With Mounting Holes
- Not Offset
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 240°C |
|
|
|

|
- Connector
- Housing
- Connector Style = Plug
- Contact Type = Blade
- Type of Connector = Battery Interconnect
|
- 7 Positions
- Right Angle Mount Angle
- 2.50 mm Centerline
- Without PCB Mount Retention
- With Mounting Holes
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector
- Housing
- Connector Style = Plug
- Contact Type = Blade
- Type of Connector = Battery Interconnect
|
- 10 Positions
- Right Angle Mount Angle
- 2.00 mm Centerline
- With Mounting Holes
- Not Offset
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C |
|
|
|

|
- Connector
- Housing
- Connector Style = Receptacle
- Contact Type = Socket
- Type of Connector = Battery Interconnect
|
- 7 Positions
- Vertical Mount Angle
- 2.50 mm Centerline
- Voltage Key = Right Hand
- With PCB Mount Retention
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C |
|
|
|

|
- Connector
- Header
- Contact Type = Blade
- Type of Connector = Battery Interconnect
- 8 Positions
|
- Right Angle Mount Angle
- 2.50 mm Centerline
- Voltage Key = Keyless
- Without PCB Mount Retention
- Without Mounting Holes
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector
- Housing
- Connector Style = Receptacle
- Contact Type = Socket
- Type of Connector = Battery Interconnect
|
- 5 Positions
- Horizontal Mount Angle
- 2.50 mm Centerline
- With PCB Mount Retention
- Without Mounting Holes
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector
- Header
- Contact Type = Blade
- Type of Connector = Battery Interconnect
- 5 Positions
|
- Right Angle Mount Angle
- 5.00 mm Centerline
- Voltage Key = Right Hand
- Without PCB Mount Retention
- Without Mounting Holes
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Header
- Contact Type = Blade
- Type of Connector = Battery Interconnect
- 5 Positions
|
- Vertical Mount Angle
- 5.00 mm Centerline
- Voltage Key = Right Hand
- Without PCB Mount Retention
- With Mounting Holes
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Header
- Contact Type = Blade
- Type of Connector = Battery Interconnect
- 5 Positions
|
- Right Angle Mount Angle
- 5.00 mm Centerline
- Voltage Key = Right Hand
- Without PCB Mount Retention
- With Mounting Holes
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- Header
- Contact Type = Blade
- Type of Connector = Battery Interconnect
- 5 Positions
|
- Vertical Mount Angle
- 5.00 mm Centerline
- Voltage Key = Right Hand
- Without PCB Mount Retention
- With Mounting Holes
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector
- Header
- Contact Type = Blade
- Type of Connector = Battery Interconnect
- 5 Positions
|
- Vertical Mount Angle
- 5.00 mm Centerline
- Voltage Key = Right Hand
- With PCB Mount Retention
- With Mounting Holes
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector
- Header
- Contact Type = Blade
- Type of Connector = Battery Interconnect
- 5 Positions
|
- Right Angle Mount Angle
- 5.00 mm Centerline
- Voltage Key = Left Hand
- Without PCB Mount Retention
- With Mounting Holes
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Header
- Contact Type = Blade
- Type of Connector = Battery Interconnect
- 5 Positions
|
- Vertical Mount Angle
- 5.00 mm Centerline
- Voltage Key = Right Hand
- Without PCB Mount Retention
- With Mounting Holes
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector
- Header
- Contact Type = Blade
- Type of Connector = Battery Interconnect
- 5 Positions
|
- Right Angle Mount Angle
- 5.00 mm Centerline
- Voltage Key = Keyless
- Without PCB Mount Retention
- Without Mounting Holes
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- Housing
- Connector Style = Receptacle
- Contact Type = Socket
- Type of Connector = Battery Interconnect
|
- 5 Positions
- Vertical Mount Angle
- 5.00 mm Centerline
- Without PCB Mount Retention
- Without Mounting Holes
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector
- Housing
- Connector Style = Receptacle
- Contact Type = Socket
- Type of Connector = Battery Interconnect
|
- 5 Positions
- Horizontal Mount Angle
- 2.50 mm Centerline
- With PCB Mount Retention
- Without Mounting Holes
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector
- Housing
- Connector Style = Plug
- Contact Type = Blade
- Type of Connector = Battery Interconnect
|
- 6 Positions
- Right Angle Mount Angle
- 2.50 mm Centerline
- With PCB Mount Retention
- With Mounting Holes
|
| Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 245°C |
|
|
|

|
- Battery Holder
- 2 Positions
- Vertical Mount Angle
- Without PCB Mount Retention
|
- With Mounting Holes
- Mount = Printed Circuit Board
- PBT GF Housing Material
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector
- Header
- Contact Type = Blade
- Type of Connector = Battery Interconnect
- 4 Positions
|
- Horizontal Mount Angle
- 2.50 mm Centerline
- Voltage Key = Keyless
- Without PCB Mount Retention
- Without Mounting Holes
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector
- Housing
- Connector Style = Plug
- Contact Type = Blade
- Type of Connector = Battery Interconnect
|
- 5 Positions
- Right Angle Mount Angle
- 2.50 mm Centerline
- With PCB Mount Retention
- Without Mounting Holes
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|