• English
Home > Products > Pin & Socket Connectors > Product Feature Selector

Subminiature D Pins/Sockets for MIL-C-24308 and MIL-C-39029 Product Feature Selector

Narrow Results

Government/Industry Qualification
Product Type Product Type Explanation
Lead Free Solder Processes Lead Free Solder Processes Explanation
Brand
Showing 1 - 20 of 1492 Matching Products

Product Line Information

Previous Previous [1] 2 3 4 5 ... 75 Next Next
Part Differing Features
Click here for product details for 1-208778-0

  • Government/Industry Qualification = No
  • Contact
  • Product Series = 109
  • Contact Type = Socket
  • Applies To Printed Circuit Board
  • Termination Post Length = 8.26 mm
  • Contact Size = 20
  • Contact Style = Posted
  • Packaging Method = Loose Piece
  • Post Diameter = .46 mm
Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C
Click here for product details for 1-212565-0

  • Government/Industry Qualification = No
  • Contact
  • Product Series = 109
  • Contact Type = Pin
  • Applies To Printed Circuit Board
  • Termination Post Length = 8.38 mm
  • Contact Size = 20
  • Contact Style = Posted
  • Packaging Method = Loose Piece
  • Post Diameter = .51 mm
Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C
Click here for product details for 205161-1

  • Government/Industry Qualification = Yes
  • M24308/2-281F
  • Connector
  • Product Series = 109
  • Connector Style = Receptacle
  • Accepts Contact Gender = Socket
  • Density = Standard
  • Applies To Wire/Cable
  • 9 Positions
  • Not Blindmatable
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for 205162-1

  • Government/Industry Qualification = Yes
  • M24308/4-259F
  • Connector
  • Product Series = 109
  • Connector Style = Plug
  • Accepts Contact Gender = Pin
  • Density = Standard
  • Applies To Wire/Cable
  • 9 Positions
  • Not Blindmatable
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for 205163-1

  • Government/Industry Qualification = Yes
  • M24308/2-282F
  • Connector
  • Product Series = 109
  • Connector Style = Receptacle
  • Accepts Contact Gender = Socket
  • Density = Standard
  • Applies To Wire/Cable
  • 15 Positions
  • Not Blindmatable
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for 205164-1

  • Government/Industry Qualification = Yes
  • M24308/4-260F
  • Connector
  • Product Series = 109
  • Connector Style = Plug
  • Accepts Contact Gender = Pin
  • Density = Standard
  • Applies To Wire/Cable
  • 15 Positions
  • Not Blindmatable
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for 205166-1

  • Government/Industry Qualification = Yes
  • M24308/4-261F
  • Connector
  • Product Series = 109
  • Connector Style = Plug
  • Accepts Contact Gender = Pin
  • Density = Standard
  • Applies To Wire/Cable
  • 25 Positions
  • Not Blindmatable
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for 205167-1

  • Government/Industry Qualification = Yes
  • M24308/2-284F
  • Connector
  • Product Series = 109
  • Connector Style = Receptacle
  • Accepts Contact Gender = Socket
  • Density = Standard
  • Applies To Wire/Cable
  • 37 Positions
  • Not Blindmatable
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for 205168-1

  • Government/Industry Qualification = Yes
  • M24308/4-262F
  • Connector
  • Product Series = 109
  • Connector Style = Plug
  • Accepts Contact Gender = Pin
  • Density = Standard
  • Applies To Wire/Cable
  • 37 Positions
  • Not Blindmatable
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for 205169-1

  • Government/Industry Qualification = Yes
  • M24308/2-285F
  • Connector
  • Product Series = 109
  • Connector Style = Receptacle
  • Accepts Contact Gender = Socket
  • Density = Standard
  • Applies To Wire/Cable
  • 50 Positions
  • Not Blindmatable
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for 205170-1

  • Government/Industry Qualification = Yes
  • M24308/4-263F
  • Connector
  • Product Series = 109
  • Connector Style = Plug
  • Accepts Contact Gender = Pin
  • Density = Standard
  • Applies To Wire/Cable
  • 50 Positions
  • Not Blindmatable
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for 205555-2

  • Government/Industry Qualification = Yes
  • M24308/2-1F
  • Connector
  • Product Series = 109
  • Connector Style = Receptacle
  • Contact Type = Socket
  • Density = Standard
  • Applies To Wire/Cable
  • 9 Positions
  • Not Blindmatable
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for 205557-2

  • Government/Industry Qualification = Yes
  • M24308/2-2F
  • Connector
  • Product Series = 109
  • Connector Style = Receptacle
  • Contact Type = Socket
  • Density = Standard
  • Applies To Wire/Cable
  • 15 Positions
  • Not Blindmatable
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for 205559-2

  • Government/Industry Qualification = Yes
  • M24308/2-3F
  • Connector
  • Product Series = 109
  • Connector Style = Receptacle
  • Contact Type = Socket
  • Density = Standard
  • Applies To Wire/Cable
  • 25 Positions
  • Not Blindmatable
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for 205560-2

  • Government/Industry Qualification = Yes
  • M24308/4-3F
  • Connector
  • Product Series = 109
  • Connector Style = Plug
  • Contact Type = Pin
  • Density = Standard
  • Applies To Wire/Cable
  • 25 Positions
  • Not Blindmatable
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for 205561-2

  • Government/Industry Qualification = Yes
  • M24308/2-4F
  • Connector
  • Product Series = 109
  • Connector Style = Receptacle
  • Contact Type = Socket
  • Density = Standard
  • Applies To Wire/Cable
  • 37 Positions
  • Not Blindmatable
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for 205562-2

  • Government/Industry Qualification = Yes
  • M24308/4-4F
  • Connector
  • Product Series = 109
  • Connector Style = Plug
  • Contact Type = Pin
  • Density = Standard
  • Applies To Wire/Cable
  • 37 Positions
  • Not Blindmatable
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for 205563-2

  • Government/Industry Qualification = Yes
  • M24308/2-5F
  • Connector
  • Product Series = 109
  • Connector Style = Receptacle
  • Contact Type = Socket
  • Density = Standard
  • Applies To Wire/Cable
  • 50 Positions
  • Not Blindmatable
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for 205564-2

  • Government/Industry Qualification = Yes
  • M24308/4-5F
  • Connector
  • Product Series = 109
  • Connector Style = Plug
  • Contact Type = Pin
  • Density = Standard
  • Applies To Wire/Cable
  • 50 Positions
  • Not Blindmatable
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for 207252-1

  • Government/Industry Qualification = Yes
  • 311P409-1P-B-15
  • Connector
  • Product Series = 109
  • Connector Style = Plug
  • Accepts Contact Gender = Pin
  • Density = Standard
  • Applies To Wire/Cable
  • 9 Positions
  • Not Blindmatable
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Showing 1 - 20 of 1492 Matching Products

Product Line Information

Previous Previous [1] 2 3 4 5 ... 75 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.