• English
Home > Products > Sealed Automotive > Product Feature Selector

SSC (Sealed Sensor Connector) System Product Feature Selector

Narrow Results

Product Type Product Type Explanation
GET 0.64 Connector System
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
Brand
Showing 1 - 20 of 210 Matching Products Previous Previous [1] 2 3 4 5 ... 11 Next Next
Part Differing Features
Click here for product details for 184000-3

  • Connector



  • AMP
Always ELV Compliant, Not reviewed for solder process capability
Click here for product details for 1703034-1

  • Wire-to-Wire
  • Contact
  • Contact Type = Socket
  • Contact - Rated Current = 10 - 12 A
  • Wire/Cable Size = 17 - 20 AWG
  • Wire/Cable Size = .5 - 1 mm²
  • Accepts Wire Insulation Diameter, Range = 3.30 - 4.80 mm
  • Wire/Cable Type = FLR (Thin Walled Cable)
  • Wire Type = Stranded
  • For Use With Plug Housing
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 1703034-2

  • Wire-to-Wire
  • Contact
  • Contact Type = Socket
  • Contact - Rated Current = 10 - 12 A
  • Wire/Cable Size = 17 - 20 AWG
  • Wire/Cable Size = .5 - 1 mm²
  • Accepts Wire Insulation Diameter, Range = 3.30 - 4.80 mm
  • Wire/Cable Type = FLR (Thin Walled Cable)
  • Wire Type = Stranded
  • For Use With Plug Housing
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 1703035-1

  • Wire-to-Wire
  • Contact
  • Contact Type = Socket
  • Contact - Rated Current = 13 - 17 A
  • Wire/Cable Size = 13.5 - 15.5 AWG
  • Wire/Cable Size = 1.5 - 2.5 mm²
  • Accepts Wire Insulation Diameter, Range = 3.50 - 5.00 mm
  • Wire/Cable Type = FLR (Thin Walled Cable)
  • Wire Type = Stranded
  • For Use With Plug Housing
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 1703035-2

  • Wire-to-Wire
  • Contact
  • Contact Type = Socket
  • Contact - Rated Current = 13 - 17 A
  • Wire/Cable Size = 13.5 - 15.5 AWG
  • Wire/Cable Size = 1.5 - 2.5 mm²
  • Accepts Wire Insulation Diameter, Range = 3.50 - 5.00 mm
  • Wire/Cable Type = FLR (Thin Walled Cable)
  • Wire Type = Stranded
  • For Use With Plug Housing
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 1743451-2

  • Wire-to-Device
  • Accessory
  • Accessory Type = Backshell/Cable Clamp
  • 2 Positions
  • For Use With Plug Housing
  • PA66 Housing Material
  • Accessory Color = Black
  • GET 0.64 Connector System = No
  • TE Connectivity
Always ELV Compliant, Not applicable for solder process capability
Click here for product details for 1743544-2

  • Wire-to-Device
  • Accessory
  • Accessory Type = Backshell/Cable Clamp
  • 2 Positions
  • For Use With Plug Housing
  • PA66 Housing Material
  • Accessory Color = Black
  • GET 0.64 Connector System = No
  • TE Connectivity
Always ELV Compliant, Not applicable for solder process capability
Click here for product details for 184434-1

  • Wire-to-Wire
  • Contact
  • Contact Type = Tab
  • Contact - Rated Current = 10 A
  • Wire/Cable Size = 30 AWG
  • Wire/Cable Size = .5 - 1.82 mm²
  • Wire/Cable Type = Discrete Wire
  • Wire Type = Solid
  • For Use With Cap Housing
  • Brass Contact Base Material
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 184437-1

  • Wire-to-Wire
  • Contact
  • Contact Type = Tab
  • Contact - Rated Current = 10 A
  • Wire/Cable Size = 30 AWG
  • Wire/Cable Size = .5 - 1.82 mm²
  • Wire/Cable Type = Discrete Wire
  • Wire Type = Solid
  • For Use With Cap Housing
  • Brass Contact Base Material
Always ELV Compliant, Not reviewed for solder process capability
Click here for product details for 1897001-4

  • Connector



  • TE Connectivity
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 1897017-3

  • Wire-to-Device
  • Wire-to-Wire
  • Connector
  • Housing
  • Connector Style = Plug
  • Contact Type = Socket
  • Contact - Rated Current = 10 - 17 A
  • Wire/Cable Size = 13.5 - 15.5 AWG
  • Wire/Cable Size = 17 - 20 AWG
  • Wire/Cable Size = .5 - 1 mm²
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 55931-1

  • Wire-to-Wire
  • Contact
  • Contact Type = Tab
  • Contact - Rated Current = 10 A
  • Wire/Cable Size = 30 AWG
  • Wire/Cable Size = .5 - 1.82 mm²
  • Wire/Cable Type = Discrete Wire
  • Wire Type = Solid
  • For Use With Cap Housing
  • Brass Contact Base Material
Converted to ELV Compliant, Not reviewed for solder process capability
Click here for product details for 638865-1

  • Accessory



  • TE Connectivity
Always ELV Compliant, Not applicable for solder process capability
Click here for product details for 936103-1

  • Wire-to-Device
  • Accessory
  • Accessory Type = Double Lock Plate
  • 2 Positions
  • For Use With Plug Housing
  • PBT GF Housing Material
  • Accessory Color = Yellow
  • GET 0.64 Connector System = No
  • TE Connectivity
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 936106-1

  • Wire-to-Device
  • Accessory
  • Accessory Type = Double Lock Plate
  • 3 Positions
  • For Use With Plug Housing
  • PBT GF Housing Material
  • Accessory Color = Yellow
  • GET 0.64 Connector System = No
  • TE Connectivity
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 936111-1

  • Wire-to-Device
  • Accessory
  • Accessory Type = Backshell/Cable Clamp
  • 2 Positions
  • For Use With Plug Housing
  • Nylon 6/6 Housing Material
  • Accessory Color = Black
  • GET 0.64 Connector System = No
  • TE Connectivity
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 936112-1

  • Wire-to-Device
  • Accessory
  • Accessory Type = Backshell/Cable Clamp
  • 3 Positions
  • For Use With Plug Housing
  • Nylon 6/6 Housing Material
  • Accessory Color = Black
  • GET 0.64 Connector System = No
  • TE Connectivity
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 936113-1

  • Wire-to-Device
  • Accessory
  • Accessory Type = Backshell/Cable Clamp
  • 5 Positions
  • For Use With Plug Housing
  • Nylon 6/6 Housing Material
  • Accessory Color = Black
  • GET 0.64 Connector System = No
  • TE Connectivity
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 936397-5

  • Wire-to-Device
  • Accessory
  • Accessory Type = Double Lock Plate
  • 6 Positions
  • For Use With Plug Housing
  • PBT GF Housing Material
  • Accessory Color = Yellow
  • GET 0.64 Connector System = No
  • TE Connectivity
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 936462-2

  • Wire-to-Device
  • Wire-to-Wire
  • Connector
  • Housing
  • Connector Style = Receptacle
  • Contact Type = Tab
  • Contact - Rated Current = 10 - 13 A
  • Wire/Cable Size = 13.5 - 15.5 AWG
  • Wire/Cable Size = 17 - 20 AWG
  • Wire/Cable Size = .5 - 1 mm²
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Showing 1 - 20 of 210 Matching Products Previous Previous [1] 2 3 4 5 ... 11 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed permanently

Remove Note
Cancel