| Part |
Differing Features |

|
- Connector
- Singlemode
- 126 µm Ferrule Hole Size
|
- Cable Diameter = 900 micron mm
- Connector Design = One-Piece
- AMP
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Coupling Receptacle
- Singlemode
- Flange Shape = Square
- With Keyway Slot
|
- Keyway Slot Width = 2.33 mm
- Ceramic Alignment Sleeve Material
- AMP
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Coupling Receptacle
- Singlemode
- Flange Shape = Square
- With Keyway Slot
|
- Keyway Slot Width = 2.33 mm
- Metal Alignment Sleeve Material
- AMP
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Coupling Receptacle
- Singlemode
- Flange Shape = Square
- With Keyway Slot
|
- Keyway Slot Width = 2.33 mm
- Metal Alignment Sleeve Material
- AMP
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Coupling Receptacle
- Multimode
- Singlemode
- Flange Shape = Square
|
- With Keyway Slot
- Keyway Slot Width = 2.33 mm
- Metal Alignment Sleeve Material
- AMP
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Coupling Receptacle
- Singlemode
- Flange Shape = Round
- With Keyway Slot
|
- Keyway Slot Width = 2.33 mm
- Metal Alignment Sleeve Material
- AMP
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Coupling Receptacle
- Singlemode
- Flange Shape = Round
- With Keyway Slot
|
- Keyway Slot Width = 2.33 mm
- Metal Alignment Sleeve Material
- AMP
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Coupling Receptacle
- Singlemode
- Flange Shape = Round
- With Keyway Slot
|
- Keyway Slot Width = 2.33 mm
- Ceramic Alignment Sleeve Material
- AMP
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Coupling Receptacle
- Singlemode
- Flange Shape = Round
- With Keyway Slot
|
- Keyway Slot Width = 2.33 mm
- Ceramic Alignment Sleeve Material
- AMP
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Coupling Receptacle
- Singlemode
- Flange Shape = Round
- With Keyway Slot
|
- Keyway Slot Width = 2.02 mm
- Ceramic Alignment Sleeve Material
- AMP
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Coupling Receptacle
- Singlemode
- Flange Shape = Round
- With Keyway Slot
|
- Keyway Slot Width = 2.05 mm
- Ceramic Alignment Sleeve Material
- AMP
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Coupling Receptacle
- Singlemode
- Flange Shape = Round
- With Keyway Slot
|
- Keyway Slot Width = 2.05 mm
- Ceramic Alignment Sleeve Material
- AMP
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Singlemode
- 125 µm Ferrule Hole Size
|
- Cable Diameter = 3.00 mm
- Connector Design = One-Piece
- Tyco Electronics
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Singlemode
- 126 µm Ferrule Hole Size
|
- Cable Diameter = 3.00 mm
- Connector Design = One-Piece
- AMP
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Singlemode
- 126 µm Ferrule Hole Size
|
- Cable Diameter = 3.00 mm
- Connector Design = One-Piece
- AMP
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Singlemode
- 126 µm Ferrule Hole Size
|
- Cable Diameter = 3.00 mm
- Connector Design = One-Piece
- AMP
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Singlemode
- 126 µm Ferrule Hole Size
|
- Cable Diameter = 2.00 mm
- Connector Design = One-Piece
- AMP
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Coupling Receptacle
- Singlemode
- Flange Shape = Square
- With Keyway Slot
|
- Keyway Slot Width = 2.33 mm
- Ceramic Alignment Sleeve Material
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Coupling Receptacle
- Singlemode
- Flange Shape = Square
- With Keyway Slot
|
- Keyway Slot Width = 2.33 mm
- Metal Alignment Sleeve Material
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Coupling Receptacle
- Multimode
- Singlemode
- Flange Shape = Square
|
- With Keyway Slot
- Keyway Slot Width = 2.33 mm
- Ceramic Alignment Sleeve Material
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|