• English
Home > Products > Relays, Switches and Sensors > Switches & Knobs > Product Feature Selector

Rotary Switches Product Feature Selector

Narrow Results

Number of Positions Number of Positions Explanation
Code Type Code Type Explanation
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
Brand
  • Alcoswitch
  • Common to all 34 remaining products
Showing 1 - 20 of 34 Matching Products

Product Line Information

Previous Previous [1] 2 Next Next
Part Differing Features
Click here for product details for 1-435097-1

  • 10 Positions
  • Angle of Throw = 36.00 °
  • Actuator Style = Screwdriver/Coin
  • Code Type = Single Pole
  • Straight Mount Angle
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 1-435167-1

  • 16 Positions
  • Actuator Style = Bar-type Knob


  • Code Type = Hexadecimal
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 1-435174-1

  • 8 Positions
  • Actuator Style = Bar-type Knob


  • Code Type = BCO
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 1-435304-1

  • 16 Positions
  • Actuator Style = Bar-type Knob


  • Code Type = Single Pole
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
No Image Available

  • 10 Positions
  • Angle of Throw = 36.00 °
  • Actuator Style = Bar-type Knob
  • Code Type = Single Pole
  • Straight Mount Angle
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 2-435167-1

  • 16 Positions
  • Actuator Style = Thumbwheel


  • Code Type = Hexadecimal
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
No Image Available

  • 10 Positions
  • Actuator Style = Screwdriver/Coin


  • Code Type = BCD
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
No Image Available

  • 10 Positions
  • Angle of Throw = 36.00 °
  • Actuator Style = Thumbwheel
  • Code Type = Single Pole
  • Straight Mount Angle
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
No Image Available

  • 10 Positions
  • Angle of Throw = 36.00 °
  • Actuator Style = Thumbwheel
  • Code Type = Single Pole
  • Straight Mount Angle
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
No Image Available

  • 10 Positions
  • Actuator Style = Bar-type Knob


  • Code Type = BCD
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 435128-1

  • 10 Positions
  • Actuator Style = Thumbwheel


  • Code Type = BCD
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 435174-1

  • 8 Positions
  • Actuator Style = Screwdriver/Coin


  • Code Type = BCO
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 435984-1

  • 10 Positions
  • Angle of Throw = 36.00 °


  • Code Type = BCD
  • Straight Mount Angle
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for 435986-1

  • 16 Positions
  • Angle of Throw = 22.50 °


  • Code Type = BCD Hexadecimal
  • Straight Mount Angle
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for 435987-1

  • 16 Positions
  • Angle of Throw = 22.50 °


  • Code Type = BCD Complement
  • Straight Mount Angle
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for 436022-1

  • 10 Positions
  • Angle of Throw = 36.00 °


  • Code Type = BCD Complement
  • Straight Mount Angle
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for 436024-1

  • 12 Positions
  • Angle of Throw = 30.00 °


  • Code Type = BCD Complement
  • Straight Mount Angle
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for 436028-1

  • 24 Positions
  • Angle of Throw = 15.00 °


  • Code Type = BCD
  • Straight Mount Angle
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for 436037-1

  • 12 Positions
  • Angle of Throw = 30.00 °


  • Code Type = BCD
  • Straight Mount Angle
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Click here for product details for 436287-1

  • 32 Positions
  • Angle of Throw = 11.25 °


  • Code Type = BCD
  • Right Angle Mount Angle
Not EU RoHS or ELV Compliant, Wave solder capable to 265°C
Showing 1 - 20 of 34 Matching Products

Product Line Information

Previous Previous [1] 2 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel