| Part |
Differing Features |

|
- Shunt Type = Economy
- 2 Positions
- 2.54 mm Centerline
- Gold (15) Contact Plating, Mating Area, Material
|
- Shunt Style = Open Top
- Without Handle
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Shunt Type = Novo
- 2 Positions
- 2.54 mm Centerline
- Gold (15) Contact Plating, Mating Area, Material
|
- Shunt Style = Open Top
- Without Handle
- AMP
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Shunt Type = Novo
- 2 Positions
- 2.54 mm Centerline
- Gold (30) Contact Plating, Mating Area, Material
|
- Shunt Style = Open Top
- Without Handle
- AMP
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Shunt Type = Mod. IV
- 2 Positions
- 2.54 mm Centerline
- Gold (16) Contact Plating, Mating Area, Material
|
- Shunt Style = Open Top
- Without Handle
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Shunt Type = Mod. IV
- 2 Positions
- 2.54 mm Centerline
- Tin Contact Plating, Mating Area, Material
|
- Shunt Style = Open Top
- Without Handle
- AMP
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Shunt Type = Mod. IV
- 2 Positions
- 2.54 mm Centerline
- Gold (1) Contact Plating, Mating Area, Material
|
- Shunt Style = Open Top
- Without Handle
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Shunt Type = 2mm Mini
- 2 Positions
- 2.00 mm Centerline
- Gold (15) Contact Plating, Mating Area, Material
|
- Shunt Style = Open Top
- Without Handle
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Shunt Type = 2mm Mini
- 2 Positions
- 2.00 mm Centerline
- Gold (30) Contact Plating, Mating Area, Material
|
- Shunt Style = Open Top
- Without Handle
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Shunt Type = Economy
- 2 Positions
- 2.54 mm Centerline
- Gold (15) Contact Plating, Mating Area, Material
|
- Shunt Style = Open Top
- Without Handle
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Shunt Type = Economy
- 2 Positions
- 2.54 mm Centerline
- Gold (15) Contact Plating, Mating Area, Material
|
- Shunt Style = Open Top
- Without Handle
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Shunt Type = Economy
- 2 Positions
- 2.54 mm Centerline
- Gold (15) Contact Plating, Mating Area, Material
|
- Shunt Style = Open Top
- Without Handle
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Shunt Type = Tandem Spring
- 2 Positions
- 2.54 mm Centerline
- Gold (30) Inlay Contact Plating, Mating Area, Material
|
- Shunt Style = Open Top
- Without Handle
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Shunt Type = Standard Housing
- 2 Positions
- 5.08 mm Centerline
- Gold (15) Contact Plating, Mating Area, Material
|
- Shunt Style = Open Top
- Without Handle
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Shunt Type = Mod. I
- 1 Positions
- 3.96 mm Centerline
- Tin Contact Plating, Mating Area, Material
|
- Shunt Style = Open Top
- Without Handle
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Shunt Type = Mod. IV
- 2 Positions
- 2.54 mm Centerline
- Gold (16) Contact Plating, Mating Area, Material
|
- Shunt Style = Open Top
- Without Handle
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Shunt Type = Mod. IV
- 2 Positions
- 2.54 mm Centerline
- Tin Contact Plating, Mating Area, Material
|
- Shunt Style = Open Top
- Without Handle
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Shunt Type = Novo
- 2 Positions
- 2.54 mm Centerline
- Gold (30) Contact Plating, Mating Area, Material
|
- Shunt Style = Closed Top
- With Handle
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Shunt Type = Novo
- 2 Positions
- 2.54 mm Centerline
- Gold (15) Contact Plating, Mating Area, Material
|
- Shunt Style = Open Top
- With Handle
- AMP
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Shunt Type = Novo
- 2 Positions
- 2.54 mm Centerline
- Gold (30) Contact Plating, Mating Area, Material
|
- Shunt Style = Open Top
- With Handle
- AMP
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Shunt Type = Novo
- 2 Positions
- 2.54 mm Centerline
- Gold (15) Contact Plating, Mating Area, Material
|
- Shunt Style = Open Top
- With Handle
- AMP
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|