| Part |
Differing Features |

|
- Switch Style = Rotary
- Switch Type = Rotary DIP
- PCB Mount Style = Surface Mount
- 10 Switches
- Actuator Style = Flush
|
- Code Type = Decimal
- Sealed
- DRD Series
- Standard Industry Application
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Switch Style = Rotary
- Switch Type = Rotary DIP
- PCB Mount Style = Through Hole
- 16 Switches
- Actuator Style = Flush
|
- Code Type = Decimal
- Sealed
- DRD Series
- Standard Industry Application
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch Style = Rotary
- Switch Type = Rotary DIP
- PCB Mount Style = Through Hole
- 10 Switches
- Actuator Style = Flush
|
- Code Type = Decimal
- Sealed
- DRD Series
- Standard Industry Application
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch Style = Rotary
- Switch Type = Rotary DIP
- PCB Mount Style = Through Hole
- 10 Switches
- Actuator Style = Flush
|
- Code Type = BCD
- Not Sealed
- DR Series
- Standard Industry Application
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch Style = Rotary
- Switch Type = Rotary DIP
- PCB Mount Style = Through Hole
- 16 Switches
- Actuator Style = Flush
|
- Code Type = Hexadecimal
- Not Sealed
- DR Series
- Standard Industry Application
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch Style = Rotary
- Switch Type = Rotary DIP
- PCB Mount Style = Through Hole
- 16 Switches
- Actuator Style = Flush
|
- Code Type = BCD Complement
- Sealed
- DRD Series
- Standard Industry Application
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch Style = Rotary
- Switch Type = Rotary DIP
- PCB Mount Style = Surface Mount
- 16 Switches
- Actuator Style = Flush
|
- Code Type = Hexadecimal
- Sealed
- DRD Series
- Standard Industry Application
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Switch Style = Rotary
- Switch Type = Rotary DIP
- PCB Mount Style = Through Hole
- 10 Switches
- Actuator Style = Wheel
|
- Code Type = BCD
- Not Sealed
- DR Series
- Standard Industry Application
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch Style = Rotary
- Switch Type = Rotary DIP
- PCB Mount Style = Through Hole
- 16 Switches
- Actuator Style = Wheel
|
- Code Type = Hexadecimal
- Not Sealed
- DR Series
- Standard Industry Application
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch Style = Rotary
- Switch Type = Rotary DIP
- PCB Mount Style = Through Hole
- 10 Switches
- Actuator Style = Flush
|
- Code Type = BCD Complement
- Sealed
- DRD Series
- Standard Industry Application
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch Style = Rotary
- Switch Type = Rotary DIP
- PCB Mount Style = Through Hole
- 16 Switches
- Actuator Style = Flush
|
- Code Type = Hexadecimal Complement
- Not Sealed
- DR Series
- Standard Industry Application
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch Style = Rotary
- Switch Type = Rotary DIP
- PCB Mount Style = Through Hole
- 10 Switches
- Actuator Style = Mini-Plastic Shaft
|
- Code Type = BCD
- Not Sealed
- DR Series
- Standard Industry Application
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch Style = Rotary
- Switch Type = Rotary DIP
- PCB Mount Style = Through Hole
- 16 Switches
- Actuator Style = Mini-Plastic Shaft
|
- Code Type = Hexadecimal
- Not Sealed
- DR Series
- Standard Industry Application
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch Style = Preprogrammed
- Switch Type = DIP
- PCB Mount Style = Through Hole
- 16 Switches
- Actuator Style = Screwdriver Slot
|
- Code Type = Hexadecimal w/Complement
- Sealed
- Stamping Legend = I
- Alcoswitch
|
| 5 of 6 EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch Style = Preprogrammed
- Switch Type = DIP
- PCB Mount Style = Through Hole
- 16 Switches
- Actuator Style = Screwdriver Slot
|
- Code Type = Hexadecimal w/Complement
- Sealed
- Stamping Legend = II
- Alcoswitch
|
| 5 of 6 EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch Style = Preprogrammed
- Switch Type = DIP
- PCB Mount Style = Through Hole
- 10 Switches
- Actuator Style = Screwdriver Slot
|
- Code Type = BCD w/Complement
- Sealed
- Stamping Legend = III
- Alcoswitch
|
| 5 of 6 EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch Style = Preprogrammed
- Switch Type = DIP
- PCB Mount Style = Through Hole
- 16 Switches
- Actuator Style = Extended Shaft
|
- Code Type = Hexadecimal w/Complement
- Not Sealed
- Stamping Legend = None
- Alcoswitch
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 240°C |
|
|
|

|
- Switch Style = Preprogrammed
- Switch Type = DIP
- PCB Mount Style = Through Hole
- 10 Switches
- Actuator Style = Screwdriver Slot
|
- Code Type = BCD w/Complement
- Sealed
- Stamping Legend = III
- Alcoswitch
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch Style = Preprogrammed
- Switch Type = DIP
- PCB Mount Style = Through Hole
- 16 Switches
- Actuator Style = Screwdriver Slot
|
- Code Type = Hexadecimal w/Complement
- Sealed
- Stamping Legend = I
- Alcoswitch
|
| 5 of 6 EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Switch Style = Preprogrammed
- Switch Type = DIP
- PCB Mount Style = Through Hole
- 16 Switches
- Actuator Style = Screwdriver Slot
|
- Code Type = Hexadecimal w/Complement
- Sealed
- Stamping Legend = II
- Alcoswitch
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|